Features and benefits
-
Supply voltage range from 2.3 V to 3.6 V
-
High noise immunity
-
5 Ω switch connection between two ports
-
Rail to rail switching on data I/O ports
-
CMOS low power consumption
-
Latch-up performance exceeds 250 mA per JESD78B Class I level A
-
IOFF circuitry provides partial Power-down mode operation
-
Complies with JEDEC standard:
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8-B/JESD36 (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74CBTLV3384BQ | Production | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 10 | 0.2 | very low | -40~125 | 72 | 7.6 | 45 | DHVQFN24 |
74CBTLV3384PW | Production | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 10 | 0.2 | very low | -40~125 | 82 | 2.5 | 37 | TSSOP24 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74CBTLV3384BQ | ![]() DHVQFN24 (SOT815-1) | SOT815-1 | SOT815-1_118 | Active | BTLV3384 | 74CBTLV3384BQ,118 ( 9352 940 83118 ) | |
74CBTLV3384PW | ![]() TSSOP24 (SOT355-1) | SOT355-1 | SSOP-TSSOP-VSO-WAVE | SOT355-1_118 | Active | CBTLV3384 | 74CBTLV3384PW,118 ( 9352 940 85118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74CBTLV3384BQ | 74CBTLV3384BQ,118 | 74CBTLV3384BQ | ![]() | Always Pb-free | |
74CBTLV3384PW | 74CBTLV3384PW,118 | 74CBTLV3384PW | ![]() | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74CBTLV3384 | 10-bit bus switch with 5-bit output enables | Data sheet | 2024-06-24 |
cbtlv3384 | 74CBTLV3384 IBIS Model | IBIS model | 2013-11-10 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
SOT815-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body | Package information | 2021-08-17 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
cbtlv3384 | 74CBTLV3384 IBIS Model | IBIS model | 2013-11-10 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.