
74HC139; 74HCT139
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74HC139D | 2.0 - 6.0 | CMOS | ± 5.2 | 14 | low | -40~125 | 92 | 9.3 | 51 | SO16 |
74HC139PW | 2.0 - 6.0 | CMOS | ± 5.2 | 14 | low | -40~125 | 124 | 4.4 | 53.8 | TSSOP16 |
74HCT139D | 4.5 - 5.5 | TTL | ± 4 | 16 | low | -40~125 | 92 | 9.3 | 51 | SO16 |
74HCT139PW | 4.5 - 5.5 | TTL | ± 4 | 16 | low | -40~125 | 124 | 4.4 | 53.8 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC139D | 74HC139D,653 (933713500653) |
Active | 74HC139D |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HC139PW | 74HC139PW,118 (935174430118) |
Active | HC139 |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
74HCT139D | 74HCT139D,653 (933713510653) |
Active | 74HCT139D |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HCT139PW | 74HCT139PW,118 (935188300118) |
Active | HCT139 |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC139D | 74HC139D,652 (933713500652) |
Withdrawn / End-of-life | 74HC139D |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_652 |
74HC139DB | 74HC139DB,112 (935174450112) |
Obsolete | HC139 |
![]() SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74HC139DB,118 (935174450118) |
Obsolete | HC139 | Not available | ||||
74HCT139D | 74HCT139D,652 (933713510652) |
Withdrawn / End-of-life | 74HCT139D |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_652 |
74HCT139DB | 74HCT139DB,112 (935188550112) |
Obsolete | HCT139 |
![]() SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74HCT139DB,118 (935188550118) |
Obsolete | HCT139 | Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC139D | 74HC139D,653 | 74HC139D |
|
![]() |
74HC139PW | 74HC139PW,118 | 74HC139PW |
|
![]() |
74HCT139D | 74HCT139D,653 | 74HCT139D |
|
![]() |
74HCT139PW | 74HCT139PW,118 | 74HCT139PW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC139D | 74HC139D,652 | 74HC139D |
|
![]() |
74HC139DB | 74HC139DB,112 | 74HC139DB |
|
![]() |
74HC139DB | 74HC139DB,118 | 74HC139DB |
|
![]() |
74HCT139D | 74HCT139D,652 | 74HCT139D |
|
![]() |
74HCT139DB | 74HCT139DB,112 | 74HCT139DB |
|
![]() |
74HCT139DB | 74HCT139DB,118 | 74HCT139DB |
|
![]() |
Documentation (20)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT139 | Dual 2-to-4 line decoder/demultiplexer | Data sheet | 2024-02-29 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
mna468 | Block diagram: 74HC139D, 74HC139DB, 74HC139N, 74HC139PW, 74HCT139D, 74HCT139DB, 74HCT139N, 74HCT139PW | Block diagram | 2009-11-04 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
hc139 | 74HC139 IBIS model | IBIS model | 2020-08-14 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
SSOP16_SOT338-1_mk | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT338-1 | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2022-06-20 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.