74HC165; 74HCT165
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|
74HC165BQ | 2.0 - 6.0 | CMOS | ± 5.2 | 16 | 56 | 8 | low | -40~125 | DHVQFN16 |
74HC165D | 2.0 - 6.0 | CMOS | ± 5.2 | 16 | 56 | 8 | low | -40~125 | SO16 |
74HC165PW | 2.0 - 6.0 | CMOS | ± 5.2 | 16 | 56 | 8 | low | -40~125 | TSSOP16 |
74HCT165BQ | 4.5 - 5.5 | TTL | ± 4 | 14 | 48 | 8 | low | -40~125 | DHVQFN16 |
74HCT165D | 4.5 - 5.5 | TTL | ± 4 | 14 | 48 | 8 | low | -40~125 | SO16 |
74HCT165PW | 4.5 - 5.5 | TTL | ± 4 | 15 | 48 | 8 | low | -40~125 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC165BQ | 74HC165BQ,115 (935286073115) |
Active | HC165 |
DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74HC165D | 74HC165D,653 (933713780653) |
Active | 74HC165D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HC165PW | 74HC165PW,118 (935174530118) |
Active | HC165 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
74HCT165BQ | 74HCT165BQ,115 (935286074115) |
Active | HCT165 |
DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74HCT165D | 74HCT165D,653 (933713790653) |
Active | 74HCT165D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HCT165PW | 74HCT165PW,118 (935188350118) |
Active | HCT165 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC165D | 74HC165D,652 (933713780652) |
Withdrawn / End-of-life | 74HC165D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_652 |
74HC165DB | 74HC165DB,112 (935186890112) |
Obsolete |
SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available | |
74HC165DB,118 (935186890118) |
Obsolete | Not available | |||||
74HC165PW | 74HC165PW,112 (935174530112) |
Withdrawn / End-of-life | HC165 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74HCT165DB | 74HCT165DB,112 (935190350112) |
Obsolete | no package information | ||||
74HCT165DB,118 (935190350118) |
Obsolete | ||||||
74HCT165PW | 74HCT165PW,112 (935188350112) |
Withdrawn / End-of-life | HCT165 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC165BQ | 74HC165BQ,115 | 74HC165BQ | ||
74HC165D | 74HC165D,653 | 74HC165D | ||
74HC165PW | 74HC165PW,118 | 74HC165PW | ||
74HCT165BQ | 74HCT165BQ,115 | 74HCT165BQ | ||
74HCT165D | 74HCT165D,653 | 74HCT165D | ||
74HCT165PW | 74HCT165PW,118 | 74HCT165PW |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC165D | 74HC165D,652 | 74HC165D | ||
74HC165DB | 74HC165DB,112 | 74HC165DB | ||
74HC165DB | 74HC165DB,118 | 74HC165DB | ||
74HC165PW | 74HC165PW,112 | 74HC165PW | ||
74HCT165DB | 74HCT165DB,112 | 74HCT165DB | ||
74HCT165DB | 74HCT165DB,118 | 74HCT165DB | ||
74HCT165PW | 74HCT165PW,112 | 74HCT165PW |
Documentation (23)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT165 | 8-bit parallel-in/serial out shift register | Data sheet | 2024-05-30 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
mna992 | Block diagram: 74HC165BQ, 74HC165D, 74HC165DB, 74HC165N, 74HC165PW, 74HCT165BQ, 74HCT165D, 74HCT165DB, 74HCT165N, 74HCT165PW | Block diagram | 2009-11-04 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
hc165 | 74HC165 IBIS model | IBIS model | 2015-09-14 |
hct165 | 74HCT165 IBIS model | IBIS model | 2015-09-14 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
SSOP16_SOT338-1_mk | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT338-1 | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2022-06-20 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
hc165 | 74HC165 IBIS model | IBIS model | 2015-09-14 |
hct165 | 74HCT165 IBIS model | IBIS model | 2015-09-14 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.