74HC4060; 74HCT4060
14-stage binary ripple counter with oscillator
The 74HC4060; 74HCT4060 is a 14-stage ripple-carry counter/divider and oscillator with three oscillator terminals (RS, RTC and CTC), ten buffered parallel outputs (Q3 to Q9 and Q11 to Q13) and an overriding asynchronous master reset (MR). The oscillator configuration allows design of either RC or crystal oscillator circuits. The oscillator may be replaced by an external clock signal at input RS. In this case, keep the oscillator pins (RTC and CTC) floating. The counter advances on the HIGH-to-LOW transition of RS. A HIGH level on MR clears all counter stages and forces all outputs LOW, independent of the other input conditions. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Wide supply voltage range from 2.0 V to 6.0 V
CMOS low power dissipation
High noise immunity
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
All active components on chip
RC or crystal oscillator configuration
Input levels:
For 74HC4060: CMOS level
For 74HCT4060: TTL level
Complies with JEDEC standards:
JESD8C (2.7 V to 3.6 V)
JESD7A (2.0 V to 6.0 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
Control counters
Timers
Frequency dividers
Time-delay circuits
Parametrics
Type number | VCC (V) | Output drive capability (mA) | Logic switching levels | tpd (ns) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|
74HC4060BQ | 2.0 - 6.0 | ± 5.2 | CMOS | 31 | low | -40~125 | DHVQFN16 |
74HC4060D | 2.0 - 6.0 | ± 5.2 | CMOS | 31 | low | -40~125 | SO16 |
74HC4060PW | 2.0 - 6.0 | ± 5.2 | CMOS | 31 | low | -40~125 | TSSOP16 |
74HCT4060BQ | 4.5 - 5.5 | ± 4 | TTL | 31 | low | -40~125 | DHVQFN16 |
74HCT4060D | 4.5 - 5.5 | ± 4 | TTL | 31 | low | -40~125 | SO16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC4060BQ | 74HC4060BQ,115 (935286402115) |
Active | HC4060 |
DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74HC4060D | 74HC4060D,653 (933714010653) |
Active | 74HC4060D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HC4060PW | 74HC4060PW,118 (935242080118) |
Active | HC4060 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
74HCT4060BQ | 74HCT4060BQ,115 (935286403115) |
Active | HT4060 |
DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74HCT4060D | 74HCT4060D,653 (933714020653) |
Active | 74HCT4060D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC4060DB | 74HC4060DB,112 (935187500112) |
Obsolete | no package information | ||||
74HC4060DB,118 (935187500118) |
Obsolete | ||||||
74HCT4060D | 74HCT4060D,652 (933714020652) |
Withdrawn / End-of-life | 74HCT4060D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_652 |
74HCT4060DB | 74HCT4060DB,112 (935190020112) |
Obsolete | HT4060 |
SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74HCT4060DB,118 (935190020118) |
Obsolete | HT4060 | Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC4060BQ | 74HC4060BQ,115 | 74HC4060BQ | ||
74HC4060D | 74HC4060D,653 | 74HC4060D | ||
74HC4060PW | 74HC4060PW,118 | 74HC4060PW | ||
74HCT4060BQ | 74HCT4060BQ,115 | 74HCT4060BQ | ||
74HCT4060D | 74HCT4060D,653 | 74HCT4060D |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC4060DB | 74HC4060DB,112 | 74HC4060DB | ||
74HC4060DB | 74HC4060DB,118 | 74HC4060DB | ||
74HCT4060D | 74HCT4060D,652 | 74HCT4060D | ||
74HCT4060DB | 74HCT4060DB,112 | 74HCT4060DB | ||
74HCT4060DB | 74HCT4060DB,118 | 74HCT4060DB |
Documentation (21)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4060 | 14-stage binary ripple counter with oscillator | Data sheet | 2024-03-27 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SSOP16_SOT338-1_mk | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SOT338-1 | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2022-06-20 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.