74HC4316; 74HCT4316
Quad single-pole single-throw analog switch
The 74HC4316; 74HCT4316 is a quad single pole, single throw analog switch (SPST). Each switch features two input/output terminals (nY and nZ) and an active HIGH enable input (nS). When nS is LOW, the analog switch is turned off. When E is HIGH all four analog switches are turned off. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
- CMOS low power dissipation
- High noise immunity
Input levels E and nS inputs:
For 74HC4316: CMOS level
For 74HCT4316: TTL level
Low ON resistance:
160 Ω (typical) at VCC - VEE = 4.5 V
120 Ω (typical) at VCC - VEE = 6.0 V
80 Ω (typical) at VCC - VEE = 9.0 V
Logic level translation:
To enable 5 V logic to communicate with ±5 V analog signals
Typical break-before-make built in
- Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards:
- JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
Signal gating
Modulation
Demodulation
Chopper
Parametrics
Type number | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC4316D | SPST-NO | 2.0 - 10.0 | CMOS | 300 | 80 | 160 | 0.4 | -60 | very low | -40~125 | SO16 |
74HC4316PW | SPST-NO | 2.0 - 10.0 | CMOS | 300 | 80 | 160 | 0.4 | -60 | very low | -40~125 | TSSOP16 |
74HCT4316D | SPST-NO | 4.5 - 5.5 | TTL | 400 | 50 | 150 | 0.8 | -60 | very low | -40~125 | SO16 |
74HCT4316PW | SPST-NO | 4.5 - 5.5 | TTL | 400 | 50 | 150 | 0.8 | -60 | very low | -40~125 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC4316D | 74HC4316D,653 (933757450653) |
Active | 74HC4316D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HC4316PW | 74HC4316PW,118 (935186960118) |
Active | HC4316 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
74HCT4316D | 74HCT4316D,118 (933757470118) |
Active | 74HCT4316D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74HCT4316PW | 74HCT4316PW,118 (935188500118) |
Active | HCT4316 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC4316DB | 74HC4316DB,112 (935186950112) |
Obsolete | no package information | ||||
74HC4316DB,118 (935186950118) |
Obsolete | ||||||
74HCT4316D | 74HCT4316D,112 (933757470112) |
Withdrawn / End-of-life | 74HCT4316D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_112 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC4316D | 74HC4316D,653 | 74HC4316D | ||
74HC4316PW | 74HC4316PW,118 | 74HC4316PW | ||
74HCT4316D | 74HCT4316D,118 | 74HCT4316D | ||
74HCT4316PW | 74HCT4316PW,118 | 74HCT4316PW |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC4316DB | 74HC4316DB,112 | 74HC4316DB | ||
74HC4316DB | 74HC4316DB,118 | 74HC4316DB | ||
74HCT4316D | 74HCT4316D,112 | 74HCT4316D |
Documentation (15)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4316 | Quad single-pole single-throw analog switch | Data sheet | 2024-03-26 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.