74HC4851; 74HCT4851
8-channel analog multiplexer/demultiplexer with injection-current effect control
The 74HC4851; 74HCT4851 are high-speed Si-gate CMOS devices and are specified in compliance with JEDEC standard no. 7A.
The 74HC4851; 74HCT4851 are 8-channel analog multiplexers/demultiplexers with three digital select inputs (S0 to S2), an active-LOW enable input (E), eight independent inputs/outputs (Y0 to Y7) and a common input/output (Z). The devices feature injection-current effect control, which has excellent value in automotive applications where voltages in excess of the supply voltage are common.
With E LOW, one of the eight switches is selected (low impedance ON-state) by S0 to S2. With E HIGH, all switches are in the high-impedance OFF-state, independent of S0 to S2.
The injection-current effect control allows signals at disabled analog input channels to exceed the supply voltage without affecting the signal of the enabled analog channel. This eliminates the need for external diode/resistor networks typically used to keep the analog channel signals within the supply-voltage range.
Features and benefits
Injection-current cross coupling < 1 mV/mA
Wide supply voltage range from 2.0 V to 6.0 V for 74HC4851
Latch-up performance exceeds 100 mA per JESD 78 Class II level A
Low ON-state resistance:
400 Ω (typical) at VCC = 2.0 V
215 Ω (typical) at VCC = 3.0 V
120 Ω (typical) at VCC = 3.3 V
76 Ω (typical) at VCC = 4.5 V
59 Ω (typical) at VCC = 6.0 V
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
Analog multiplexing and demultiplexing
Digital multiplexing and demultiplexing
Signal gating
Parametrics
Type number | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC4851BQ | SP8T-Z | 2.0 - 10.0 | CMOS | 220 | - | - | - | - | very low | -40~125 | DHVQFN16 |
74HC4851D | SP8T-Z | 2.0 - 10.0 | CMOS | 220 | - | - | - | - | very low | -40~125 | SO16 |
74HC4851PW | SP8T-Z | 2.0 - 10.0 | CMOS | 220 | - | - | - | - | very low | -40~125 | TSSOP16 |
74HCT4851BQ | SP8T-Z | 4.5 - 5.5 | TTL | 240 | - | - | - | - | very low | -40~125 | DHVQFN16 |
74HCT4851D | SP8T-Z | 4.5 - 5.5 | TTL | 240 | - | - | - | - | very low | -40~125 | SO16 |
74HCT4851PW | SP8T-Z | 4.5 - 5.5 | TTL | 240 | - | - | - | - | very low | -40~125 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC4851BQ | 74HC4851BQ,115 (935282086115) |
Active | HC4851 |
DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74HC4851D | 74HC4851D,118 (935282083118) |
Active | 74HC4851D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74HC4851PW | 74HC4851PW,118 (935282084118) |
Active | HC4851 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
74HCT4851BQ | 74HCT4851BQ,115 (935285732115) |
Active | HT4851 |
DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74HCT4851D | 74HCT4851D,118 (935285729118) |
Active | 74HCT4851D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74HCT4851PW | 74HCT4851PW,118 (935285731118) |
Active | HCT4851 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC4851BQ | 74HC4851BQ,115 | 74HC4851BQ | ||
74HC4851D | 74HC4851D,118 | 74HC4851D | ||
74HC4851PW | 74HC4851PW,118 | 74HC4851PW | ||
74HCT4851BQ | 74HCT4851BQ,115 | 74HCT4851BQ | ||
74HCT4851D | 74HCT4851D,118 | 74HCT4851D | ||
74HCT4851PW | 74HCT4851PW,118 | 74HCT4851PW |
Documentation (19)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4851 | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Data sheet | 2024-05-30 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
001aaf875 | Block diagram: 74HC4851BQ, 74HC4851D, 74HC4851PW, 74HCT4851BQ, 74HCT4851D, 74HCT4851PW | Block diagram | 2009-11-03 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
hc4851 | 74HC4851 IBIS model | IBIS model | 2018-09-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
hc4851 | 74HC4851 IBIS model | IBIS model | 2018-09-12 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.