74HC541; 74HCT541
Octal buffer/line driver; 3-state
The 74HC541; 74HCT541 is an octal non-inverting buffer/line driver with 3-state outputs. The device features two output enables (OE1 and OE2). A HIGH on OEn causes the outputs to assume a high-impedance OFF-state. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Wide supply voltage range from 2.0 V to 6.0 V
CMOS low power dissipation
High noise immunity
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
Non-Inverting outputs
Complies with JEDEC standards:
JESD8C (2.7 V to 3.6 V)
JESD7A (2.0 V to 6.0 V)
Input levels:
For 74HC541: CMOS levels
For 74HCT541: TTL levels
- ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74HC541D | 2.0 - 6.0 | CMOS | ± 7.8 | 36 | 8 | low | -40~125 | SO20 |
74HC541PW | 2.0 - 6.0 | CMOS | ± 7.8 | 36 | 8 | low | -40~125 | TSSOP20 |
74HCT541D | 4.5 - 5.5 | TTL | ± 6 | 36 | 8 | low | -40~125 | SO20 |
74HCT541PW | 4.5 - 5.5 | TTL | ± 6 | 36 | 8 | low | -40~125 | TSSOP20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC541D | 74HC541D,653 (933715500653) |
Active | 74HC541D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HC541PW | 74HC541PW,118 (935171460118) |
Active | HC541 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
74HCT541D | 74HCT541D,653 (933715610653) |
Active | 74HCT541D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HCT541PW | 74HCT541PW,118 (935187550118) |
Active | HCT541 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC541D | 74HC541D,652 (933715500652) |
Withdrawn / End-of-life | 74HC541D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HC541DB | 74HC541DB,112 (935180350112) |
Obsolete | HC541 |
SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74HC541DB,118 (935180350118) |
Withdrawn / End-of-life | HC541 | SOT339-1_118 | ||||
74HC541PW | 74HC541PW,112 (935171460112) |
Withdrawn / End-of-life | HC541 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74HCT541D | 74HCT541D,652 (933715610652) |
Withdrawn / End-of-life | 74HCT541D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HCT541DB | 74HCT541DB,112 (935187540112) |
Obsolete | HCT541 |
SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74HCT541DB,118 (935187540118) |
Withdrawn / End-of-life | HCT541 | SOT339-1_118 | ||||
74HCT541PW | 74HCT541PW,112 (935187550112) |
Withdrawn / End-of-life | HCT541 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC541D | 74HC541D,653 | 74HC541D | ||
74HC541PW | 74HC541PW,118 | 74HC541PW | ||
74HCT541D | 74HCT541D,653 | 74HCT541D | ||
74HCT541PW | 74HCT541PW,118 | 74HCT541PW |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC541D | 74HC541D,652 | 74HC541D | ||
74HC541DB | 74HC541DB,112 | 74HC541DB | ||
74HC541DB | 74HC541DB,118 | 74HC541DB | ||
74HC541PW | 74HC541PW,112 | 74HC541PW | ||
74HCT541D | 74HCT541D,652 | 74HCT541D | ||
74HCT541DB | 74HCT541DB,112 | 74HCT541DB | ||
74HCT541DB | 74HCT541DB,118 | 74HCT541DB | ||
74HCT541PW | 74HCT541PW,112 | 74HCT541PW |
Documentation (13)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT541 | Octal buffer/line driver; 3-state | Data sheet | 2024-08-05 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
mgr591 | Block diagram: 74HC541D, 74HC541DB, 74HC541N, 74HC541PW, 74HCT541D, 74HCT541DB, 74HCT541N, 74HCT541PW | Block diagram | 2009-11-04 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.