
74LVC595A
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC595ABQ | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 4.0 | 180 | 8 | low | -40~125 | 92 | 13.3 | 61 | DHVQFN16 |
74LVC595AD | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 4.0 | 180 | 8 | low | -40~125 | 91 | 9.3 | 51 | SO16 |
74LVC595APW | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 4.0 | 180 | 8 | low | -40~125 | 124 | 4.4 | 53.9 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC595ABQ | 74LVC595ABQ,115 (935282468115) |
Active | VC595A |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74LVC595AD | 74LVC595AD,118 (935282469118) |
Active | 74LVC595AD |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74LVC595APW | 74LVC595APW,118 (935282471118) |
Active | LVC595A |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC595ABQ | 74LVC595ABQ,115 | 74LVC595ABQ |
|
![]() |
74LVC595AD | 74LVC595AD,118 | 74LVC595AD |
|
![]() |
74LVC595APW | 74LVC595APW,118 | 74LVC595APW |
|
![]() |
Documentation (22)
File name | Title | Type | Date |
---|---|---|---|
74LVC595A | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Data sheet | 2024-02-22 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
mbc319 | Block diagram: 74LVC595ABQ, 74LVC595AD, 74LVC595APW | Block diagram | 2009-11-03 |
mbc320 | Block diagram: 74LVC595ABQ, 74LVC595AD, 74LVC595APW | Block diagram | 2009-11-03 |
mbc321 | Block diagram: 74AHC594BQ, 74AHC594D, 74AHC594DB, 74AHC594PW, 74AHCT594BQ, 74AHCT594D, 74AHCT594DB, 74AHCT594PW, 74LVC595ABQ, 74LVC595AD, 74LVC595APW | Block diagram | 2009-11-04 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.