74LVT16543A
Parametrics
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74LVT16543ADGG | n.a. | n.a. | TTL | -32/64 | 2.2 | 16 | 150 | medium | -40~85 | TSSOP56 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVT16543ADGG | 74LVT16543ADGG,118 (935203040118) |
Active | LVT16543A |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT364-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVT16543ADGG | 74LVT16543ADGGY (935203040518) |
Discontinued / End-of-life | LVT16543A |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74LVT16543ADL | 74LVT16543ADL,512 (935182750512) |
Obsolete | LVT16543A |
SSOP56 (SOT371-1) |
SOT371-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74LVT16543ADL,518 (935182750518) |
Obsolete | LVT16543A | Not available | ||||
74LVT16543ADL,112 (935182750112) |
Obsolete | LVT16543A | Not available | ||||
74LVT16543ADL,118 (935182750118) |
Obsolete | LVT16543A | Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVT16543ADGG | 74LVT16543ADGG,118 | 74LVT16543ADGG |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVT16543ADGG | 74LVT16543ADGGY | 74LVT16543ADGG | ||
74LVT16543ADL | 74LVT16543ADL,512 | 74LVT16543ADL | ||
74LVT16543ADL | 74LVT16543ADL,518 | 74LVT16543ADL | ||
74LVT16543ADL | 74LVT16543ADL,112 | 74LVT16543ADL | ||
74LVT16543ADL | 74LVT16543ADL,118 | 74LVT16543ADL |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74LVT16543A | 3.3 V 16-bit registered transceiver; 3-state | Data sheet | 2024-07-08 |
sh00039 | Block diagram: 74ALVT16543DGG, 74ALVT16543DL, 74LVT16543ADGG, 74LVT16543ADL | Block diagram | 2009-11-03 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
lvt16543a | lvt16543a IBIS model | IBIS model | 2013-04-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
SOT371-1 | plastic, shrink small outline package; 56 leads; 0.635 mm pitch; 18.45 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
lvt16 | lvt16 Spice model | SPICE model | 2013-05-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.