
BAT754 series
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (mA) | Configuration | VF [max] (mV) | Cd [max] (pF) | @VR (V) | IR [max] (µA) | @VR (V) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BAT754 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 200 | single | 600@IF=100mA | 10 | 1 | 2 | 25 | N |
BAT754A | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 0.2 | single | single | 2 | 10 | 600@IF=100mA | 10@VR=1V | 2@VR=25V |
BAT754C | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 200 | common cathode | 600@IF=100mA | 10 | 1 | 2 | 25 | N |
BAT754L | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | 30 | 200 | isolated | 750@IF=100mA | 10 | 1 | 2 | 25 | N |
BAT754S | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 200 | series connected | 600@IF=100mA | 10 | 1 | 2 | 25 | N |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BAT754 | BAT754,215 (934055714215) |
Active | 2K% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BAT754A | BAT754A,215 (934055730215) |
Active | 2L% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BAT754C | BAT754C,215 (934055731215) |
Active | 2M% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BAT754L | BAT754L,115 (934056331115) |
Active | L1% |
![]() TSSOP6 (SOT363) |
SOT363 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT363_115 |
BAT754S | BAT754S,215 (934055732215) |
Active | 2N% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
Documentation (17)
File name | Title | Type | Date |
---|---|---|---|
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
mlc357 | Block diagram: 1PS70SB82, 1PS70SB84, 1PS70SB85, 1PS70SB86, BAT54, BAT54A, BAT54AW, BAT54C, BAT54CW, BAT54S, BAT54SW, BAT54W, BAT754, BAT754A, BAT754C, BAT754S, PMEG2005ET, PMEG3005ET, PMEG4005ET | Block diagram | 2009-11-04 |
mlc358 | Block diagram: 1PS70SB82, 1PS70SB84, 1PS70SB85, 1PS70SB86, BAT54, BAT54A, BAT54AW, BAT54C, BAT54CW, BAT54S, BAT54SW, BAT54W, BAT754, BAT754A, BAT754C, BAT754S | Block diagram | 2009-11-03 |
mlc359 | Block diagram: 1PS70SB82, 1PS70SB84, 1PS70SB85, 1PS70SB86, BAT54, BAT54A, BAT54AW, BAT54C, BAT54CW, BAT54S, BAT54SW, BAT54W, BAT754, BAT754A, BAT754C, BAT754S | Block diagram | 2009-11-04 |
mlc360 | Block diagram: BAT54, BAT54A, BAT54AW, BAT54C, BAT54CW, BAT54S, BAT54SW, BAT54W, BAT754, BAT754A, BAT754C, BAT754S | Block diagram | 2009-11-04 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.