BAV20; BAV21
General purpose diodes
The BAV20 and BAV21 are switching diodes fabricated in planar technology, and encapsulated in hermetically sealed leaded glass SOD27 (DO-35) packages.
Features and benefits
Hermetically sealed leaded glass SOD27 (DO-35) package
Switching speed: max. 50 ns
General application
Continuous reverse voltage: max. 150 V, 200 V
Repetitive peak reverse voltage: max. 200 V, 250 V
Repetitive peak forward current: max. 625 mA.
Applications
General purposes in industrial equipment e.g. oscilloscopes, digital voltmeters and video output stages in colour television.
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BAV20 | BAV20/N,113 (934059444113) |
Obsolete |
ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BAV20,133 (933189200133) |
Discontinued / End-of-life | SOD27_133 | |||||
BAV20,113 (933189200113) |
Discontinued / End-of-life | SOD27_113 | |||||
BAV20,143 (933189200143) |
Discontinued / End-of-life | SOD27_143 | |||||
BAV21 | BAV21/N,113 (934059445113) |
Obsolete |
ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BAV21/N,133 (934059445133) |
Obsolete | SOD27_133 | |||||
BAV21/G,133 (934059078133) |
Obsolete | SOD27_133 | |||||
BAV21,133 (933189210133) |
Discontinued / End-of-life | SOD27_133 | |||||
BAV21,113 (933189210113) |
Discontinued / End-of-life | SOD27_113 | |||||
BAV21,143 (933189210143) |
Discontinued / End-of-life | SOD27_143 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BAV20 | BAV20/N,113 | BAV20 | ||
BAV20 | BAV20,133 | BAV20 | ||
BAV20 | BAV20,113 | BAV20 | ||
BAV20 | BAV20,143 | BAV20 | ||
BAV21 | BAV21/N,113 | BAV21 | ||
BAV21 | BAV21/N,133 | BAV21 | ||
BAV21 | BAV21/G,133 | BAV21 | ||
BAV21 | BAV21,133 | BAV21 | ||
BAV21 | BAV21,113 | BAV21 | ||
BAV21 | BAV21,143 | BAV21 |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
BAV20 | General purpose diodes | Data sheet | 2009-12-09 |
SOD27 | 3D model for products with SOD27package | Design support | 2021-01-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LSYMDIO | Letter Symbols - Diodes General | Other type | 1999-04-30 |
SOD27 | glass, hermetically sealed glass package; axial leaded; 2 leads; 4.25 mm x 1.85 mm body | Package information | 2020-04-21 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOD27 | 3D model for products with SOD27package | Design support | 2021-01-28 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.