BC856W; BC857W; BC858W
65 V, 100 mA PNP general-purpose transistors
PNP general-purpose transistors in a very small SOT323 (SC-70), Surface-Mounted Device (SMD) plastic package.
Type number | Package | NPN complement | |
---|---|---|---|
Nexperia | JEDEC | ||
BC856W | SOT323 | SC-70 | BC846W |
BC856AW | BC846AW | ||
BC856BW | BC846BW | ||
BC857W | BC847W | ||
BC857AW | BC847AW | ||
BC857BW | BC847BW | ||
BC857CW | BC847CW | ||
BC858W | BC848W |
Features and benefits
Low current (max. 100 mA)
Low voltage (max. 65 V)
Applications
General-purpose switching and amplification
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC856AW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -100 | 125 | 250 | 150 | 100 | N | |
BC856BW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200.0 | -65.0 | -100.0 | 220.0 | 475.0 | 150 | 100.0 | Y |
BC856W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -65 | -100 | 125 | 475 | 150 | 100 | N |
BC857AW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -100 | 125 | 250 | 150 | 100 | N | |
BC857BW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -100 | 220 | 475 | 150 | 100 | N | |
BC857CW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -100 | 420 | 800 | 150 | 100 | N | |
BC857W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -45 | -100 | 125 | 800 | 150 | 100 | N |
BC858W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC856AW | BC856AW,115 (934021810115) |
Active | 3A% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC856AW,135 (934021810135) |
Active | 3A% | SOT323_135 | ||||
BC856BW | BC856BW,115 (934021820115) |
Active | 3B% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC856BW,135 (934021820135) |
Active | 3B% | SOT323_135 | ||||
BC856W | BC856W,115 (934021750115) |
Active | 3D% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC856W,135 (934021750135) |
Active | 3D% | SOT323_135 | ||||
BC857AW | BC857AW,115 (934021840115) |
Active | 3E% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC857AW,135 (934021840135) |
Active | 3E% | SOT323_135 | ||||
BC857BW | BC857BW,115 (934021850115) |
Active | 3F% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC857BW,135 (934021850135) |
Active | 3F% | SOT323_135 | ||||
BC857CW | BC857CW,115 (934021860115) |
Active | 3G% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC857CW,135 (934021860135) |
Active | 3G% | SOT323_135 | ||||
BC857W | BC857W,115 (934021830115) |
Active | 3H% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC857W,135 (934021830135) |
Active | 3H% | SOT323_135 | ||||
BC858W | BC858W,115 (934021870115) |
Active | 3M% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC858W,135 (934021870135) |
Active | 3M% | SOT323_135 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC856AW | BC856AW,115 | BC856AW | ||
BC856AW | BC856AW,135 | BC856AW | ||
BC856BW | BC856BW,115 | BC856BW | ||
BC856BW | BC856BW,135 | BC856BW | ||
BC856W | BC856W,115 | BC856W | ||
BC856W | BC856W,135 | BC856W | ||
BC857AW | BC857AW,115 | BC857AW | ||
BC857AW | BC857AW,135 | BC857AW | ||
BC857BW | BC857BW,115 | BC857BW | ||
BC857BW | BC857BW,135 | BC857BW | ||
BC857CW | BC857CW,115 | BC857CW | ||
BC857CW | BC857CW,135 | BC857CW | ||
BC857W | BC857W,115 | BC857W | ||
BC857W | BC857W,135 | BC857W | ||
BC858W | BC858W,115 | BC858W | ||
BC858W | BC858W,135 | BC858W |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
BC856W_BC857W_BC858W | 65 V, 100 mA PNP general-purpose transistors | Data sheet | 2023-07-10 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.