BCX71 series
PNP general purpose transistors
PNP transistor in a plastic SOT23 package.
NPN complements: BCX70 series.
Features and benefits
Low current (max. 100 mA)
Low voltage (max. 45 V)
Low noise.
AEC-Q101 qualified
Applications
Low level, low noise, low frequency applications in hybrid circuits
General purpose switching and amplification.
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BCX71H | BCX71H,215 (933483660215) |
Active | BH% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BCX71H,235 (933483660235) |
Active | BH% | SOT23_235 | ||||
BCX71J | BCX71J,215 (933483670215) |
Active | BJ% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BCX71J,235 (933483670235) |
Active | BJ% | SOT23_235 | ||||
BCX71K | BCX71K,215 (933483680215) |
Active | BK% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BCX71K,235 (933483680235) |
Active | BK% | SOT23_235 |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
BCX71 | PNP general purpose transistors | Data sheet | 2004-02-15 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.