BZX585 series
Voltage regulator diodes
Low-power voltage regulator diodes encapsulated in an ultra small SOD523 plastic SMD package.
The diodes are available in the normalized E24 +- 2 pct (BZX585-B) and +- 5 pct (BZX585-C) tolerance range.
The series consists of 37 types with nominal working voltages from 2.4 V to 75 V.
Features and benefits
- Total power dissipation: max. 300 mW
- Two tolerance series: +- 2 pct and +- 5 pct
- Working voltage range: nominal 2.4 V to 75 V (E24 range)
- Non-repetitive peak reverse power dissipation: max. 40 W.
- AEC-Q101 qualified
Applications
- General regulation functions.
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX585-B10 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 10 | 5 | 2% | 9.8 | 10.2 | 200 | 300 | 40 | 150 | single |
BZX585-B11 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 11 | 5 | 2% | 10.78 | 11.22 | 200 | 300 | 40 | 150 | single |
BZX585-B12 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 12 | 5 | 2% | 11.76 | 12.24 | 200 | 300 | 40 | 150 | single |
BZX585-B13 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 13 | 5 | 2% | 12.74 | 13.26 | 200 | 300 | 40 | 150 | single |
BZX585-B15 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 15 | 5 | 2% | 14.7 | 15.3 | 200 | 300 | 40 | 150 | single |
BZX585-B16 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 16 | 5 | 2% | 15.68 | 16.32 | 200 | 300 | 40 | 150 | single |
BZX585-B18 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 18 | 5 | 2% | 17.64 | 18.36 | 200 | 300 | 40 | 150 | single |
BZX585-B20 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 20 | 5 | 2% | 19.6 | 20.4 | 200 | 300 | 40 | 150 | single |
BZX585-B22 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 22 | 5 | 2% | 21.56 | 22.44 | 200 | 300 | 40 | 150 | single |
BZX585-B24 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 24 | 5 | 2% | 23.52 | 24.48 | 200 | 300 | 40 | 150 | single |
BZX585-B27 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 27 | 2 | 2% | 26.46 | 27.54 | 200 | 300 | 40 | 150 | single |
BZX585-B2V4 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.4 | 5 | 2% | 2.35 | 2.45 | 200 | 300 | 40 | 150 | single |
BZX585-B2V7 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.7 | 5 | 2% | 2.65 | 2.75 | 200 | 300 | 40 | 150 | single |
BZX585-B30 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 30 | 2 | 2% | 29.4 | 30.6 | 200 | 300 | 40 | 150 | single |
BZX585-B33 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 33 | 2 | 2% | 32.34 | 33.66 | 200 | 300 | 40 | 150 | single |
BZX585-B36 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 36 | 2 | 2% | 35.28 | 36.72 | 200 | 300 | 40 | 150 | single |
BZX585-B39 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 39 | 2 | 2% | 38.22 | 39.78 | 200 | 300 | 40 | 150 | single |
BZX585-B3V0 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3 | 5 | 2% | 2.94 | 3.06 | 200 | 300 | 40 | 150 | single |
BZX585-B3V3 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.3 | 5 | 2% | 3.23 | 3.37 | 200 | 300 | 40 | 150 | single |
BZX585-B3V6 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.6 | 5 | 2% | 3.53 | 3.67 | 200 | 300 | 40 | 150 | single |
BZX585-B3V9 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.9 | 5 | 2% | 3.82 | 3.98 | 200 | 300 | 40 | 150 | single |
BZX585-B43 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 43 | 2 | 2% | 42.14 | 43.86 | 200 | 300 | 40 | 150 | single |
BZX585-B47 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 47 | 2 | 2% | 46.06 | 47.94 | 200 | 300 | 40 | 150 | single |
BZX585-B4V3 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.3 | 5 | 2% | 4.21 | 4.39 | 200 | 300 | 40 | 150 | single |
BZX585-B4V7 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.7 | 5 | 2% | 4.61 | 4.79 | 200 | 300 | 40 | 150 | single |
BZX585-B51 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 51 | 2 | 2% | 49.98 | 52.02 | 200 | 300 | 40 | 150 | single |
BZX585-B56 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 56 | 2 | 2% | 54.88 | 57.12 | 200 | 300 | 40 | 150 | single |
BZX585-B5V1 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.1 | 5 | 2% | 5 | 5.2 | 200 | 300 | 40 | 150 | single |
BZX585-B5V6 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.6 | 5 | 2% | 5.49 | 5.71 | 200 | 300 | 40 | 150 | single |
BZX585-B62 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 62 | 2 | 2% | 60.76 | 63.24 | 200 | 300 | 40 | 150 | single |
BZX585-B68 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 68 | 2 | 2% | 66.64 | 69.36 | 200 | 300 | 40 | 150 | single |
BZX585-B6V2 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.2 | 5 | 2% | 6.08 | 6.32 | 200 | 300 | 40 | 150 | single |
BZX585-B6V8 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.8 | 5 | 2% | 6.66 | 6.94 | 200 | 300 | 40 | 150 | single |
BZX585-B75 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 75 | 2 | 2% | 73.5 | 76.5 | 200 | 300 | 40 | 150 | single |
BZX585-B7V5 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 7.5 | 5 | 2% | 7.35 | 7.65 | 200 | 300 | 40 | 150 | single |
BZX585-B8V2 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 8.2 | 5 | 2% | 8.04 | 8.36 | 200 | 300 | 40 | 150 | single |
BZX585-B9V1 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 9.1 | 5 | 2% | 8.92 | 9.28 | 200 | 300 | 40 | 150 | single |
BZX585-C10 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 10 | 5 | 5% | 9.5 | 10.5 | 200 | 300 | 40 | 150 | single |
BZX585-C11 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 11 | 5 | 5% | 10.45 | 11.55 | 200 | 300 | 40 | 150 | single |
BZX585-C12 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 12 | 5 | 5% | 11.4 | 12.6 | 200 | 300 | 40 | 150 | single |
BZX585-C13 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 13 | 5 | 5% | 12.35 | 13.65 | 200 | 300 | 40 | 150 | single |
BZX585-C15 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 15 | 5 | 5% | 14.25 | 15.75 | 200 | 300 | 40 | 150 | single |
BZX585-C16 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 16 | 5 | 5% | 15.2 | 16.8 | 200 | 300 | 40 | 150 | single |
BZX585-C18 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 18 | 5 | 5% | 17.1 | 18.9 | 200 | 300 | 40 | 150 | single |
BZX585-C20 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 20 | 5 | 5% | 19 | 21 | 200 | 300 | 40 | 150 | single |
BZX585-C22 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 22 | 5 | 5% | 20.9 | 23.1 | 200 | 300 | 40 | 150 | single |
BZX585-C24 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 24 | 5 | 5% | 22.8 | 25.2 | 200 | 300 | 40 | 150 | single |
BZX585-C27 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 27 | 2 | 5% | 25.65 | 28.35 | 200 | 300 | 40 | 150 | single |
BZX585-C2V4 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.4 | 5 | 5% | 2.28 | 2.52 | 200 | 300 | 40 | 150 | single |
BZX585-C2V7 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.7 | 5 | 5% | 2.57 | 2.84 | 200 | 300 | 40 | 150 | single |
BZX585-C30 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 30 | 2 | 5% | 28.5 | 31.5 | 200 | 300 | 40 | 150 | single |
BZX585-C33 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 33 | 2 | 5% | 31.35 | 34.65 | 200 | 300 | 40 | 150 | single |
BZX585-C36 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 36 | 2 | 5% | 34.2 | 37.8 | 200 | 300 | 40 | 150 | single |
BZX585-C39 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 39 | 2 | 5% | 37.05 | 40.95 | 200 | 300 | 40 | 150 | single |
BZX585-C3V0 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3 | 5 | 5% | 2.85 | 3.15 | 200 | 300 | 40 | 150 | single |
BZX585-C3V3 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.3 | 5 | 5% | 3.14 | 3.47 | 200 | 300 | 40 | 150 | single |
BZX585-C3V6 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.6 | 5 | 5% | 3.42 | 3.78 | 200 | 300 | 40 | 150 | single |
BZX585-C3V9 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.9 | 5 | 5% | 3.71 | 4.1 | 200 | 300 | 40 | 150 | single |
BZX585-C43 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 43 | 2 | 5% | 40.85 | 45.15 | 200 | 300 | 40 | 150 | single |
BZX585-C47 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 47 | 2 | 5% | 44.65 | 49.35 | 200 | 300 | 40 | 150 | single |
BZX585-C4V3 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.3 | 5 | 5% | 4.09 | 4.52 | 200 | 300 | 40 | 150 | single |
BZX585-C4V7 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.7 | 5 | 5% | 4.47 | 4.94 | 200 | 300 | 40 | 150 | single |
BZX585-C51 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 51 | 2 | 5% | 48.45 | 53.55 | 200 | 300 | 40 | 150 | single |
BZX585-C56 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 56 | 2 | 5% | 53.2 | 58.8 | 200 | 300 | 40 | 150 | single |
BZX585-C5V1 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.1 | 5 | 5% | 4.85 | 5.36 | 200 | 300 | 40 | 150 | single |
BZX585-C5V6 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.6 | 5 | 5% | 5.32 | 5.88 | 200 | 300 | 40 | 150 | single |
BZX585-C62 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 62 | 2 | 5% | 58.9 | 65.1 | 200 | 300 | 40 | 150 | single |
BZX585-C68 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 68 | 2 | 5% | 64.6 | 71.4 | 200 | 300 | 40 | 150 | single |
BZX585-C6V2 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.2 | 5 | 5% | 5.89 | 6.51 | 200 | 300 | 40 | 150 | single |
BZX585-C6V8 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.8 | 5 | 5% | 6.46 | 7.14 | 200 | 300 | 40 | 150 | single |
BZX585-C75 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 75 | 2 | 5% | 71.25 | 78.75 | 200 | 300 | 40 | 150 | single |
BZX585-C7V5 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 7.5 | 5 | 5% | 7.13 | 7.88 | 200 | 300 | 40 | 150 | single |
BZX585-C8V2 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 8.2 | 5 | 5% | 7.79 | 8.61 | 200 | 300 | 40 | 150 | single |
BZX585-C9V1 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 9.1 | 5 | 5% | 8.65 | 9.56 | 200 | 300 | 40 | 150 | single |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BZX585-B10 | BZX585-B10,115 (934055871115) |
Active | E6 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B10,135 (934055871135) |
Active | E6 | SOD523_135 | ||||
BZX585-B11 | BZX585-B11,115 (934055872115) |
Active | E7 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B11,135 (934055872135) |
Active | E7 | SOD523_135 | ||||
BZX585-B12 | BZX585-B12,115 (934055873115) |
Active | E8 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B12,135 (934055873135) |
Active | E8 | SOD523_135 | ||||
BZX585-B13 | BZX585-B13,115 (934055874115) |
Active | E9 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B13,135 (934055874135) |
Active | E9 | SOD523_135 | ||||
BZX585-B15 | BZX585-B15,115 (934055875115) |
Active | E0 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B15,135 (934055875135) |
Active | E0 | SOD523_135 | ||||
BZX585-B16 | BZX585-B16,115 (934057404115) |
Active | EA |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B18 | BZX585-B18,115 (934057405115) |
Active | EB |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B20 | BZX585-B20,115 (934057406115) |
Active | EC |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B22 | BZX585-B22,115 (934057407115) |
Active | ED |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B24 | BZX585-B24,115 (934057408115) |
Active | EE |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B27 | BZX585-B27,115 (934057410115) |
Active | EF |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B2V4 | BZX585-B2V4,115 (934055856115) |
Active | C1 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B2V4,135 (934055856135) |
Active | C1 | SOD523_135 | ||||
BZX585-B2V7 | BZX585-B2V7,115 (934055857115) |
Active | C2 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B2V7,135 (934055857135) |
Active | C2 | SOD523_135 | ||||
BZX585-B30 | BZX585-B30,115 (934057409115) |
Active | EG |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B33 | BZX585-B33,115 (934057411115) |
Active | EH |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B36 | BZX585-B36,115 (934057412115) |
Active | EK |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B39 | BZX585-B39,115 (934057413115) |
Active | EL |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B3V0 | BZX585-B3V0,115 (934055858115) |
Active | C3 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B3V0,135 (934055858135) |
Active | C3 | SOD523_135 | ||||
BZX585-B3V3 | BZX585-B3V3,115 (934055859115) |
Active | C4 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B3V3,135 (934055859135) |
Active | C4 | SOD523_135 | ||||
BZX585-B3V6 | BZX585-B3V6,115 (934055860115) |
Active | C5 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B3V6,135 (934055860135) |
Active | C5 | SOD523_135 | ||||
BZX585-B3V9 | BZX585-B3V9,115 (934055861115) |
Active | C6 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B3V9,135 (934055861135) |
Active | C6 | SOD523_135 | ||||
BZX585-B43 | BZX585-B43,115 (934057414115) |
Active | EM |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B47 | BZX585-B47,115 (934057415115) |
Active | EN |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B4V3 | BZX585-B4V3,115 (934055862115) |
Active | C7 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B4V3,135 (934055862135) |
Active | C7 | SOD523_135 | ||||
BZX585-B4V7 | BZX585-B4V7,115 (934055863115) |
Active | C8 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B4V7,135 (934055863135) |
Active | C8 | SOD523_135 | ||||
BZX585-B51 | BZX585-B51,115 (934057416115) |
Active | EP |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B56 | BZX585-B56,115 (934057417115) |
Active | ER |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B5V1 | BZX585-B5V1,115 (934055864115) |
Active | C9 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B5V1,135 (934055864135) |
Active | C9 | SOD523_135 | ||||
BZX585-B5V6 | BZX585-B5V6,115 (934055865115) |
Active | C0 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B5V6,135 (934055865135) |
Active | C0 | SOD523_135 | ||||
BZX585-B62 | BZX585-B62,115 (934057418115) |
Active | ES |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B68 | BZX585-B68,115 (934057419115) |
Active | ET |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B6V2 | BZX585-B6V2,115 (934055866115) |
Active | E1 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B6V2,135 (934055866135) |
Active | E1 | SOD523_135 | ||||
BZX585-B6V8 | BZX585-B6V8,115 (934055867115) |
Active | E2 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B6V8,135 (934055867135) |
Active | E2 | SOD523_135 | ||||
BZX585-B75 | BZX585-B75,115 (934057420115) |
Active | EU |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B7V5 | BZX585-B7V5,115 (934055868115) |
Active | E3 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B7V5,135 (934055868135) |
Active | E3 | SOD523_135 | ||||
BZX585-B8V2 | BZX585-B8V2,115 (934055869115) |
Active | E4 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B8V2,135 (934055869135) |
Active | E4 | SOD523_135 | ||||
BZX585-B9V1 | BZX585-B9V1,115 (934055870115) |
Active | E5 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-B9V1,135 (934055870135) |
Active | E5 | SOD523_135 | ||||
BZX585-C10 | BZX585-C10,115 (934055851115) |
Active | H6 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C10,135 (934055851135) |
Active | H6 | SOD523_135 | ||||
BZX585-C11 | BZX585-C11,115 (934055852115) |
Active | H7 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C11,135 (934055852135) |
Active | H7 | SOD523_135 | ||||
BZX585-C11YL (934055852315) |
Active | H7 | SOD523_315 | ||||
BZX585-C12 | BZX585-C12,115 (934055853115) |
Active | H8 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C12,135 (934055853135) |
Active | H8 | SOD523_135 | ||||
BZX585-C13 | BZX585-C13,115 (934055854115) |
Active | H9 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C13,135 (934055854135) |
Active | H9 | SOD523_135 | ||||
BZX585-C13F (934055854315) |
Active | H9 | SOD523_315 | ||||
BZX585-C15 | BZX585-C15,115 (934055855115) |
Active | H0 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C15,135 (934055855135) |
Active | H0 | SOD523_135 | ||||
BZX585-C16 | BZX585-C16,115 (934057421115) |
Active | HA |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C18 | BZX585-C18,115 (934057422115) |
Active | HB |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C20 | BZX585-C20,115 (934057423115) |
Active | HC |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C22 | BZX585-C22,115 (934057424115) |
Active | HD |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C24 | BZX585-C24,115 (934057425115) |
Active | HE |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C27 | BZX585-C27,115 (934057426115) |
Active | HF |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C27F (934057426135) |
Active | HF | SOD523_135 | ||||
BZX585-C27/1F (934661811135) |
Active | HF | SOD523_135 | ||||
BZX585-C27/1X (934661811115) |
Active | HF | SOD523_115 | ||||
BZX585-C2V4 | BZX585-C2V4,115 (934055836115) |
Active | F1 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C2V4,135 (934055836135) |
Active | F1 | SOD523_135 | ||||
BZX585-C2V7 | BZX585-C2V7,115 (934055837115) |
Active | F2 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C2V7,135 (934055837135) |
Active | F2 | SOD523_135 | ||||
BZX585-C30 | BZX585-C30,115 (934057427115) |
Active | HG |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C33 | BZX585-C33,115 (934057428115) |
Active | HH |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C36 | BZX585-C36,115 (934057429115) |
Active | HK |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C36F (934057429135) |
Active | HK | SOD523_135 | ||||
BZX585-C39 | BZX585-C39,115 (934057430115) |
Active | HL |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C3V0 | BZX585-C3V0,115 (934055838115) |
Active | F3 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C3V0,135 (934055838135) |
Active | F3 | SOD523_135 | ||||
BZX585-C3V3 | BZX585-C3V3,115 (934055839115) |
Active | F4 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C3V3,135 (934055839135) |
Active | F4 | SOD523_135 | ||||
BZX585-C3V6 | BZX585-C3V6,115 (934055840115) |
Active | F5 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C3V6,135 (934055840135) |
Active | F5 | SOD523_135 | ||||
BZX585-C3V9 | BZX585-C3V9,115 (934055841115) |
Active | F6 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C3V9,135 (934055841135) |
Active | F6 | SOD523_135 | ||||
BZX585-C43 | BZX585-C43,115 (934057431115) |
Active | HM |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C47 | BZX585-C47,115 (934057432115) |
Active | HN |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C4V3 | BZX585-C4V3,115 (934055842115) |
Active | F7 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C4V3,135 (934055842135) |
Active | F7 | SOD523_135 | ||||
BZX585-C4V7 | BZX585-C4V7,115 (934055843115) |
Active | F8 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C4V7,135 (934055843135) |
Active | F8 | SOD523_135 | ||||
BZX585-C51 | BZX585-C51,115 (934057433115) |
Active | HP |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C56 | BZX585-C56,115 (934057434115) |
Active | HR |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C5V1 | BZX585-C5V1,115 (934055844115) |
Active | F9 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C5V1,135 (934055844135) |
Active | F9 | SOD523_135 | ||||
BZX585-C5V6 | BZX585-C5V6,115 (934055845115) |
Active | F0 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C5V6,135 (934055845135) |
Active | F0 | SOD523_135 | ||||
BZX585-C62 | BZX585-C62,115 (934057435115) |
Active | HS |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C68 | BZX585-C68,115 (934057436115) |
Active | HT |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C6V2 | BZX585-C6V2,115 (934055846115) |
Active | H1 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C6V2,135 (934055846135) |
Active | H1 | SOD523_135 | ||||
BZX585-C6V8 | BZX585-C6V8,115 (934055847115) |
Active | H2 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C6V8,135 (934055847135) |
Active | H2 | SOD523_135 | ||||
BZX585-C75 | BZX585-C75,115 (934057437115) |
Active | HU |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C7V5 | BZX585-C7V5,115 (934055848115) |
Active | H3 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C7V5,135 (934055848135) |
Active | H3 | SOD523_135 | ||||
BZX585-C8V2 | BZX585-C8V2,115 (934055849115) |
Active | H4 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C8V2,135 (934055849135) |
Active | H4 | SOD523_135 | ||||
BZX585-C9V1 | BZX585-C9V1,115 (934055850115) |
Active | H5 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
BZX585-C9V1,135 (934055850135) |
Active | H5 | SOD523_135 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BZX585-B10 | BZX585-B10,115 | BZX585-B10 | ||
BZX585-B10 | BZX585-B10,135 | BZX585-B10 | ||
BZX585-B11 | BZX585-B11,115 | BZX585-B11 | ||
BZX585-B11 | BZX585-B11,135 | BZX585-B11 | ||
BZX585-B12 | BZX585-B12,115 | BZX585-B12 | ||
BZX585-B12 | BZX585-B12,135 | BZX585-B12 | ||
BZX585-B13 | BZX585-B13,115 | BZX585-B13 | ||
BZX585-B13 | BZX585-B13,135 | BZX585-B13 | ||
BZX585-B15 | BZX585-B15,115 | BZX585-B15 | ||
BZX585-B15 | BZX585-B15,135 | BZX585-B15 | ||
BZX585-B16 | BZX585-B16,115 | BZX585-B16 | ||
BZX585-B18 | BZX585-B18,115 | BZX585-B18 | ||
BZX585-B20 | BZX585-B20,115 | BZX585-B20 | ||
BZX585-B22 | BZX585-B22,115 | BZX585-B22 | ||
BZX585-B24 | BZX585-B24,115 | BZX585-B24 | ||
BZX585-B27 | BZX585-B27,115 | BZX585-B27 | ||
BZX585-B2V4 | BZX585-B2V4,115 | BZX585-B2V4 | ||
BZX585-B2V4 | BZX585-B2V4,135 | BZX585-B2V4 | ||
BZX585-B2V7 | BZX585-B2V7,115 | BZX585-B2V7 | ||
BZX585-B2V7 | BZX585-B2V7,135 | BZX585-B2V7 | ||
BZX585-B30 | BZX585-B30,115 | BZX585-B30 | ||
BZX585-B33 | BZX585-B33,115 | BZX585-B33 | ||
BZX585-B36 | BZX585-B36,115 | BZX585-B36 | ||
BZX585-B39 | BZX585-B39,115 | BZX585-B39 | ||
BZX585-B3V0 | BZX585-B3V0,115 | BZX585-B3V0 | ||
BZX585-B3V0 | BZX585-B3V0,135 | BZX585-B3V0 | ||
BZX585-B3V3 | BZX585-B3V3,115 | BZX585-B3V3 | ||
BZX585-B3V3 | BZX585-B3V3,135 | BZX585-B3V3 | ||
BZX585-B3V6 | BZX585-B3V6,115 | BZX585-B3V6 | ||
BZX585-B3V6 | BZX585-B3V6,135 | BZX585-B3V6 | ||
BZX585-B3V9 | BZX585-B3V9,115 | BZX585-B3V9 | ||
BZX585-B3V9 | BZX585-B3V9,135 | BZX585-B3V9 | ||
BZX585-B43 | BZX585-B43,115 | BZX585-B43 | ||
BZX585-B47 | BZX585-B47,115 | BZX585-B47 | ||
BZX585-B4V3 | BZX585-B4V3,115 | BZX585-B4V3 | ||
BZX585-B4V3 | BZX585-B4V3,135 | BZX585-B4V3 | ||
BZX585-B4V7 | BZX585-B4V7,115 | BZX585-B4V7 | ||
BZX585-B4V7 | BZX585-B4V7,135 | BZX585-B4V7 | ||
BZX585-B51 | BZX585-B51,115 | BZX585-B51 | ||
BZX585-B56 | BZX585-B56,115 | BZX585-B56 | ||
BZX585-B5V1 | BZX585-B5V1,115 | BZX585-B5V1 | ||
BZX585-B5V1 | BZX585-B5V1,135 | BZX585-B5V1 | ||
BZX585-B5V6 | BZX585-B5V6,115 | BZX585-B5V6 | ||
BZX585-B5V6 | BZX585-B5V6,135 | BZX585-B5V6 | ||
BZX585-B62 | BZX585-B62,115 | BZX585-B62 | ||
BZX585-B68 | BZX585-B68,115 | BZX585-B68 | ||
BZX585-B6V2 | BZX585-B6V2,115 | BZX585-B6V2 | ||
BZX585-B6V2 | BZX585-B6V2,135 | BZX585-B6V2 | ||
BZX585-B6V8 | BZX585-B6V8,115 | BZX585-B6V8 | ||
BZX585-B6V8 | BZX585-B6V8,135 | BZX585-B6V8 | ||
BZX585-B75 | BZX585-B75,115 | BZX585-B75 | ||
BZX585-B7V5 | BZX585-B7V5,115 | BZX585-B7V5 | ||
BZX585-B7V5 | BZX585-B7V5,135 | BZX585-B7V5 | ||
BZX585-B8V2 | BZX585-B8V2,115 | BZX585-B8V2 | ||
BZX585-B8V2 | BZX585-B8V2,135 | BZX585-B8V2 | ||
BZX585-B9V1 | BZX585-B9V1,115 | BZX585-B9V1 | ||
BZX585-B9V1 | BZX585-B9V1,135 | BZX585-B9V1 | ||
BZX585-C10 | BZX585-C10,115 | BZX585-C10 | ||
BZX585-C10 | BZX585-C10,135 | BZX585-C10 | ||
BZX585-C11 | BZX585-C11,115 | BZX585-C11 | ||
BZX585-C11 | BZX585-C11,135 | BZX585-C11 | ||
BZX585-C11 | BZX585-C11YL | BZX585-C11 | ||
BZX585-C12 | BZX585-C12,115 | BZX585-C12 | ||
BZX585-C12 | BZX585-C12,135 | BZX585-C12 | ||
BZX585-C13 | BZX585-C13,115 | BZX585-C13 | ||
BZX585-C13 | BZX585-C13,135 | BZX585-C13 | ||
BZX585-C13 | BZX585-C13F | BZX585-C13 | ||
BZX585-C15 | BZX585-C15,115 | BZX585-C15 | ||
BZX585-C15 | BZX585-C15,135 | BZX585-C15 | ||
BZX585-C16 | BZX585-C16,115 | BZX585-C16 | ||
BZX585-C18 | BZX585-C18,115 | BZX585-C18 | ||
BZX585-C20 | BZX585-C20,115 | BZX585-C20 | ||
BZX585-C22 | BZX585-C22,115 | BZX585-C22 | ||
BZX585-C24 | BZX585-C24,115 | BZX585-C24 | ||
BZX585-C27 | BZX585-C27,115 | BZX585-C27 | ||
BZX585-C27 | BZX585-C27F | BZX585-C27 | ||
BZX585-C27 | BZX585-C27/1F | BZX585-C27 | ||
BZX585-C27 | BZX585-C27/1X | BZX585-C27 | ||
BZX585-C2V4 | BZX585-C2V4,115 | BZX585-C2V4 | ||
BZX585-C2V4 | BZX585-C2V4,135 | BZX585-C2V4 | ||
BZX585-C2V7 | BZX585-C2V7,115 | BZX585-C2V7 | ||
BZX585-C2V7 | BZX585-C2V7,135 | BZX585-C2V7 | ||
BZX585-C30 | BZX585-C30,115 | BZX585-C30 | ||
BZX585-C33 | BZX585-C33,115 | BZX585-C33 | ||
BZX585-C36 | BZX585-C36,115 | BZX585-C36 | ||
BZX585-C36 | BZX585-C36F | BZX585-C36 | ||
BZX585-C39 | BZX585-C39,115 | BZX585-C39 | ||
BZX585-C3V0 | BZX585-C3V0,115 | BZX585-C3V0 | ||
BZX585-C3V0 | BZX585-C3V0,135 | BZX585-C3V0 | ||
BZX585-C3V3 | BZX585-C3V3,115 | BZX585-C3V3 | ||
BZX585-C3V3 | BZX585-C3V3,135 | BZX585-C3V3 | ||
BZX585-C3V6 | BZX585-C3V6,115 | BZX585-C3V6 | ||
BZX585-C3V6 | BZX585-C3V6,135 | BZX585-C3V6 | ||
BZX585-C3V9 | BZX585-C3V9,115 | BZX585-C3V9 | ||
BZX585-C3V9 | BZX585-C3V9,135 | BZX585-C3V9 | ||
BZX585-C43 | BZX585-C43,115 | BZX585-C43 | ||
BZX585-C47 | BZX585-C47,115 | BZX585-C47 | ||
BZX585-C4V3 | BZX585-C4V3,115 | BZX585-C4V3 | ||
BZX585-C4V3 | BZX585-C4V3,135 | BZX585-C4V3 | ||
BZX585-C4V7 | BZX585-C4V7,115 | BZX585-C4V7 | ||
BZX585-C4V7 | BZX585-C4V7,135 | BZX585-C4V7 | ||
BZX585-C51 | BZX585-C51,115 | BZX585-C51 | ||
BZX585-C56 | BZX585-C56,115 | BZX585-C56 | ||
BZX585-C5V1 | BZX585-C5V1,115 | BZX585-C5V1 | ||
BZX585-C5V1 | BZX585-C5V1,135 | BZX585-C5V1 | ||
BZX585-C5V6 | BZX585-C5V6,115 | BZX585-C5V6 | ||
BZX585-C5V6 | BZX585-C5V6,135 | BZX585-C5V6 | ||
BZX585-C62 | BZX585-C62,115 | BZX585-C62 | ||
BZX585-C68 | BZX585-C68,115 | BZX585-C68 | ||
BZX585-C6V2 | BZX585-C6V2,115 | BZX585-C6V2 | ||
BZX585-C6V2 | BZX585-C6V2,135 | BZX585-C6V2 | ||
BZX585-C6V8 | BZX585-C6V8,115 | BZX585-C6V8 | ||
BZX585-C6V8 | BZX585-C6V8,135 | BZX585-C6V8 | ||
BZX585-C75 | BZX585-C75,115 | BZX585-C75 | ||
BZX585-C7V5 | BZX585-C7V5,115 | BZX585-C7V5 | ||
BZX585-C7V5 | BZX585-C7V5,135 | BZX585-C7V5 | ||
BZX585-C8V2 | BZX585-C8V2,115 | BZX585-C8V2 | ||
BZX585-C8V2 | BZX585-C8V2,135 | BZX585-C8V2 | ||
BZX585-C9V1 | BZX585-C9V1,115 | BZX585-C9V1 | ||
BZX585-C9V1 | BZX585-C9V1,135 | BZX585-C9V1 |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
BZX585_SER | Voltage regulator diodes | Data sheet | 2020-12-04 |
mam387 | Package and graphic symbol | Block diagram | 2010-02-18 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD523_mk | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Marcom graphics | 2017-01-28 |
SOD523 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Ordering, pricing & availability
- BZX585-B10
- BZX585-B11
- BZX585-B12
- BZX585-B13
- BZX585-B15
- BZX585-B16
- BZX585-B18
- BZX585-B20
- BZX585-B22
- BZX585-B24
- BZX585-B27
- BZX585-B2V4
- BZX585-B2V7
- BZX585-B30
- BZX585-B33
- BZX585-B36
- BZX585-B39
- BZX585-B3V0
- BZX585-B3V3
- BZX585-B3V6
- BZX585-B3V9
- BZX585-B43
- BZX585-B47
- BZX585-B4V3
- BZX585-B4V7
- BZX585-B51
- BZX585-B56
- BZX585-B5V1
- BZX585-B5V6
- BZX585-B62
- BZX585-B68
- BZX585-B6V2
- BZX585-B6V8
- BZX585-B75
- BZX585-B7V5
- BZX585-B8V2
- BZX585-B9V1
- BZX585-C10
- BZX585-C11
- BZX585-C12
- BZX585-C13
- BZX585-C15
- BZX585-C16
- BZX585-C18
- BZX585-C20
- BZX585-C22
- BZX585-C24
- BZX585-C27
- BZX585-C2V4
- BZX585-C2V7
- BZX585-C30
- BZX585-C33
- BZX585-C36
- BZX585-C39
- BZX585-C3V0
- BZX585-C3V3
- BZX585-C3V6
- BZX585-C3V9
- BZX585-C43
- BZX585-C47
- BZX585-C4V3
- BZX585-C4V7
- BZX585-C51
- BZX585-C56
- BZX585-C5V1
- BZX585-C5V6
- BZX585-C62
- BZX585-C68
- BZX585-C6V2
- BZX585-C6V8
- BZX585-C75
- BZX585-C7V5
- BZX585-C8V2
- BZX585-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.