Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD323F

BZX84J (Automotive)

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [min] (V) VZ [max] (V) IF [max] (mA) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
BZX84J-B10 SOD323F SC-90 1.7 x 1.25 x 0.7 10 5 2% 9.8 10.2 250 550 40 150 single
BZX84J-B11 SOD323F SC-90 1.7 x 1.25 x 0.7 11 5 2% 10.8 11.2 250 550 40 150 single
BZX84J-B12 SOD323F SC-90 1.7 x 1.25 x 0.7 12 5 2% 11.8 12.2 250 550 40 150 single
BZX84J-B13 SOD323F SC-90 1.7 x 1.25 x 0.7 13 5 2% 12.7 13.3 250 550 40 150 single
BZX84J-B15 SOD323F SC-90 1.7 x 1.25 x 0.7 15 5 2% 14.7 15.3 250 550 40 150 single
BZX84J-B16 SOD323F SC-90 1.7 x 1.25 x 0.7 16 5 2% 15.7 16.3 250 550 40 150 single
BZX84J-B18 SOD323F SC-90 1.7 x 1.25 x 0.7 18 5 2% 17.6 18.4 250 550 40 150 single
BZX84J-B20 SOD323F SC-90 1.7 x 1.25 x 0.7 20 5 2% 19.6 20.4 250 550 40 150 single
BZX84J-B22 SOD323F SC-90 1.7 x 1.25 x 0.7 22 5 2% 21.6 22.4 250 550 40 150 single
BZX84J-B24 SOD323F SC-90 1.7 x 1.25 x 0.7 24 5 2% 23.5 24.5 250 550 40 150 single
BZX84J-B27 SOD323F SC-90 1.7 x 1.25 x 0.7 27 2 2% 26.5 27.5 250 550 40 150 single
BZX84J-B2V4 SOD323F SC-90 1.7 x 1.25 x 0.7 2.4 5 2% 2.35 2.45 250 550 40 150 single
BZX84J-B2V7 SOD323F SC-90 1.7 x 1.25 x 0.7 2.7 5 2% 2.65 2.75 250 550 40 150 single
BZX84J-B30 SOD323F SC-90 1.7 x 1.25 x 0.7 30 2 2% 29.4 30.6 250 550 40 150 single
BZX84J-B33 SOD323F SC-90 1.7 x 1.25 x 0.7 33 2 2% 32.3 33.7 250 550 40 150 single
BZX84J-B36 SOD323F SC-90 1.7 x 1.25 x 0.7 36 2 2% 35.3 36.7 250 550 40 150 single
BZX84J-B39 SOD323F SC-90 1.7 x 1.25 x 0.7 39 2 2% 38.2 39.8 250 550 40 150 single
BZX84J-B3V0 SOD323F SC-90 1.7 x 1.25 x 0.7 3 5 2% 2.94 3.06 250 550 40 150 single
BZX84J-B3V3 SOD323F SC-90 1.7 x 1.25 x 0.7 3.3 5 2% 3.23 3.37 250 550 40 150 single
BZX84J-B3V6 SOD323F SC-90 1.7 x 1.25 x 0.7 3.6 5 2% 3.53 3.67 250 550 40 150 single
BZX84J-B3V9 SOD323F SC-90 1.7 x 1.25 x 0.7 3.9 5 2% 3.82 3.98 250 550 40 150 single
BZX84J-B43 SOD323F SC-90 1.7 x 1.25 x 0.7 43 2 2% 42.1 43.9 250 550 40 150 single
BZX84J-B47 SOD323F SC-90 1.7 x 1.25 x 0.7 47 2 2% 46.1 47.9 250 550 40 150 single
BZX84J-B4V3 SOD323F SC-90 1.7 x 1.25 x 0.7 4.3 5 2% 4.21 4.39 250 550 40 150 single
BZX84J-B4V7 SOD323F SC-90 1.7 x 1.25 x 0.7 4.7 5 2% 4.61 4.79 250 550 40 150 single
BZX84J-B51 SOD323F SC-90 1.7 x 1.25 x 0.7 51 2 2% 50 52 250 550 40 150 single
BZX84J-B56 SOD323F SC-90 1.7 x 1.25 x 0.7 56 2 2% 54.9 57.1 250 550 40 150 single
BZX84J-B5V1 SOD323F SC-90 1.7 x 1.25 x 0.7 5.1 5 2% 5 5.2 250 550 40 150 single
BZX84J-B5V6 SOD323F SC-90 1.7 x 1.25 x 0.7 5.6 5 2% 5.49 5.71 250 550 40 150 single
BZX84J-B62 SOD323F SC-90 1.7 x 1.25 x 0.7 62 2 2% 60.8 63.2 250 550 40 150 single
BZX84J-B68 SOD323F SC-90 1.7 x 1.25 x 0.7 68 2 2% 66.6 69.4 250 550 40 150 single
BZX84J-B6V2 SOD323F SC-90 1.7 x 1.25 x 0.7 6.2 5 2% 6.08 6.32 250 550 40 150 single
BZX84J-B6V8 SOD323F SC-90 1.7 x 1.25 x 0.7 6.8 5 2% 6.66 6.94 250 550 40 150 single
BZX84J-B75 SOD323F SC-90 1.7 x 1.25 x 0.7 75 2 2% 73.5 76.5 250 550 40 150 single
BZX84J-B7V5 SOD323F SC-90 1.7 x 1.25 x 0.7 7.5 5 2% 7.35 7.65 250 550 40 150 single
BZX84J-B8V2 SOD323F SC-90 1.7 x 1.25 x 0.7 8.2 5 2% 8.04 8.36 250 550 40 150 single
BZX84J-B9V1 SOD323F SC-90 1.7 x 1.25 x 0.7 9.1 5 2% 8.92 9.28 250 550 40 150 single
BZX84J-C10 SOD323F SC-90 1.7 x 1.25 x 0.7 10 5 appr. 5% 9.4 10.6 250 550 40 150 single
BZX84J-C11 SOD323F SC-90 1.7 x 1.25 x 0.7 11 5 appr. 5% 10.4 11.6 250 550 40 150 single
BZX84J-C12 SOD323F SC-90 1.7 x 1.25 x 0.7 12 5 appr. 5% 11.4 12.7 250 550 40 150 single
BZX84J-C13 SOD323F SC-90 1.7 x 1.25 x 0.7 13 5 appr. 5% 12.4 14.1 250 550 40 150 single
BZX84J-C15 SOD323F SC-90 1.7 x 1.25 x 0.7 15 5 appr. 5% 13.8 15.6 250 550 40 150 single
BZX84J-C16 SOD323F SC-90 1.7 x 1.25 x 0.7 16 5 appr. 5% 15.3 17.1 250 550 40 150 single
BZX84J-C18 SOD323F SC-90 1.7 x 1.25 x 0.7 18 5 appr. 5% 16.8 19.1 250 550 40 150 single
BZX84J-C20 SOD323F SC-90 1.7 x 1.25 x 0.7 20 5 appr. 5% 18.8 21.2 250 550 40 150 single
BZX84J-C22 SOD323F SC-90 1.7 x 1.25 x 0.7 22 5 appr. 5% 20.8 23.3 250 550 40 150 single
BZX84J-C24 SOD323F SC-90 1.7 x 1.25 x 0.7 24 5 appr. 5% 22.8 25.6 250 550 40 150 single
BZX84J-C27 SOD323F SC-90 1.7 x 1.25 x 0.7 27 2 appr. 5% 25.1 28.9 250 550 40 150 single
BZX84J-C2V4 SOD323F SC-90 1.7 x 1.25 x 0.7 2.4 5 appr. 5% 2.2 2.6 250 550 40 150 single
BZX84J-C2V7 SOD323F SC-90 1.7 x 1.25 x 0.7 2.7 5 appr. 5% 2.5 2.9 250 550 40 150 single
BZX84J-C30 SOD323F SC-90 1.7 x 1.25 x 0.7 30 2 appr. 5% 28 32 250 550 40 150 single
BZX84J-C33 SOD323F SC-90 1.7 x 1.25 x 0.7 33 2 appr. 5% 31 35 250 550 40 150 single
BZX84J-C36 SOD323F SC-90 1.7 x 1.25 x 0.7 36 2 appr. 5% 34 38 250 550 40 150 single
BZX84J-C39 SOD323F SC-90 1.7 x 1.25 x 0.7 39 2 appr. 5% 37 41 250 550 40 150 single
BZX84J-C3V0 SOD323F SC-90 1.7 x 1.25 x 0.7 3 5 appr. 5% 2.8 3.2 250 550 40 150 single
BZX84J-C3V3 SOD323F SC-90 1.7 x 1.25 x 0.7 3.3 5 appr. 5% 3.1 3.5 250 550 40 150 single
BZX84J-C3V6 SOD323F SC-90 1.7 x 1.25 x 0.7 3.6 5 appr. 5% 3.4 3.8 250 550 40 150 single
BZX84J-C3V9 SOD323F SC-90 1.7 x 1.25 x 0.7 3.9 5 appr. 5% 3.7 4.1 250 550 40 150 single
BZX84J-C43 SOD323F SC-90 1.7 x 1.25 x 0.7 43 2 appr. 5% 40 46 250 550 40 150 single
BZX84J-C47 SOD323F SC-90 1.7 x 1.25 x 0.7 47 2 appr. 5% 44 50 250 550 40 150 single
BZX84J-C4V3 SOD323F SC-90 1.7 x 1.25 x 0.7 4.3 5 appr. 5% 4 4.6 250 550 40 150 single
BZX84J-C4V7 SOD323F SC-90 1.7 x 1.25 x 0.7 4.7 5 appr. 5% 4.4 5 250 550 40 150 single
BZX84J-C51 SOD323F SC-90 1.7 x 1.25 x 0.7 51 2 appr. 5% 48 54 250 550 40 150 single
BZX84J-C56 SOD323F SC-90 1.7 x 1.25 x 0.7 56 2 appr. 5% 52 60 250 550 40 150 single
BZX84J-C5V1 SOD323F SC-90 1.7 x 1.25 x 0.7 5.1 5 appr. 5% 4.8 5.4 250 550 40 150 single
BZX84J-C5V6 SOD323F SC-90 1.7 x 1.25 x 0.7 5.6 5 appr. 5% 5.2 6 250 550 40 150 single
BZX84J-C62 SOD323F SC-90 1.7 x 1.25 x 0.7 62 2 appr. 5% 58 66 250 550 40 150 single
BZX84J-C68 SOD323F SC-90 1.7 x 1.25 x 0.7 68 2 appr. 5% 64 72 250 550 40 150 single
BZX84J-C6V2 SOD323F SC-90 1.7 x 1.25 x 0.7 6.2 5 appr. 5% 5.8 6.6 250 550 40 150 single
BZX84J-C6V8 SOD323F SC-90 1.7 x 1.25 x 0.7 6.8 5 appr. 5% 6.4 7.2 250 550 40 150 single
BZX84J-C75 SOD323F SC-90 1.7 x 1.25 x 0.7 75 2 appr. 5% 70 79 250 550 40 150 single
BZX84J-C7V5 SOD323F SC-90 1.7 x 1.25 x 0.7 7.5 5 appr. 5% 7 7.9 250 550 40 150 single
BZX84J-C8V2 SOD323F SC-90 1.7 x 1.25 x 0.7 8.2 5 appr. 5% 7.7 8.7 250 550 40 150 single
BZX84J-C9V1 SOD323F SC-90 1.7 x 1.25 x 0.7 9.1 5 appr. 5% 8.5 9.6 250 550 40 150 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX84J-B10 BZX84J-B10,115
(934060936115)
Active S8 SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B11 BZX84J-B11,115
(934060937115)
Active S9 SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B12 BZX84J-B12,115
(934060938115)
Active SA SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B13 BZX84J-B13,115
(934060939115)
Active SB SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B15 BZX84J-B15,115
(934060941115)
Active SC SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B16 BZX84J-B16,115
(934060942115)
Active SD SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B18 BZX84J-B18,115
(934060943115)
Active SE SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B20 BZX84J-B20,115
(934060944115)
Active SF SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B22 BZX84J-B22,115
(934060945115)
Active SG SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B24 BZX84J-B24,115
(934060946115)
Active SH SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B27 BZX84J-B27,115
(934060947115)
Active SK SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B2V4 BZX84J-B2V4,115
(934060948115)
Active SL SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B2V7 BZX84J-B2V7,115
(934060949115)
Active SM SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B30 BZX84J-B30,115
(934060951115)
Active SN SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B33 BZX84J-B33,115
(934060952115)
Active SP SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B36 BZX84J-B36,115
(934060953115)
Active SR SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B39 BZX84J-B39,115
(934060954115)
Active SS SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B3V0 BZX84J-B3V0,115
(934060958115)
Active ST SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B3V3 BZX84J-B3V3,115
(934060959115)
Active SU SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B3V6 BZX84J-B3V6,115
(934060961115)
Active SV SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B3V9 BZX84J-B3V9,115
(934060962115)
Active SW SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B43 BZX84J-B43,115
(934060963115)
Active SX SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B47 BZX84J-B47,115
(934060964115)
Active SY SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B4V3 BZX84J-B4V3,115
(934060965115)
Active SZ SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B4V7 BZX84J-B4V7,115
(934060966115)
Active TA SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B51 BZX84J-B51,115
(934060967115)
Active TB SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B56 BZX84J-B56,115
(934060968115)
Active TC SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B5V1 BZX84J-B5V1,115
(934060969115)
Active TD SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B5V6 BZX84J-B5V6,115
(934060971115)
Active TE SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B62 BZX84J-B62,115
(934060972115)
Active TF SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B68 BZX84J-B68,115
(934060974115)
Active TG SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B6V2 BZX84J-B6V2,115
(934060975115)
Active TH SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B6V8 BZX84J-B6V8,115
(934060976115)
Active TK SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B75 BZX84J-B75,115
(934060977115)
Active TL SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B7V5 BZX84J-B7V5,115
(934060978115)
Active TM SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B8V2 BZX84J-B8V2,115
(934060979115)
Active TN SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-B9V1 BZX84J-B9V1,115
(934060981115)
Active TP SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C10 BZX84J-C10,115
(934060982115)
Active TR SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C11 BZX84J-C11,115
(934060983115)
Active TS SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C12 BZX84J-C12,115
(934060984115)
Active TT SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C12F
(934060984135)
Active TT Not available
BZX84J-C13 BZX84J-C13,115
(934060985115)
Active TU SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C15 BZX84J-C15,115
(934060986115)
Active TV SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C16 BZX84J-C16,115
(934060987115)
Active TW SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C18 BZX84J-C18,115
(934060988115)
Active TX SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C20 BZX84J-C20,115
(934060989115)
Active TY SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C22 BZX84J-C22,115
(934060991115)
Active TZ SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C24 BZX84J-C24,115
(934060992115)
Active U1 SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C27 BZX84J-C27,115
(934060993115)
Active U2 SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C27,135
(934060993135)
Active U2 Not available
BZX84J-C2V4 BZX84J-C2V4,115
(934060994115)
Active U3 SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C2V7 BZX84J-C2V7,115
(934060995115)
Active U4 SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C30 BZX84J-C30,115
(934060996115)
Active U5 SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C33 BZX84J-C33,115
(934060997115)
Active U6 SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C36 BZX84J-C36,115
(934060998115)
Active U7 SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C39 BZX84J-C39,115
(934060999115)
Active U8 SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C3V0 BZX84J-C3V0,115
(934061001115)
Active U9 SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C3V3 BZX84J-C3V3,115
(934061002115)
Active UA SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C3V6 BZX84J-C3V6,115
(934061003115)
Active UB SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C3V9 BZX84J-C3V9,115
(934061004115)
Active UC SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C43 BZX84J-C43,115
(934061005115)
Active UD SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C47 BZX84J-C47,115
(934061006115)
Active UE SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C4V3 BZX84J-C4V3,115
(934061007115)
Active UF SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C4V7 BZX84J-C4V7,115
(934061008115)
Active UG SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C51 BZX84J-C51,115
(934061009115)
Active UH SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C56 BZX84J-C56,115
(934061011115)
Active UK SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C5V1 BZX84J-C5V1,115
(934061012115)
Active UL SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C5V6 BZX84J-C5V6,115
(934061013115)
Active UM SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C62 BZX84J-C62,115
(934061014115)
Active UN SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C68 BZX84J-C68,115
(934061015115)
Active UP SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C6V2 BZX84J-C6V2,115
(934061016115)
Active UR SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C6V8 BZX84J-C6V8,115
(934061017115)
Active US SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C75 BZX84J-C75,115
(934061018115)
Active UT SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C7V5 BZX84J-C7V5,115
(934061019115)
Active UU SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C8V2 BZX84J-C8V2,115
(934061021115)
Active UV SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BZX84J-C9V1 BZX84J-C9V1,115
(934061022115)
Active UW SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX84J-B10 BZX84J-B10,115 BZX84J-B10 rohs rhf rhf
BZX84J-B11 BZX84J-B11,115 BZX84J-B11 rohs rhf rhf
BZX84J-B12 BZX84J-B12,115 BZX84J-B12 rohs rhf rhf
BZX84J-B13 BZX84J-B13,115 BZX84J-B13 rohs rhf rhf
BZX84J-B15 BZX84J-B15,115 BZX84J-B15 rohs rhf rhf
BZX84J-B16 BZX84J-B16,115 BZX84J-B16 rohs rhf rhf
BZX84J-B18 BZX84J-B18,115 BZX84J-B18 rohs rhf rhf
BZX84J-B20 BZX84J-B20,115 BZX84J-B20 rohs rhf rhf
BZX84J-B22 BZX84J-B22,115 BZX84J-B22 rohs rhf rhf
BZX84J-B24 BZX84J-B24,115 BZX84J-B24 rohs rhf rhf
BZX84J-B27 BZX84J-B27,115 BZX84J-B27 rohs rhf rhf
BZX84J-B2V4 BZX84J-B2V4,115 BZX84J-B2V4 rohs rhf rhf
BZX84J-B2V7 BZX84J-B2V7,115 BZX84J-B2V7 rohs rhf rhf
BZX84J-B30 BZX84J-B30,115 BZX84J-B30 rohs rhf rhf
BZX84J-B33 BZX84J-B33,115 BZX84J-B33 rohs rhf rhf
BZX84J-B36 BZX84J-B36,115 BZX84J-B36 rohs rhf rhf
BZX84J-B39 BZX84J-B39,115 BZX84J-B39 rohs rhf rhf
BZX84J-B3V0 BZX84J-B3V0,115 BZX84J-B3V0 rohs rhf rhf
BZX84J-B3V3 BZX84J-B3V3,115 BZX84J-B3V3 rohs rhf rhf
BZX84J-B3V6 BZX84J-B3V6,115 BZX84J-B3V6 rohs rhf rhf
BZX84J-B3V9 BZX84J-B3V9,115 BZX84J-B3V9 rohs rhf rhf
BZX84J-B43 BZX84J-B43,115 BZX84J-B43 rohs rhf rhf
BZX84J-B47 BZX84J-B47,115 BZX84J-B47 rohs rhf rhf
BZX84J-B4V3 BZX84J-B4V3,115 BZX84J-B4V3 rohs rhf rhf
BZX84J-B4V7 BZX84J-B4V7,115 BZX84J-B4V7 rohs rhf rhf
BZX84J-B51 BZX84J-B51,115 BZX84J-B51 rohs rhf rhf
BZX84J-B56 BZX84J-B56,115 BZX84J-B56 rohs rhf rhf
BZX84J-B5V1 BZX84J-B5V1,115 BZX84J-B5V1 rohs rhf rhf
BZX84J-B5V6 BZX84J-B5V6,115 BZX84J-B5V6 rohs rhf rhf
BZX84J-B62 BZX84J-B62,115 BZX84J-B62 rohs rhf rhf
BZX84J-B68 BZX84J-B68,115 BZX84J-B68 rohs rhf rhf
BZX84J-B6V2 BZX84J-B6V2,115 BZX84J-B6V2 rohs rhf rhf
BZX84J-B6V8 BZX84J-B6V8,115 BZX84J-B6V8 rohs rhf rhf
BZX84J-B75 BZX84J-B75,115 BZX84J-B75 rohs rhf rhf
BZX84J-B7V5 BZX84J-B7V5,115 BZX84J-B7V5 rohs rhf rhf
BZX84J-B8V2 BZX84J-B8V2,115 BZX84J-B8V2 rohs rhf rhf
BZX84J-B9V1 BZX84J-B9V1,115 BZX84J-B9V1 rohs rhf rhf
BZX84J-C10 BZX84J-C10,115 BZX84J-C10 rohs rhf rhf
BZX84J-C11 BZX84J-C11,115 BZX84J-C11 rohs rhf rhf
BZX84J-C12 BZX84J-C12,115 BZX84J-C12 rohs rhf rhf
BZX84J-C12 BZX84J-C12F BZX84J-C12 rohs rhf rhf
BZX84J-C13 BZX84J-C13,115 BZX84J-C13 rohs rhf rhf
BZX84J-C15 BZX84J-C15,115 BZX84J-C15 rohs rhf rhf
BZX84J-C16 BZX84J-C16,115 BZX84J-C16 rohs rhf rhf
BZX84J-C18 BZX84J-C18,115 BZX84J-C18 rohs rhf rhf
BZX84J-C20 BZX84J-C20,115 BZX84J-C20 rohs rhf rhf
BZX84J-C22 BZX84J-C22,115 BZX84J-C22 rohs rhf rhf
BZX84J-C24 BZX84J-C24,115 BZX84J-C24 rohs rhf rhf
BZX84J-C27 BZX84J-C27,115 BZX84J-C27 rohs rhf rhf
BZX84J-C27 BZX84J-C27,135 BZX84J-C27 rohs rhf rhf
BZX84J-C2V4 BZX84J-C2V4,115 BZX84J-C2V4 rohs rhf rhf
BZX84J-C2V7 BZX84J-C2V7,115 BZX84J-C2V7 rohs rhf rhf
BZX84J-C30 BZX84J-C30,115 BZX84J-C30 rohs rhf rhf
BZX84J-C33 BZX84J-C33,115 BZX84J-C33 rohs rhf rhf
BZX84J-C36 BZX84J-C36,115 BZX84J-C36 rohs rhf rhf
BZX84J-C39 BZX84J-C39,115 BZX84J-C39 rohs rhf rhf
BZX84J-C3V0 BZX84J-C3V0,115 BZX84J-C3V0 rohs rhf rhf
BZX84J-C3V3 BZX84J-C3V3,115 BZX84J-C3V3 rohs rhf rhf
BZX84J-C3V6 BZX84J-C3V6,115 BZX84J-C3V6 rohs rhf rhf
BZX84J-C3V9 BZX84J-C3V9,115 BZX84J-C3V9 rohs rhf rhf
BZX84J-C43 BZX84J-C43,115 BZX84J-C43 rohs rhf rhf
BZX84J-C47 BZX84J-C47,115 BZX84J-C47 rohs rhf rhf
BZX84J-C4V3 BZX84J-C4V3,115 BZX84J-C4V3 rohs rhf rhf
BZX84J-C4V7 BZX84J-C4V7,115 BZX84J-C4V7 rohs rhf rhf
BZX84J-C51 BZX84J-C51,115 BZX84J-C51 rohs rhf rhf
BZX84J-C56 BZX84J-C56,115 BZX84J-C56 rohs rhf rhf
BZX84J-C5V1 BZX84J-C5V1,115 BZX84J-C5V1 rohs rhf rhf
BZX84J-C5V6 BZX84J-C5V6,115 BZX84J-C5V6 rohs rhf rhf
BZX84J-C62 BZX84J-C62,115 BZX84J-C62 rohs rhf rhf
BZX84J-C68 BZX84J-C68,115 BZX84J-C68 rohs rhf rhf
BZX84J-C6V2 BZX84J-C6V2,115 BZX84J-C6V2 rohs rhf rhf
BZX84J-C6V8 BZX84J-C6V8,115 BZX84J-C6V8 rohs rhf rhf
BZX84J-C75 BZX84J-C75,115 BZX84J-C75 rohs rhf rhf
BZX84J-C7V5 BZX84J-C7V5,115 BZX84J-C7V5 rohs rhf rhf
BZX84J-C8V2 BZX84J-C8V2,115 BZX84J-C8V2 rohs rhf rhf
BZX84J-C9V1 BZX84J-C9V1,115 BZX84J-C9V1 rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
BZX84J_SER Single Zener diodes Data sheet 2017-06-06
006aaa152 Block diagram Block diagram 2010-02-10
sod323f_sv Simplified outline: SOD323F Block diagram 2009-11-04
SOT323F 3D model for products with SOT323F package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-90_SOD323F_mk plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body Marcom graphics 2017-01-28
SOD323F plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body Package information 2022-05-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT323F 3D model for products with SOT323F package Design support 2019-01-22