BZX84J (Automotive)
Single Zener diodes
General-purpose Zener diodes in a SOD323F (SC-90) very small and flat lead Surface-Mounted Device (SMD) plastic package.
Features and benefits
Non-repetitive peak reverse power dissipation: ≤ 40 W
Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
Total power dissipation: ≤ 550 mW
Two tolerance series: ±2 % and ±5 %
AEC-Q101 qualified
Low differential resistance
Small plastic package suitable for surface-mounted design
Applications
General regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX84J-B10 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 10 | 5 | 2% | 10.2 | 250 | 9.8 | 550 | 40 | 150 | single |
BZX84J-B11 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 11 | 5 | 2% | 11.2 | 250 | 10.8 | 550 | 40 | 150 | single |
BZX84J-B12 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 12 | 5 | 2% | 12.2 | 250 | 11.8 | 550 | 40 | 150 | single |
BZX84J-B13 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 13 | 5 | 2% | 13.3 | 250 | 12.7 | 550 | 40 | 150 | single |
BZX84J-B15 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 15 | 5 | 2% | 15.3 | 250 | 14.7 | 550 | 40 | 150 | single |
BZX84J-B16 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 16 | 5 | 2% | 16.3 | 250 | 15.7 | 550 | 40 | 150 | single |
BZX84J-B18 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 18 | 5 | 2% | 18.4 | 250 | 17.6 | 550 | 40 | 150 | single |
BZX84J-B20 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 20 | 5 | 2% | 20.4 | 250 | 19.6 | 550 | 40 | 150 | single |
BZX84J-B22 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 22 | 5 | 2% | 22.4 | 250 | 21.6 | 550 | 40 | 150 | single |
BZX84J-B24 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 24 | 5 | 2% | 24.5 | 250 | 23.5 | 550 | 40 | 150 | single |
BZX84J-B27 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 27 | 2 | 2% | 27.5 | 250 | 26.5 | 550 | 40 | 150 | single |
BZX84J-B2V4 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 2.4 | 5 | 2% | 2.45 | 250 | 2.35 | 550 | 40 | 150 | single |
BZX84J-B2V7 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 2.7 | 5 | 2% | 2.75 | 250 | 2.65 | 550 | 40 | 150 | single |
BZX84J-B30 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 30 | 2 | 2% | 30.6 | 250 | 29.4 | 550 | 40 | 150 | single |
BZX84J-B33 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 33 | 2 | 2% | 33.7 | 250 | 32.3 | 550 | 40 | 150 | single |
BZX84J-B36 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 36 | 2 | 2% | 36.7 | 250 | 35.3 | 550 | 40 | 150 | single |
BZX84J-B39 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 39 | 2 | 2% | 39.8 | 250 | 38.2 | 550 | 40 | 150 | single |
BZX84J-B3V0 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3 | 5 | 2% | 3.06 | 250 | 2.94 | 550 | 40 | 150 | single |
BZX84J-B3V3 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.3 | 5 | 2% | 3.37 | 250 | 3.23 | 550 | 40 | 150 | single |
BZX84J-B3V6 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.6 | 5 | 2% | 3.67 | 250 | 3.53 | 550 | 40 | 150 | single |
BZX84J-B3V9 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.9 | 5 | 2% | 3.98 | 250 | 3.82 | 550 | 40 | 150 | single |
BZX84J-B43 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 43 | 2 | 2% | 43.9 | 250 | 42.1 | 550 | 40 | 150 | single |
BZX84J-B47 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 47 | 2 | 2% | 47.9 | 250 | 46.1 | 550 | 40 | 150 | single |
BZX84J-B4V3 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 4.3 | 5 | 2% | 4.39 | 250 | 4.21 | 550 | 40 | 150 | single |
BZX84J-B4V7 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 4.7 | 5 | 2% | 4.79 | 250 | 4.61 | 550 | 40 | 150 | single |
BZX84J-B51 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 51 | 2 | 2% | 52 | 250 | 50 | 550 | 40 | 150 | single |
BZX84J-B56 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 56 | 2 | 2% | 57.1 | 250 | 54.9 | 550 | 40 | 150 | single |
BZX84J-B5V1 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 5.1 | 5 | 2% | 5.2 | 250 | 5 | 550 | 40 | 150 | single |
BZX84J-B5V6 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 5.6 | 5 | 2% | 5.71 | 250 | 5.49 | 550 | 40 | 150 | single |
BZX84J-B62 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 62 | 2 | 2% | 63.2 | 250 | 60.8 | 550 | 40 | 150 | single |
BZX84J-B68 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 68 | 2 | 2% | 69.4 | 250 | 66.6 | 550 | 40 | 150 | single |
BZX84J-B6V2 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 6.2 | 5 | 2% | 6.32 | 250 | 6.08 | 550 | 40 | 150 | single |
BZX84J-B6V8 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 6.8 | 5 | 2% | 6.94 | 250 | 6.66 | 550 | 40 | 150 | single |
BZX84J-B75 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 75 | 2 | 2% | 76.5 | 250 | 73.5 | 550 | 40 | 150 | single |
BZX84J-B7V5 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 7.5 | 5 | 2% | 7.65 | 250 | 7.35 | 550 | 40 | 150 | single |
BZX84J-B8V2 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 8.2 | 5 | 2% | 8.36 | 250 | 8.04 | 550 | 40 | 150 | single |
BZX84J-B9V1 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 9.1 | 5 | 2% | 9.28 | 250 | 8.92 | 550 | 40 | 150 | single |
BZX84J-C10 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 10 | 5 | appr. 5% | 10.6 | 250 | 9.4 | 550 | 40 | 150 | single |
BZX84J-C11 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 11 | 5 | appr. 5% | 11.6 | 250 | 10.4 | 550 | 40 | 150 | single |
BZX84J-C12 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 12 | 5 | appr. 5% | 12.7 | 250 | 11.4 | 550 | 40 | 150 | single |
BZX84J-C13 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 13 | 5 | appr. 5% | 14.1 | 250 | 12.4 | 550 | 40 | 150 | single |
BZX84J-C15 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 15 | 5 | appr. 5% | 15.6 | 250 | 13.8 | 550 | 40 | 150 | single |
BZX84J-C16 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 16 | 5 | appr. 5% | 17.1 | 250 | 15.3 | 550 | 40 | 150 | single |
BZX84J-C18 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 18 | 5 | appr. 5% | 19.1 | 250 | 16.8 | 550 | 40 | 150 | single |
BZX84J-C20 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 20 | 5 | appr. 5% | 21.2 | 250 | 18.8 | 550 | 40 | 150 | single |
BZX84J-C22 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 22 | 5 | appr. 5% | 23.3 | 250 | 20.8 | 550 | 40 | 150 | single |
BZX84J-C24 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 24 | 5 | appr. 5% | 25.6 | 250 | 22.8 | 550 | 40 | 150 | single |
BZX84J-C27 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 27 | 2 | appr. 5% | 28.9 | 250 | 25.1 | 550 | 40 | 150 | single |
BZX84J-C2V4 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 2.4 | 5 | appr. 5% | 2.6 | 250 | 2.2 | 550 | 40 | 150 | single |
BZX84J-C2V7 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 2.7 | 5 | appr. 5% | 2.9 | 250 | 2.5 | 550 | 40 | 150 | single |
BZX84J-C30 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 30 | 2 | appr. 5% | 32 | 250 | 28 | 550 | 40 | 150 | single |
BZX84J-C33 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 33 | 2 | appr. 5% | 35 | 250 | 31 | 550 | 40 | 150 | single |
BZX84J-C36 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 36 | 2 | appr. 5% | 38 | 250 | 34 | 550 | 40 | 150 | single |
BZX84J-C39 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 39 | 2 | appr. 5% | 41 | 250 | 37 | 550 | 40 | 150 | single |
BZX84J-C3V0 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3 | 5 | appr. 5% | 3.2 | 250 | 2.8 | 550 | 40 | 150 | single |
BZX84J-C3V3 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.3 | 5 | appr. 5% | 3.5 | 250 | 3.1 | 550 | 40 | 150 | single |
BZX84J-C3V6 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.6 | 5 | appr. 5% | 3.8 | 250 | 3.4 | 550 | 40 | 150 | single |
BZX84J-C3V9 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.9 | 5 | appr. 5% | 4.1 | 250 | 3.7 | 550 | 40 | 150 | single |
BZX84J-C43 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 43 | 2 | appr. 5% | 46 | 250 | 40 | 550 | 40 | 150 | single |
BZX84J-C47 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 47 | 2 | appr. 5% | 50 | 250 | 44 | 550 | 40 | 150 | single |
BZX84J-C4V3 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 4.3 | 5 | appr. 5% | 4.6 | 250 | 4 | 550 | 40 | 150 | single |
BZX84J-C4V7 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 4.7 | 5 | appr. 5% | 5 | 250 | 4.4 | 550 | 40 | 150 | single |
BZX84J-C51 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 51 | 2 | appr. 5% | 54 | 250 | 48 | 550 | 40 | 150 | single |
BZX84J-C56 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 56 | 2 | appr. 5% | 60 | 250 | 52 | 550 | 40 | 150 | single |
BZX84J-C5V1 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 5.1 | 5 | appr. 5% | 5.4 | 250 | 4.8 | 550 | 40 | 150 | single |
BZX84J-C5V6 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 5.6 | 5 | appr. 5% | 6 | 250 | 5.2 | 550 | 40 | 150 | single |
BZX84J-C62 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 62 | 2 | appr. 5% | 66 | 250 | 58 | 550 | 40 | 150 | single |
BZX84J-C68 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 68 | 2 | appr. 5% | 72 | 250 | 64 | 550 | 40 | 150 | single |
BZX84J-C6V2 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 6.2 | 5 | appr. 5% | 6.6 | 250 | 5.8 | 550 | 40 | 150 | single |
BZX84J-C6V8 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 6.8 | 5 | appr. 5% | 7.2 | 250 | 6.4 | 550 | 40 | 150 | single |
BZX84J-C75 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 75 | 2 | appr. 5% | 79 | 250 | 70 | 550 | 40 | 150 | single |
BZX84J-C7V5 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 7.5 | 5 | appr. 5% | 7.9 | 250 | 7 | 550 | 40 | 150 | single |
BZX84J-C8V2 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 8.2 | 5 | appr. 5% | 8.7 | 250 | 7.7 | 550 | 40 | 150 | single |
BZX84J-C9V1 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 9.1 | 5 | appr. 5% | 9.6 | 250 | 8.5 | 550 | 40 | 150 | single |
Package
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BZX84J-B10 | BZX84J-B10,115 | BZX84J-B10 | ||
BZX84J-B11 | BZX84J-B11,115 | BZX84J-B11 | ||
BZX84J-B12 | BZX84J-B12,115 | BZX84J-B12 | ||
BZX84J-B13 | BZX84J-B13,115 | BZX84J-B13 | ||
BZX84J-B15 | BZX84J-B15,115 | BZX84J-B15 | ||
BZX84J-B16 | BZX84J-B16,115 | BZX84J-B16 | ||
BZX84J-B18 | BZX84J-B18,115 | BZX84J-B18 | ||
BZX84J-B20 | BZX84J-B20,115 | BZX84J-B20 | ||
BZX84J-B22 | BZX84J-B22,115 | BZX84J-B22 | ||
BZX84J-B24 | BZX84J-B24,115 | BZX84J-B24 | ||
BZX84J-B27 | BZX84J-B27,115 | BZX84J-B27 | ||
BZX84J-B2V4 | BZX84J-B2V4,115 | BZX84J-B2V4 | ||
BZX84J-B2V7 | BZX84J-B2V7,115 | BZX84J-B2V7 | ||
BZX84J-B30 | BZX84J-B30,115 | BZX84J-B30 | ||
BZX84J-B33 | BZX84J-B33,115 | BZX84J-B33 | ||
BZX84J-B36 | BZX84J-B36,115 | BZX84J-B36 | ||
BZX84J-B39 | BZX84J-B39,115 | BZX84J-B39 | ||
BZX84J-B3V0 | BZX84J-B3V0,115 | BZX84J-B3V0 | ||
BZX84J-B3V3 | BZX84J-B3V3,115 | BZX84J-B3V3 | ||
BZX84J-B3V6 | BZX84J-B3V6,115 | BZX84J-B3V6 | ||
BZX84J-B3V9 | BZX84J-B3V9,115 | BZX84J-B3V9 | ||
BZX84J-B43 | BZX84J-B43,115 | BZX84J-B43 | ||
BZX84J-B47 | BZX84J-B47,115 | BZX84J-B47 | ||
BZX84J-B4V3 | BZX84J-B4V3,115 | BZX84J-B4V3 | ||
BZX84J-B4V7 | BZX84J-B4V7,115 | BZX84J-B4V7 | ||
BZX84J-B51 | BZX84J-B51,115 | BZX84J-B51 | ||
BZX84J-B56 | BZX84J-B56,115 | BZX84J-B56 | ||
BZX84J-B5V1 | BZX84J-B5V1,115 | BZX84J-B5V1 | ||
BZX84J-B5V6 | BZX84J-B5V6,115 | BZX84J-B5V6 | ||
BZX84J-B62 | BZX84J-B62,115 | BZX84J-B62 | ||
BZX84J-B68 | BZX84J-B68,115 | BZX84J-B68 | ||
BZX84J-B6V2 | BZX84J-B6V2,115 | BZX84J-B6V2 | ||
BZX84J-B6V8 | BZX84J-B6V8,115 | BZX84J-B6V8 | ||
BZX84J-B75 | BZX84J-B75,115 | BZX84J-B75 | ||
BZX84J-B7V5 | BZX84J-B7V5,115 | BZX84J-B7V5 | ||
BZX84J-B8V2 | BZX84J-B8V2,115 | BZX84J-B8V2 | ||
BZX84J-B9V1 | BZX84J-B9V1,115 | BZX84J-B9V1 | ||
BZX84J-C10 | BZX84J-C10,115 | BZX84J-C10 | ||
BZX84J-C11 | BZX84J-C11,115 | BZX84J-C11 | ||
BZX84J-C12 | BZX84J-C12,115 | BZX84J-C12 | ||
BZX84J-C12 | BZX84J-C12F | BZX84J-C12 | ||
BZX84J-C13 | BZX84J-C13,115 | BZX84J-C13 | ||
BZX84J-C15 | BZX84J-C15,115 | BZX84J-C15 | ||
BZX84J-C16 | BZX84J-C16,115 | BZX84J-C16 | ||
BZX84J-C18 | BZX84J-C18,115 | BZX84J-C18 | ||
BZX84J-C20 | BZX84J-C20,115 | BZX84J-C20 | ||
BZX84J-C22 | BZX84J-C22,115 | BZX84J-C22 | ||
BZX84J-C24 | BZX84J-C24,115 | BZX84J-C24 | ||
BZX84J-C27 | BZX84J-C27,115 | BZX84J-C27 | ||
BZX84J-C27 | BZX84J-C27,135 | BZX84J-C27 | ||
BZX84J-C2V4 | BZX84J-C2V4,115 | BZX84J-C2V4 | ||
BZX84J-C2V7 | BZX84J-C2V7,115 | BZX84J-C2V7 | ||
BZX84J-C30 | BZX84J-C30,115 | BZX84J-C30 | ||
BZX84J-C33 | BZX84J-C33,115 | BZX84J-C33 | ||
BZX84J-C36 | BZX84J-C36,115 | BZX84J-C36 | ||
BZX84J-C39 | BZX84J-C39,115 | BZX84J-C39 | ||
BZX84J-C3V0 | BZX84J-C3V0,115 | BZX84J-C3V0 | ||
BZX84J-C3V3 | BZX84J-C3V3,115 | BZX84J-C3V3 | ||
BZX84J-C3V6 | BZX84J-C3V6,115 | BZX84J-C3V6 | ||
BZX84J-C3V9 | BZX84J-C3V9,115 | BZX84J-C3V9 | ||
BZX84J-C43 | BZX84J-C43,115 | BZX84J-C43 | ||
BZX84J-C47 | BZX84J-C47,115 | BZX84J-C47 | ||
BZX84J-C4V3 | BZX84J-C4V3,115 | BZX84J-C4V3 | ||
BZX84J-C4V7 | BZX84J-C4V7,115 | BZX84J-C4V7 | ||
BZX84J-C51 | BZX84J-C51,115 | BZX84J-C51 | ||
BZX84J-C56 | BZX84J-C56,115 | BZX84J-C56 | ||
BZX84J-C5V1 | BZX84J-C5V1,115 | BZX84J-C5V1 | ||
BZX84J-C5V6 | BZX84J-C5V6,115 | BZX84J-C5V6 | ||
BZX84J-C62 | BZX84J-C62,115 | BZX84J-C62 | ||
BZX84J-C68 | BZX84J-C68,115 | BZX84J-C68 | ||
BZX84J-C6V2 | BZX84J-C6V2,115 | BZX84J-C6V2 | ||
BZX84J-C6V8 | BZX84J-C6V8,115 | BZX84J-C6V8 | ||
BZX84J-C75 | BZX84J-C75,115 | BZX84J-C75 | ||
BZX84J-C7V5 | BZX84J-C7V5,115 | BZX84J-C7V5 | ||
BZX84J-C8V2 | BZX84J-C8V2,115 | BZX84J-C8V2 | ||
BZX84J-C9V1 | BZX84J-C9V1,115 | BZX84J-C9V1 |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
BZX84J_SER | Single Zener diodes | Data sheet | 2017-06-06 |
006aaa152 | Block diagram | Block diagram | 2010-02-10 |
sod323f_sv | Simplified outline: SOD323F | Block diagram | 2009-11-04 |
SOT323F | 3D model for products with SOT323F package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-90_SOD323F_mk | plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body | Marcom graphics | 2017-01-28 |
SOD323F | plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT323F | 3D model for products with SOT323F package | Design support | 2019-01-22 |
Ordering, pricing & availability
- BZX84J-B10
- BZX84J-B11
- BZX84J-B12
- BZX84J-B13
- BZX84J-B15
- BZX84J-B16
- BZX84J-B18
- BZX84J-B20
- BZX84J-B22
- BZX84J-B24
- BZX84J-B27
- BZX84J-B2V4
- BZX84J-B2V7
- BZX84J-B30
- BZX84J-B33
- BZX84J-B36
- BZX84J-B39
- BZX84J-B3V0
- BZX84J-B3V3
- BZX84J-B3V6
- BZX84J-B3V9
- BZX84J-B43
- BZX84J-B47
- BZX84J-B4V3
- BZX84J-B4V7
- BZX84J-B51
- BZX84J-B56
- BZX84J-B5V1
- BZX84J-B5V6
- BZX84J-B62
- BZX84J-B68
- BZX84J-B6V2
- BZX84J-B6V8
- BZX84J-B75
- BZX84J-B7V5
- BZX84J-B8V2
- BZX84J-B9V1
- BZX84J-C10
- BZX84J-C11
- BZX84J-C12
- BZX84J-C13
- BZX84J-C15
- BZX84J-C16
- BZX84J-C18
- BZX84J-C20
- BZX84J-C22
- BZX84J-C24
- BZX84J-C27
- BZX84J-C2V4
- BZX84J-C2V7
- BZX84J-C30
- BZX84J-C33
- BZX84J-C36
- BZX84J-C39
- BZX84J-C3V0
- BZX84J-C3V3
- BZX84J-C3V6
- BZX84J-C3V9
- BZX84J-C43
- BZX84J-C47
- BZX84J-C4V3
- BZX84J-C4V7
- BZX84J-C51
- BZX84J-C56
- BZX84J-C5V1
- BZX84J-C5V6
- BZX84J-C62
- BZX84J-C68
- BZX84J-C6V2
- BZX84J-C6V8
- BZX84J-C75
- BZX84J-C7V5
- BZX84J-C8V2
- BZX84J-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.