CBTD3861
10-bit level shifting bus switch with output enable
The CBTD3861 provides ten bits of high-speed TTL-compatible bus switching. The low ON resistance of the switch allows connections to be made with minimal propagation delay.
The CBTD3861 device is organized as one 10-bit bus switches with one output enable (OE) input. When OE is LOW, the switch is on and port A is connected to the B port. When OE is HIGH, each switch is disabled.
The CBTD3861 is characterized for operation from -40 ℃ to +85 ℃.
Features and benefits
Designed to be used in 5 V to 3.3 V level shifting applications with internal diode
5 Ω switch connection between two ports
TTL-compatible control input levels
Latch-up protection exceeds 100 mA per JESD78
ESD protection:
HBM JESD22-A114F exceeds 2000 V
CDM JESD22-C101C exceeds 1000 V
Applications
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBTD3861BQ | CBTD3861BQ,118 (935291684118) |
Obsolete | no package information | ||||
CBTD3861PW | CBTD3861PW,118 (935291686118) |
Obsolete | no package information |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBTD3861BQ | CBTD3861BQ,118 | CBTD3861BQ | ||
CBTD3861PW | CBTD3861PW,118 | CBTD3861PW |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
CBTD3861 | 10-bit level shifting bus switch with output enable | Data sheet | 2019-03-06 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.