2PA1774M series
PNP general purpose transistor
PNP general purpose transistor in a SOT883 leadless ultra small plastic package.
NPN complement: 2PC4617M series.
Features and benefits
Leadless ultra small plastic package (1 mm x 0.6 mm x 0.5 mm)
Board space 1.3 mm x 0.9 mm
Power dissipation comparable to SOT23.
AEC-Q101 qualified
Applications
General purpose small signal DC
Low and medium frequency AC applications
Mobile communications, digital (still) cameras, PDAs, PCMCIA cards.
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2PA1774QM | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | PNP | 250 | -40 | -100 | 120 | 270 | 150 | 100 | Y |
2PA1774RM | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | PNP | 250 | -40 | -100 | 180 | 390 | 150 | 100 | Y |
2PA1774SM | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | PNP | 250 | -40 | -100 | 270 | 560 | 150 | 100 | Y |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
2PA1774QM | 2PA1774QM,315 (934057143315) |
Active | PB |
DFN1006B-3 (SOT883B) |
SOT883B |
REFLOW_BG-BD-1
|
SOT883B_315 |
2PA1774RM | 2PA1774RM,315 (934057142315) |
Active | PA |
DFN1006B-3 (SOT883B) |
SOT883B |
REFLOW_BG-BD-1
|
SOT883B_315 |
2PA1774SM | 2PA1774SM,315 (934057144315) |
Active | PC |
DFN1006B-3 (SOT883B) |
SOT883B |
REFLOW_BG-BD-1
|
SOT883B_315 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
2PA1774QM | 2PA1774QM,315 | 2PA1774QM | ||
2PA1774RM | 2PA1774RM,315 | 2PA1774RM | ||
2PA1774SM | 2PA1774SM,315 | 2PA1774SM |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
2PA1774M_SERIES | PNP general purpose transistor | Data sheet | 2004-02-18 |
SOT883B | 3D model for products with SOT883B package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006B-3_SOT883B_mk | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1 mm x 0.6 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
SOT883B | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1.0 mm x 0.6 mm x 0.37 mm body | Package information | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT883B | 3D model for products with SOT883B package | Design support | 2020-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.