
74AXP1T57
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AXP1T57DC | 74AXP1T57DCH (935305664125) |
Obsolete | no package information | ||||
74AXP1T57GN | 74AXP1T57GNX (935305666115) |
Obsolete | no package information | ||||
74AXP1T57GS | 74AXP1T57GSX (935305667115) |
Withdrawn / End-of-life |
![]() XSON8 (SOT1203) |
SOT1203 |
REFLOW_BG-BD-1
|
SOT1203_115 | |
74AXP1T57GT | 74AXP1T57GTX (935305668115) |
Obsolete | no package information | ||||
74AXP1T57GX | 74AXP1T57GXX (935308434115) |
Withdrawn / End-of-life |
![]() X2SON8 (SOT1233-2) |
SOT1233-2 | SOT1233-2_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AXP1T57DC | 74AXP1T57DCH | 74AXP1T57DC |
|
![]() |
74AXP1T57GN | 74AXP1T57GNX | 74AXP1T57GN |
|
![]() |
74AXP1T57GS | 74AXP1T57GSX | 74AXP1T57GS |
|
![]() |
74AXP1T57GT | 74AXP1T57GTX | 74AXP1T57GT |
|
![]() |
74AXP1T57GX | 74AXP1T57GXX | 74AXP1T57GX |
|
![]() |
Documentation (17)
File name | Title | Type | Date |
---|---|---|---|
74AXP1T57 | Dual supply configurable multiple function gate | Data sheet | 2022-06-17 |
AN90029 | Pin FMEA for AXPnT family | Application note | 2021-07-13 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
axp1t57 | 74AXP1T57 IBIS model | IBIS model | 2016-03-01 |
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 | AXP – Extremely low-power logic technology portfolio | Leaflet | 2019-04-05 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
XSON8_SOT1203_mk | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Marcom graphics | 2019-02-04 |
SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
SOT1233-2 | plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mm | Package information | 2022-04-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.