74AXP1G09
Low-power 2-input AND gate with open-drain
The 74AXP1G09 is a single 2-input AND gate with open-drain output. The output of the device is an open-drain and can be connected to other open-drain outputs to implement active-LOW wired-OR or active-HIGH wired-AND functions.
This device ensures very low static and dynamic power consumption across the entire VCC range from 0.7 V to 2.75 V. It is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
Wide supply voltage range from 0.7 V to 2.75 V
Low input capacitance; CI = 0.5 pF (typical)
Low output capacitance; CO = 0.7 pF (typical)
Low dynamic power consumption; CPD = 1.0 pF at VCC = 1.2 V (typical)
Low static power consumption; ICC = 0.6 μA (85 °C maximum)
High noise immunity
Complies with JEDEC standard:
JESD8-12A.01 (1.1 V to 1.3 V)
JESD8-11A.01 (1.4 V to 1.6 V)
JESD8-7A (1.65 V to 1.95 V)
JESD8-5A.01 (2.3 V to 2.7 V)
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV
CDM JESD22-C101E exceeds 1000 V
Latch-up performance exceeds 100 mA per JESD 78 Class II
Input accepts voltages up to 2.75 V
Low noise overshoot and undershoot < 10 % of VCC
IOFF circuitry provides partial Power-down mode operation
Multiple package options
Specified from -40 °C to +85 °C
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AXP1G09GM | 74AXP1G09GMH (935306254125) |
Obsolete | no package information | ||||
74AXP1G09GN | 74AXP1G09GNH (935306255125) |
Obsolete | no package information | ||||
74AXP1G09GS | 74AXP1G09GSH (935306256125) |
Obsolete | no package information | ||||
74AXP1G09GX | 74AXP1G09GXH (935306257125) |
Withdrawn / End-of-life | r9 |
X2SON5 (SOT1226-3) |
SOT1226-3 | SOT1226-3_125 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AXP1G09GM | 74AXP1G09GMH | 74AXP1G09GM | ||
74AXP1G09GN | 74AXP1G09GNH | 74AXP1G09GN | ||
74AXP1G09GS | 74AXP1G09GSH | 74AXP1G09GS | ||
74AXP1G09GX | 74AXP1G09GXH | 74AXP1G09GX |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74AXP1G09 | Low-power 2-input AND gate with open-drain | Data sheet | 2021-07-07 |
SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 | AXP – Extremely low-power logic technology portfolio | Leaflet | 2019-04-05 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.