74AXP1G11
Low-power 3-input AND gate
The 74AXP1G11 is a single 3-input AND gate.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
This device ensures very low static and dynamic power consumption across the entire VCC range from 0.7 V to 2.75 V. It is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
- Wide supply voltage range from 0.7 V to 2.75 V
- Low input capacitance; CI = 0.5 pF (typical)
- Low output capacitance; CO = 1.0 pF (typical)
- Low dynamic power consumption; CPD = 2.6 pF at VCC = 1.2 V (typical)
- Low static power consumption; ICC = 0.6 μA (85 °C maximum)
- High noise immunity
- Complies with JEDEC standard:
- JESD8-12A.01 (1.1 V to 1.3 V)
- JESD8-11A.01 (1.4 V to 1.6 V)
- JESD8-7A (1.65 V to 1.95 V)
- JESD8-5A.01 (2.3 V to 2.7 V)
- ESD protection:
- HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV
- CDM JESD22-C101E exceeds 1000 V
- Latch-up performance exceeds 100 mA per JESD 78 Class II
- Inputs accept voltages up to 2.75 V
- Low noise overshoot and undershoot < 10 % of VCC
- IOFF circuitry provides partial Power-down mode operation
- Multiple package options
- Specified from -40 °C to +85 °C
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AXP1G11GM | 74AXP1G11GMH (935306453125) |
Obsolete | no package information | ||||
74AXP1G11GN | 74AXP1G11GNH (935306454125) |
Obsolete | no package information | ||||
74AXP1G11GS | 74AXP1G11GSH (935306455125) |
Obsolete | no package information |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AXP1G11GM | 74AXP1G11GMH | 74AXP1G11GM | ||
74AXP1G11GN | 74AXP1G11GNH | 74AXP1G11GN | ||
74AXP1G11GS | 74AXP1G11GSH | 74AXP1G11GS |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
74AXP1G11 | Low-power 3-input AND gate | Data sheet | 2017-03-30 |
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 | AXP – Extremely low-power logic technology portfolio | Leaflet | 2019-04-05 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.