74AXP1G10
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AXP1G10GM | 74AXP1G10GMH (935306305125) |
Obsolete | no package information | ||||
74AXP1G10GN | 74AXP1G10GNH (935306306125) |
Obsolete | no package information | ||||
74AXP1G10GS | 74AXP1G10GSH (935306307125) |
Obsolete | no package information |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AXP1G10GM | 74AXP1G10GMH | 74AXP1G10GM | ||
74AXP1G10GN | 74AXP1G10GNH | 74AXP1G10GN | ||
74AXP1G10GS | 74AXP1G10GSH | 74AXP1G10GS |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
74AXP1G10 | Low-power 3-input NAND gate | Data sheet | 2017-03-30 |
axp1g10 | 74AXP1G10 IBIS model | IBIS model | 2015-10-12 |
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 | AXP – Extremely low-power logic technology portfolio | Leaflet | 2019-04-05 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
axp1g10 | 74AXP1G10 IBIS model | IBIS model | 2015-10-12 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.