Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PDTA143X/123J/143Z/114YQA series

50 V, 100 mA PNP resistor-equipped transistors

100 mA PNP Resistor-Equipped Transistor (RET) family in a leadless ultra small DFN1010D-3 (SOT1215) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.

Features and benefits

  • 100 mA output current capability

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduced pick and place costs

  • Low package height of 0.37 mm

  • AEC-Q101 qualified

  • Suitable for Automatic Optical Inspection (AOI) of solder joint

Applications

  • Digital applications

  • Cost saving alternative for BC847/BC857 series in digital applications

  • Controlling IC inputs

  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)
PDTA114YQASOT1215DFN1010D-31.1 x 1 x 0.371001047PNP28050
PDTA123JQASOT1215DFN1010D-31.1 x 1 x 0.371002.247PNP28050
PDTA143XQASOT1215DFN1010D-31.1 x 1 x 0.371004.710PNP28050
PDTA143ZQASOT1215DFN1010D-31.1 x 1 x 0.371004.747PNP28050

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTA114YQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active11 10 11PDTA114YQAZ
( 9340 691 48147 )
PDTA123JQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active11 00 01PDTA123JQAZ
( 9340 691 39147 )
PDTA143XQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active11 11 10PDTA143XQAZ
( 9340 691 51147 )
PDTA143ZQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active11 01 01PDTA143ZQAZ
( 9340 691 44147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTA114YQA934069148115
PDTA123JQA934069139115
PDTA143XQA934069151115
PDTA143ZQA934069144115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTA114YQAPDTA114YQAZPDTA114YQAAlways Pb-free
PDTA123JQAPDTA123JQAZPDTA123JQAAlways Pb-free
PDTA143XQAPDTA143XQAZPDTA143XQAAlways Pb-free
PDTA143ZQAPDTA143ZQAZPDTA143ZQAAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
PDTA143X_123J_134Z_114YQA_SER50 V, 100 mA PNP resistor-equipped transistorsData sheet2017-06-08
SOT1215plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.