74AXP2T08
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AXP2T08DP | 74AXP2T08DPJ (935306979118) |
Obsolete | no package information | ||||
74AXP2T08GF | 74AXP2T08GFX (935306981115) |
Obsolete | no package information | ||||
74AXP2T08GU10 | 74AXP2T08GU10X (935306982115) |
Obsolete | r8 | no package information |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AXP2T08DP | 74AXP2T08DPJ | 74AXP2T08DP | ||
74AXP2T08GF | 74AXP2T08GFX | 74AXP2T08GF | ||
74AXP2T08GU10 | 74AXP2T08GU10X | 74AXP2T08GU10 |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74AXP2T08 | Dual supply, dual 2-input AND gate | Data sheet | 2021-05-10 |
AN90029 | Pin FMEA for AXPnT family | Application note | 2021-07-13 |
Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
axp2t08 | 74AXP2T08 IBIS model | IBIS model | 2016-03-02 |
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 | AXP – Extremely low-power logic technology portfolio | Leaflet | 2019-04-05 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
axp2t08 | 74AXP2T08 IBIS model | IBIS model | 2016-03-02 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.