Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Parametrics

Type number VCC (V) Output drive capability (mA) Logic switching levels tpd (ns) fmax (MHz) Power dissipation considerations Tamb (°C) Package name
74AHC1G4210GW 2.0 - 5.5 ± 8 CMOS 17 165 low -40~125 TSSOP5

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AHC1G4210GW 74AHC1G4210GWH
(935307091125)
Active C1 SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AHC1G4210GW 74AHC1G4210GWH 74AHC1G4210GW rohs rhf rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
74AHC1G4210 10-stage divider and oscillator Data sheet 2023-10-03
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
Nexperia_AHC_logic_stage_dividers_leaflet_201907 AHC Dividers with Oscillator Leaflet 2019-07-25
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP5_SOT353-1_mk plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2018-07-25
SOT353-1 plastic thin shrink small outline package; 5 leads; body width 1.25 mm Package information 2022-11-15
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.