Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Parametrics

Type number

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AXP1T14GW 74AXP1T14GWH
(935308974125)
Withdrawn / End-of-life rL SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125
74AXP1T14GX 74AXP1T14GXH
(935308975125)
Withdrawn / End-of-life rL SOT1226-3
X2SON5
(SOT1226-3)
SOT1226-3 SOT1226-3_125
74AXP1T14GXZ
(935308975147)
Obsolete rL Not available

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74AXP1T14GW 74AXP1T14GWH 74AXP1T14GW rohs rhf rhf
74AXP1T14GX 74AXP1T14GXH 74AXP1T14GX rohs rhf rhf
74AXP1T14GX 74AXP1T14GXZ 74AXP1T14GX rohs rhf rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
74AXP1T14 Dual supply Schmitt trigger inverter Data sheet 2022-02-02
AN90029 Pin FMEA for AXPnT family Application note 2021-07-13
Nexperia_document_guide_Logic_translators Nexperia Logic Translators Brochure 2021-04-12
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
SOT1226-3 3D model for products with SOT1226-3 package Design support 2021-01-28
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 AXP – Extremely low-power logic technology portfolio Leaflet 2019-04-05
Nexperia_document_leaflet_Logic_X2SON_packages_062018 X2SON ultra-small 4, 5, 6 & 8-pin leadless packages Leaflet 2018-06-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP5_SOT353-1_mk plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2018-07-25
SOT353-1 plastic thin shrink small outline package; 5 leads; body width 1.25 mm Package information 2022-11-15
SOT1226-3 plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm Package information 2020-08-27
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
SOT1226-3 3D model for products with SOT1226-3 package Design support 2021-01-28

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.