Nexperia’s CB3Q bus switch products feature improved RON and RON(flat) performance and the ability to switch 5 V signals when VCC = 3.3 V.
Key features and benefits
-
Wide supply voltage range from 2.3 V to 3.6 V
-
Fast switching frequency
-
Low input/output capacitance minimizes loading and signal distortion
Key applications
-
Telecomunications infrastructure
-
Memory interleaving
-
Industrial control
-
Uni-directional level shifting
-
Cell phones
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74CB3Q3257PW-Q100 | 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74CB3Q3257PW-Q100 | 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_leaflet_CB3Q_switches_201803 | CB3Q Bus Switches | Leaflet | 2018-04-06 |
tssop16_mk | tssop16_mk | Marcom graphics | 2018-07-25 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (1)
File name | Title | Type | Date |
---|---|---|---|
74CB3Q3257_Q100 | 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump | Data sheet | 2024-04-11 |