74AXP1G14
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AXP1G14GM | 74AXP1G14GMH (935304073125) |
Obsolete | no package information | ||||
74AXP1G14GN | 74AXP1G14GNH (935304074125) |
Withdrawn / End-of-life |
XSON6 (SOT1115) |
SOT1115 |
REFLOW_BG-BD-1
|
Not available | |
74AXP1G14GS | 74AXP1G14GSH (935304075125) |
Obsolete | no package information | ||||
74AXP1G14GX | 74AXP1G14GXH (935304076125) |
Withdrawn / End-of-life |
X2SON5 (SOT1226-3) |
SOT1226-3 | SOT1226-3_125 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AXP1G14GM | 74AXP1G14GMH | 74AXP1G14GM | ||
74AXP1G14GN | 74AXP1G14GNH | 74AXP1G14GN | ||
74AXP1G14GS | 74AXP1G14GSH | 74AXP1G14GS | ||
74AXP1G14GX | 74AXP1G14GXH | 74AXP1G14GX |
Documentation (13)
File name | Title | Type | Date |
---|---|---|---|
74AXP1G14 | Low-power Schmitt trigger inverter | Data sheet | 2021-09-30 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 | AXP – Extremely low-power logic technology portfolio | Leaflet | 2019-04-05 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
XSON6_SOT1115_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.