Features and benefits
-
Wide operating voltage 2.0 V to 6.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Unlimited input rise and fall times
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards:
-
JESD8C (2.7 V to 3.6 V)
-
JESD7A (2.0 V to 6.0 V)
-
-
ESD protection:
-
HBM JESD22-A114F exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V
-
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC9114D | Production | n.a. | n.a. | CMOS | ± 4 | 12 | 36 | 9 | low | -40~125 | 74 | 49 | SO20 |
74HCT9114D | Production | n.a. | n.a. | TTL | ± 4 | 13 | 36 | 9 | low | -40~125 | 74 | 49 | SO20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC9114D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74HC9114D | 74HC9114D,118 ( 9339 877 80118 ) |
74HCT9114D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74HCT9114D | 74HCT9114D,118 ( 9339 878 10118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC9114D | 933987780112 | 2021-12-31 | 2022-06-30 | 74HC9114D | ||
74HCT9114D | 933987810112 | 2018-12-31 | 2019-06-30 | 74HCT9114D |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC9114D | 74HC9114D,118 | 74HC9114D | ![]() | week 30, 2004 | |
74HCT9114D | 74HCT9114D,118 | 74HCT9114D | ![]() | week 30, 2004 |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT9114 | Nine wide Schmitt trigger buffer; open drain outputs; inverting | Data sheet | 2023-11-09 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.