Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74AUP1T32GW 2.3 - 3.6 CMOS ± 4 3.7 70 1 ultra low -40~125 316 86 186 TSSOP5
74AUP1T32GX 2.3 - 3.6 CMOS ± 4 3.7 70 1 ultra low -40~125 X2SON5

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AUP1T32GW 74AUP1T32GWH
(935690051125)
Active 5B SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125
74AUP1T32GX 74AUP1T32GXH
(935690052125)
Active 5B SOT1226-3
X2SON5
(SOT1226-3)
SOT1226-3 SOT1226-3_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AUP1T32GW 74AUP1T32GWH 74AUP1T32GW rohs rhf rhf
74AUP1T32GX 74AUP1T32GXH 74AUP1T32GX rohs rhf rhf
Quality and reliability disclaimer

Documentation (15)

File name Title Type Date
74AUP1T32 Low-power 2-input OR-gate with voltage-level translator Data sheet 2023-07-26
Nexperia_document_guide_Logic_translators Nexperia Logic Translators Brochure 2021-04-12
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
SOT1226-3 3D model for products with SOT1226-3 package Design support 2021-01-28
aup1t32 IBIS model of 74AUP1T32 IBIS model 2017-12-14
Nexperia_74AUP1Txx_voltage_translators Single supply logic gates with voltage translation Leaflet 2018-06-18
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Leaflet 2019-04-12
Nexperia_document_leaflet_Logic_X2SON_packages_062018 X2SON ultra-small 4, 5, 6 & 8-pin leadless packages Leaflet 2018-06-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP5_SOT353-1_mk plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2018-07-25
SOT353-1 plastic thin shrink small outline package; 5 leads; body width 1.25 mm Package information 2022-11-15
SOT1226-3 plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm Package information 2020-08-27
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
SOT1226-3 3D model for products with SOT1226-3 package Design support 2021-01-28
aup1t32 IBIS model of 74AUP1T32 IBIS model 2017-12-14

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.