XC7 logic devices are specified over 2.0 V to 6.0 V. With a balanced output drive of 8 mA and typical propagation delay of 5 ns, the XC7 family includes single, dual and triple gates. Functions include inverters, buffers/line drivers and gates.
XC7 products are available in leaded and leadless PicoGate packages for PCB space saving. Nexperia’s XC7 products are fully specified from -40 °C to 125 °C.
Key features and benefits
Features and benefits
- 5 ns typical propagation delay
- Balanced output drive IOH / IOL = ±8 mA
- Low power
- 5 V tolerant inputs
- Low noise: VOLP = 0.8 V (max.)
Key applications
Applications
- Industrial
- Consumer electronics
- Computer peripherals
- Communications
- Mixed voltage applications
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
XC7SH125GV | Bus buffer/line driver; 3-state | Production | |
XC7SET04GV | Inverter | Production | |
XC7SH04GV | Inverter | Production | |
XC7SH125GM | Bus buffer/line driver; 3-state | Production | |
XC7SHU04GV | Inverter | Production | |
XC7SH02GW | 2-input NOR gate | Production | |
XC7SH08GV | 2-input AND gate | Production | |
XC7WH126DC | Dual buffer/line driver; 3-state | Production | |
XC7SET32GV | 2-input OR gate | Production | |
XC7SHU04GW | Inverter | Production | |
XC7SET02GV | 2-input NOR gate | Production | |
XC7SH02GV | 2-input NOR gate | Production | |
XC7SET125GV | Bus buffer/line driver; 3-state | Production | |
XC7SET86GV | 2-input EXCLUSIVE-OR gate | Production | |
XC7SET32GW | 2-input OR gate | Production | |
XC7SET86GW | 2-input EXCLUSIVE-OR gate | Production | |
XC7SH04GW | Inverter | Production | |
XC7SH86GW | 2-input EXCLUSIVE-OR gate | Production | |
XC7SET04GW | Inverter | Production | |
XC7SET02GW | 2-input NOR gate | Production | |
XC7SH125GF | Bus buffer/line driver; 3-state | EndOfLife | |
XC7SH08GW | 2-input AND gate | Production | |
XC7WH126DP | Dual buffer/line driver; 3-state | Production | |
XC7SET125GM | Bus buffer/line driver; 3-state | Production | |
XC7SH86GV | 2-input EXCLUSIVE-OR gate | Production | |
XC7SH32GW | 2-input OR gate | Production | |
XC7SET125GW | Bus buffer/line driver; 3-state | Production | |
XC7SH125GW | Bus buffer/line driver; 3-state | Production | |
XC7SET08GV | 2-input AND gate | Production | |
XC7WH126GD | Dual buffer/line driver; 3-state | EndOfLife | |
XC7SH32GV | 2-input OR gate | Production | |
XC7SET125GF | Bus buffer/line driver; 3-state | EndOfLife | |
XC7SET08GW | 2-input AND gate | Production | |
XC7SH14GV | Inverting Schmitt trigger | Production | |
XC7WH14GD | Triple inverting Schmitt trigger | EndOfLife | |
XC7WH14DP | Triple inverting Schmitt trigger | Production | |
XC7WH14DC | Triple inverting Schmitt trigger | Production | |
XC7WT14GT | Triple inverting Schmitt trigger | EndOfLife | |
XC7WH14GT | Triple inverting Schmitt trigger | Production | |
XC7SET14GW | Inverting Schmitt trigger | Production | |
XC7WT14GD | Triple inverting Schmitt trigger | EndOfLife | |
XC7SET14GV | Inverting Schmitt trigger | Production | |
XC7SH14GW | Inverting Schmitt trigger | Production | |
XC7WT14DC | Triple inverting Schmitt trigger | EndOfLife | |
XC7WT14DP | Triple inverting Schmitt trigger | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
vp_1313770087712_zh_CN.zip | XC7(7SH、7WH和7SET) | Value proposition | 2017-03-04 |
vp_1313770087712.zip | XC7 (7SH, 7WH, and 7SET) | Value proposition | 2017-04-06 |
TSSOP5_SOT353-1_mk.png | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.