Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74LV1T02GV 1.6 - 5.5 CMOS ± 8 6.6 1 low -40~125 276 66.9 173 TSOP5
74LV1T02GW 1.6 - 5.5 CMOS ± 8 6.6 1 low -40~125 316 85.8 186 TSSOP5
74LV1T02GX 1.6 - 5.5 CMOS ± 8 6.6 1 low -40~125 340 105 207 X2SON5

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LV1T02GV 74LV1T02GVH
(935690942125)
Active SF SOT753
TSOP5
(SOT753)
SOT753 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125
74LV1T02GW 74LV1T02GWH
(935690192125)
Active SF SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125
74LV1T02GX 74LV1T02GXH
(935690193125)
Active SF SOT1226-3
X2SON5
(SOT1226-3)
SOT1226-3 SOT1226-3_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74LV1T02GV 74LV1T02GVH 74LV1T02GV rohs rhf rhf
74LV1T02GW 74LV1T02GWH 74LV1T02GW rohs rhf rhf
74LV1T02GX 74LV1T02GXH 74LV1T02GX rohs rhf rhf
Quality and reliability disclaimer

Documentation (18)

File name Title Type Date
74LV1T02 2-input single supply translating NOR gate Data sheet 2023-12-13
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT753 3D model for products with SOT753 package Design support 2019-01-22
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
SOT1226-3 3D model for products with SOT1226-3 package Design support 2021-01-28
lv1t02 IBIS model of 74LV1T02 IBIS model 2017-12-20
lv1t02 IBIS model of 74LV1T02 IBIS model 2018-01-19
Nexperia_74LV1Txxx_voltage_translators Single supply logic gates with voltage translation Leaflet 2018-02-02
Nexperia_document_leaflet_Logic_X2SON_packages_062018 X2SON ultra-small 4, 5, 6 & 8-pin leadless packages Leaflet 2018-06-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP5_SOT353-1_mk plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2018-07-25
SOT753 plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Package information 2022-05-31
SOT353-1 plastic thin shrink small outline package; 5 leads; body width 1.25 mm Package information 2022-11-15
SOT1226-3 plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm Package information 2020-08-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
MAR_SOT753 MAR_SOT753 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT753 3D model for products with SOT753 package Design support 2019-01-22
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
SOT1226-3 3D model for products with SOT1226-3 package Design support 2021-01-28
lv1t02 IBIS model of 74LV1T02 IBIS model 2017-12-20
lv1t02 IBIS model of 74LV1T02 IBIS model 2018-01-19

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.