Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range from 2.0 V to 5.5 V
-
Overvoltage tolerant inputs to 5.5 V
-
High noise immunity
-
CMOS low power dissipation
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
-
Symmetrical output impedance
-
Balanced propagation delays
-
Input levels:
-
For 74AHC1G32-Q100: CMOS level
-
For 74AHCT1G32-Q100: TTL level
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AHC1G32GV-Q100 | Production | 2.0 - 5.5 | CMOS | ± 8 | 3.2 | 60 | 1 | low | -40~125 | 272 | 64.5 | 170 | TSOP5 |
74AHC1G32GW-Q100 | Production | 2.0 - 5.5 | CMOS | ± 8 | 3.2 | 60 | 1 | low | -40~125 | 312 | 82.5 | 183 | TSSOP5 |
74AHCT1G32GV-Q100 | Production | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 60 | 1 | low | -40~125 | 272 | 64.5 | 170 | TSOP5 |
74AHCT1G32GW-Q100 | Production | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 60 | 1 | low | -40~125 | 312 | 82.5 | 183 | TSSOP5 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC1G32GV-Q100 | ![]() TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | A32 | 74AHC1G32GV-Q100,1 ( 9352 986 47125 ) |
74AHC1G32GW-Q100 | ![]() TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | AG | 74AHC1G32GW-Q100,1 ( 9352 986 48125 ) |
74AHCT1G32GV-Q100 | ![]() TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | C32 | 74AHCT1G32GV-Q100, ( 9352 986 49125 ) |
74AHCT1G32GW-Q100 | ![]() TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | CG | 74AHCT1G32GW-Q100, ( 9352 986 51125 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74AHC1G32GW-Q100 | 935298648018 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AHC1G32GV-Q100 | 74AHC1G32GV-Q100,1 | 74AHC1G32GV-Q100 | ![]() | Always Pb-free | |
74AHC1G32GW-Q100 | 74AHC1G32GW-Q100,1 | 74AHC1G32GW-Q100 | ![]() | Always Pb-free | |
74AHCT1G32GV-Q100 | 74AHCT1G32GV-Q100, | 74AHCT1G32GV-Q100 | ![]() | Always Pb-free | |
74AHCT1G32GW-Q100 | 74AHCT1G32GW-Q100, | 74AHCT1G32GW-Q100 | ![]() | Always Pb-free |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT1G32_Q100 | 2-input OR gate | Data sheet | 2023-09-15 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
ahc1g32 | ahc1g32 IBIS model | IBIS model | 2013-04-07 |
ahct1g32 | ahct1g32 IBIS model | IBIS model | 2013-04-07 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.