Select the right rectifier to meet your circuit design‘s requirements
Product group | VR max (V) | IF max (A) | Benefits | Examples of use |
---|---|---|---|---|
Low VF Schottky rectifiers (Planar) | 20 ‒ 60 | 1 ‒ 15 | Optimized for low power loss, deliver the highest efficiency through lowest forward voltage | Reverse polarity protection Cost-efficient DC-DC buck converters |
Ultra-low IR Schottky rectifiers (Low leakage Planar) | 60 ‒ 100 | 1 ‒ 10 | Ultra-low reverse current and best in class operating temperature ensure highest robustness against thermal run away | DC-DC boost in automotive applications |
Low VF and Low IR Schottky rectifiers (Trench) | 40 ‒ 60 (100*) | 1 ‒ 15 | Combine low reverse current and low forward voltage to enable best efficiency at high ambient temperatures | Polarity and back drive protection Blocking and Or-ing |
* 100 V in Q1 2019
Three CFP (Clip-bonded FlatPower) packages for the right space / performance ratio

Nexperia Schottky rectifiers in CFP enable efficient power conversion and space-saving designs
Key features and benefits
Features and benefits
- Broad portfolio available in three product groups to ensure the best fit for your power circuitry
- High thermal and electrical performance
- VR(max): 20 ‒ 100 V; IF(max): 1 ‒ 15 A
- Very low forward voltage drop and low leakage for highest efficiency
- Junction temperature up to 175 °C
- AEC-Q101 qualified
- Small, thin and light design
- Replacements for previous-generation SMA-packaged devices
Key applications
Applications
High-efficiency (Low VF types)
- Chargers and battery-powered equipment
- Electric vehicles
High thermal stability (Ultra-low IR types)
- High-temperature automotive applications (e.g. transmission, engine control units)
- LED vehicle lighting
Optimum efficiency-temperature balance (Low VF / low IR Trench types)
- LED backlighting in displays
- Powertrain systems in hybrid vehicles
Parametric search

Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
PMEG045T030EPD | 45 V, 3 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG060T100CLPE-Q | 60 V, 2 x 5 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG045T150EIPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG45T15EPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG6010ETR-Q | High temperature 60 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG6020ETR-Q | High temperature 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG050T150EIPD | 50 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG060T050ELPE-Q | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T50ELP-Q | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG060T060CLPE-Q | 60 V, 2 x 3 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T050ELPE-Q | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG050T150EPD | 50V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG045T050EPD | 45 V, 5 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG100T100ELPE-Q | 100 V, 10 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4030ETP-Q | High temperature 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG6010EP-Q | 60 V, 1 A low VFSchottky barrier rectifier | Production | |
PMEG4030ETR-Q | High temperature 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG4050ETP-Q | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG045T150EPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG6020EP-Q | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4020ETP-Q | High temperature 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG3020BEP-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG060T080CLPE-Q | 60 V, 2 x 4 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG6030ETP-Q | High-temperature 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG040V030EPE-Q | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG4020ER-Q | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6020ER-Q | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6020CER-Q | 60 V, 2 A Schottky barrier rectifier | Production | |
PMEG6010ER-Q | 60 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG3030EP-Q | 3 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG060T030ELPE-Q | 60 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG3050BEP-Q | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG4030ER-Q | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG4010EP-Q | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG100V100ELPE-Q | 100 V, 10 A low leakage current Schottky barrier rectifier | Production | |
PMEG3030CER-Q | 30 V, 3 A Schottky barrier rectifier | Production | |
PMEG60T30ELP-Q | 60 V, 3 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG030V030EPE-Q | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG3020CEP-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG40T30EP-Q | 40 V, 3 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG060T040CLPE-Q | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4030EP-Q | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG4010ETP-Q | High temperature 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG100T20ELR-Q | 100 V, 2 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG6030EP-Q | 60 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG6030EVP-Q | 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG6020ETP-Q | High-temperature 60 V, 2 A Schottky barrier rectifier | Production | |
PMEG3020BER-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG100T10ELR-Q | 100 V, 1 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG3020DEP-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6045ETP-Q | High-temperature 60 V, 4.5 A Schottky barrier rectifier | Production | |
PMEG4010ETR-Q | High temperature 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG4010ER-Q | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG045T100EPE-Q | 45 V, 10 A low VF Trench Schottky barrier rectifier | Production | |
PMEG3010BER-Q | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG100T030ELPE-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG2010ER-Q | 1 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG100T30ELP-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG40T50EP-Q | 40 V, 5 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG4050EP-Q | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG4030CER-Q | 40 V, 3 A Schottky barrier rectifier | Production | |
PMEG3030BEP-Q | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG045V100EPE-Q | 45 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG60T50ELP-Q | 60 V, 5 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG2020CER-Q | 20 V, 2 A Schottky barrier rectifier | Production | |
PMEG2010BER-Q | 20 V, 1 A low Vf Schottky barrier rectifier | Production | |
PMEG100V080ELPE-Q | 100 V, 8 A low leakage current Schottky barrier rectifier | Production | |
PMEG3010ER-Q | 30 V, 1 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG60T20ELR-Q | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG045V150EPE-Q | 45 V, 15 A low VF Schottky barrier rectifier | Production | |
PMEG60T10ELP-Q | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG100T080ELPE-Q | 100 V, 8 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG3020ER-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG40T20EP-Q | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG3010EP-Q | 30 V, 1 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG100V060ELPE-Q | 100 V, 6 A low leakage current Schottky barrier rectifier | Production | |
PMEG60T10ELR-Q | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG60T30ELR-Q | 60 V, 3 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG045V050EPE-Q | 45 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG4020EP-Q | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG060V050EPE-Q | 60 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG040V050EPE-Q | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG2030CER-Q | 20 V, 3 A Schottky barrier rectifier | Production | |
PMEG3050EP-Q | 30 V, 5 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG40T10ER-Q | 40 V, 1 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG060V030EPE-Q | 60 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG3010BEP-Q | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG3020CER-Q | 30 V, 2 A Schottky barrier rectifier | Production | |
PMEG050V030EPE-Q | 50 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG40T30ER-Q | 40 V, 3 A low Trench MEGA Schottky barrier rectifier | Production | |
PMEG030V050EPE-Q | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG6030CER-Q | 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG045V100EIPE-Q | 45 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG60T20ELP-Q | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG4020CER-Q | 40 V, 2 A Schottky barrier rectifier | Production | |
PMEG100T30ELR-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG3020EP-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG40T20ER-Q | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG030V030EPD | 30 V, 3 A low VF MEGA Schottky barrier rectifier | NotForDesignIn | |
PMEG4020ETR-Q | High temperature 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG100T20ELP-Q | 100 V, 2 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG060V100EPE-Q | 60 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG050V150EPE-Q | 50 V, 15 A low VF Schottky barrier rectifier | Production | |
PMEG10020AELR-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG6020AELR-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG10030ELP-Q | 100 V, 3 A low leakage current Schottky barrier rectifier | Production | |
PMEG6030ELP-Q | 60 V, 3 A low leakage current Schottky barrier rectifier | Production | |
PMEG10020ELR-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG10020AELP-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG6020ELR-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG6020AELP-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG10010ELR-Q | 100 V, 1 A low leakage current Schottky barrier rectifier | Production | |
PMEG6010ELR-Q | 60 V, 1 A low leakage current Schottky barrier rectifier | Production |
Diodes
Type number | Description | Status | Quick access |
---|---|---|---|
PMEG60T50ELP | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG045V150EPE | 45 V, 15 A low VF Schottky barrier rectifier | Production | |
PMEG4020ETR | High temperature 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG045V100EPE | 45 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG040V030EPE | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG4010ETP | High temperature 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG3020EP | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG050V150EPE | 50 V, 15 A low VF Schottky barrier rectifier | Production | |
PMEG3010BER | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG060T060CLPE | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4030ER | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG2010BER | 20 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG10010ELR | 100 V, 1 A low leakage current Schottky barrier rectifier | Production | |
PMEG100T30ELP | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG60T20ELR | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG100T050ELPE | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG40T20EP | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG040V050EPE | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG60T20ELP | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG045T030EPD | 45 V, 3 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG060T100CLPE-Q | 60 V, 2 x 5 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG3030EP | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG10020AELP | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG3020DEP | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6010ER | 60 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG030V050EPE | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG045T150EIPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG45T15EPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG40T10ER | 40 V, 1 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG10020AELR | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG4030EP | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG6020ETR | High temperature 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG2010ER | 20 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG6010ETR-Q | High temperature 60 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG6020ETR-Q | High temperature 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4030ETR | High temperature 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG60T10ELP | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG050T150EIPD | 50 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG6010ELR | 60 V, 1 A low leakage current Schottky barrier rectifier | Production | |
PMEG100T30ELR | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG060T050ELPE-Q | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG3010EP | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG100T50ELP-Q | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG030V030EPE | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG060T100CLPE | 60 V, 2 x 5 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG060V050EPE | 60 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG060T060CLPE-Q | 60 V, 2 x 3 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4010ETR | High temperature 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG4030ETP | High temperature 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG6020AELP | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG3030BEP | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG4010ER | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG100T050ELPE-Q | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100V080ELPE | 100 V, 8 A low leakage current Schottky barrier rectifier | Production | |
PMEG40T20ER | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG6030ETP | High-temperature 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG10020ELR | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG050T150EPD | 50V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG60T10ELR | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG6030EP | 60 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG4020ER | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG045T100EPE | 45 V, 10 A low VF Trench Schottky barrier rectifier | Production | |
PMEG40T50EP | 40 V, 5 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG6010ETR | High temperature 60 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG40T30EP | 40 V, 3 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG100V100ELPE | 100 V, 10 A low leakage current Schottky barrier rectifier | Production | |
PMEG100T20ELP | 100 V, 2 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG060T030ELPE | 60 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG045T050EPD | 45 V, 5 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG100T10ELR | 100 V, 1 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG6020AELR | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG6030EVP | 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG100T100ELPE-Q | 100 V, 10 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4030ETP-Q | High temperature 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG6020EP | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6010EP-Q | 60 V, 1 A low VFSchottky barrier rectifier | Production | |
PMEG4030ETR-Q | High temperature 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG100T030ELPE | 60 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG050V030EPE | 50 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG3010BEP | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG4050ETP-Q | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG6010EP | 60 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG045T150EPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG6020EP-Q | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG3020CEP | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4050EP | 40V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG6020ER | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4020ETP-Q | High temperature 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG10030ELP | 100 V, 3 A low leakage current Schottky barrier rectifier | Production | |
PMEG6030ELP | 60 V, 3 A low leakage current Schottky barrier rectifier | Production | |
PMEG4010EP | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG40T30ER | 40 V, 3 A low Trench MEGA Schottky barrier rectifier | Production | |
PMEG060V030EPE | 60 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG100T200ELPE | 100 V, 20 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG045V050EPE | 45 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG060V100EPE | 60 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG3020BEP-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG060T080CLPE-Q | 60 V, 2 x 4 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG6030ETP-Q | High-temperature 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG040V030EPE-Q | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG4020ER-Q | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6020ER-Q | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6020CER-Q | 60 V, 2 A Schottky barrier rectifier | Production | |
PMEG060T050ELPE | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG60T30ELP | 60 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4050ETP | High temperature 40 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG100T080ELPE | 100 V, 8 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG3010ER | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG6010ER-Q | 60 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG3030EP-Q | 3 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG60T30ELR | 60 V, 3 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG060T030ELPE-Q | 60 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG6045ETP | High-temperature 60 V, 4.5 A Schottky barrier rectifier | Production | |
PMEG3050BEP-Q | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG6020ETP | High-temperature 60 V, 2 A Schottky barrier rectifier | Production | |
PMEG3050BEP | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG3050EP | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG3020BER | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG100T120ELPE | 100 V, 12 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG3020ER | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4030ER-Q | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG100T20ELR | 100 V, 2 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4020EP | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4010EP-Q | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG100V100ELPE-Q | 100 V, 10 A low leakage current Schottky barrier rectifier | Production | |
PMEG3030CER-Q | 30 V, 3 A Schottky barrier rectifier | Production | |
PMEG60T30ELP-Q | 60 V, 3 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG030V030EPE-Q | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG3020CEP-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG40T30EP-Q | 40 V, 3 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG060T040CLPE-Q | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4030EP-Q | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG2020CER | 20 V, 2 A Schottky barrier rectifier | Production | |
PMEG4010ETP-Q | High temperature 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG100T20ELR-Q | 100 V, 2 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG6030EP-Q | 60 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG6030EVP-Q | 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG6020ETP-Q | High-temperature 60 V, 2 A Schottky barrier rectifier | Production | |
PMEG3020BER-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG100T100ELPE | 100 V, 10 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T50ELP | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T10ELR-Q | 100 V, 1 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4020ETP | High temperature 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG100V060ELPE | 100 V, 6 A low leakage current Schottky barrier rectifier | Production | |
PMEG3020DEP-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG3020BEP | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG060T080CLPE | 60 V, 2 x 4 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG060T040CLPE | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG6045ETP-Q | High-temperature 60 V, 4.5 A Schottky barrier rectifier | Production | |
PMEG4010ETR-Q | High temperature 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG4010ER-Q | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG045T100EPE-Q | 45 V, 10 A low VF Trench Schottky barrier rectifier | Production | |
PMEG3010BER-Q | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG100T030ELPE-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG2010ER-Q | 1 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG100T30ELP-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG40T50EP-Q | 40 V, 5 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG4050EP-Q | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG045V100EIPE | 45 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG4020CER | 40 V, 2 A Schottky barrier rectifier | Production | |
PMEG4030CER-Q | 40 V, 3 A Schottky barrier rectifier | Production | |
PMEG3030BEP-Q | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG045V100EPE-Q | 45 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG60T50ELP-Q | 60 V, 5 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG2020CER-Q | 20 V, 2 A Schottky barrier rectifier | Production | |
PMEG2010BER-Q | 20 V, 1 A low Vf Schottky barrier rectifier | Production | |
PMEG100V080ELPE-Q | 100 V, 8 A low leakage current Schottky barrier rectifier | Production | |
PMEG3010ER-Q | 30 V, 1 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG60T20ELR-Q | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG045V150EPE-Q | 45 V, 15 A low VF Schottky barrier rectifier | Production | |
PMEG60T10ELP-Q | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG100T080ELPE-Q | 100 V, 8 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG3020ER-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG40T20EP-Q | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG3010EP-Q | 30 V, 1 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG2030CER | 20 V, 3 A Schottky barrier rectifier | Production | |
PMEG100V060ELPE-Q | 100 V, 6 A low leakage current Schottky barrier rectifier | Production | |
PMEG60T10ELR-Q | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG60T30ELR-Q | 60 V, 3 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG4030CER | 40 V, 3 A Schottky barrier rectifier | Production | |
PMEG045V050EPE-Q | 45 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG4020EP-Q | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG060V050EPE-Q | 60 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG040V050EPE-Q | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG2030CER-Q | 20 V, 3 A Schottky barrier rectifier | Production | |
PMEG3050EP-Q | 30 V, 5 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG3020CER | 30 V, 2 A Schottky barrier rectifier | Production | |
PMEG40T10ER-Q | 40 V, 1 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG060V030EPE-Q | 60 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG6020CER | 60 V, 2 A Schottky barrier rectifier | Production | |
PMEG6030CER | 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG3010BEP-Q | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG3020CER-Q | 30 V, 2 A Schottky barrier rectifier | Production | |
PMEG050V030EPE-Q | 50 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG40T30ER-Q | 40 V, 3 A low Trench MEGA Schottky barrier rectifier | Production | |
PMEG030V050EPE-Q | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG6030CER-Q | 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG045V100EIPE-Q | 45 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG60T20ELP-Q | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG3030CER | 30 V, 3 A Schottky barrier rectifier | Production | |
PMEG4020CER-Q | 40 V, 2 A Schottky barrier rectifier | Production | |
PMEG100T30ELR-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG3020EP-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG40T20ER-Q | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG030V030EPD | 30 V, 3 A low VF MEGA Schottky barrier rectifier | NotForDesignIn | |
PMEG4020ETR-Q | High temperature 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6020ELR | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG100T20ELP-Q | 100 V, 2 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T150ELPE | 100 V, 15 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG060V100EPE-Q | 60 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG050V150EPE-Q | 50 V, 15 A low VF Schottky barrier rectifier | Production | |
PMEG10020AELR-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG6020AELR-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG10030ELP-Q | 100 V, 3 A low leakage current Schottky barrier rectifier | Production | |
PMEG6030ELP-Q | 60 V, 3 A low leakage current Schottky barrier rectifier | Production | |
PMEG10020ELR-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG10020AELP-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG6020ELR-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG6020AELP-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG10010ELR-Q | 100 V, 1 A low leakage current Schottky barrier rectifier | Production | |
PMEG6010ELR-Q | 60 V, 1 A low leakage current Schottky barrier rectifier | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
CFP5_transparent.jpg | CFP5 transparent view | Marcom graphics | 2018-09-14 |
2018-0408_NEX_15_CFP_ExtraGraphics.jpg | CFP 3, 5, 15 packages 3D view | Marcom graphics | 2018-09-20 |
vp_CFP_Schottky_rectifiers.zip | CFP Schottky rectifiers | Value proposition | 2019-09-06 |
Nexperia_document_brochure_CFP_Schottky_rectifier.pdf | Schottky rectifiers in CFP packages | Brochure | 2020-01-28 |
Nexperia_document_whitepaper_Schottky_rectifier_comparison_2021_HR.pdf | Trench Schottky Rectifier functioning, benefits and use cases | White paper | 2021-08-06 |
Nexperia_Document_Leaflet_Schottky_rectifiers_in_CFP_CHN_2022.pdf | CFP封装的肖特基整流器 | Leaflet | 2022-07-01 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.