
NPIC6C596-Q100
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NPIC6C596BQ-Q100 | NPIC6C596BQ-Q100,1 (935298528115) |
Withdrawn / End-of-life |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | ||
NPIC6C596D-Q100 | NPIC6C596D-Q100,11 (935298529118) |
Obsolete | no package information | ||||
NPIC6C596PW-Q100 | NPIC6C596PW-Q100,1 (935298531118) |
Withdrawn / End-of-life |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NPIC6C596BQ-Q100 | NPIC6C596BQ-Q100,1 | NPIC6C596BQ-Q100 |
|
![]() |
NPIC6C596D-Q100 | NPIC6C596D-Q100,11 | NPIC6C596D-Q100 |
|
![]() |
NPIC6C596PW-Q100 | NPIC6C596PW-Q100,1 | NPIC6C596PW-Q100 |
|
![]() |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
NPIC6C596_Q100 | Power logic 8-bit shift register; open-drain outputs | Data sheet | 2020-06-22 |
AN11537 | Pin FMEA for NPIC Family | Application note | 2019-10-07 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
npic6c596 | NPIC6C596 IBIS model | IBIS model | 2016-05-30 |
Nexperia_document_leaflet_Logic_NPIC_ShiftRegisters_201906 | NPIC Logic Shift Registers | Leaflet | 2019-07-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.