Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AXP4T245

4-bit dual supply translating transceiver; 3-state

The 74AXP4T245 is an 4-bit dual supply translating transceiver with 3-state outputs that enable bidirectional level translation. The device can be used as two 2-bit transceivers or as a 4-bit transceiver. It features four 2-bit input-output ports (nAn and nBn), a direction control input (nDIR), a output enable input (nOE) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.9 V and 5.5 V making the device suitable for translating between any of the low voltage nodes (0.9 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V). No power supply sequencing is required and output glitches during power supply transitions are prevented using patented circuitry. As a result glitches will not appear on the outputs for supply transitions during power-up/down between 20 mV/µs and 5.5 V/s.

Pins nAn, nOE and nDIR are referenced to VCC(A) and pins nBn are referenced to VCC(B). A HIGH on nDIR allows transmission from nAn to nBn and a LOW on nDIR allows transmission from nBn to nAn. The output enable input (nOE) can be used to disable the outputs so the buses are effectively isolated.

The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both nAn and nBn are in the high-impedance OFF-state.

Features and benefits

  • Wide supply voltage range for VCC(A) and VCC(B): 0.9 V to 5.5 V

  • Low input capacitance; CI = 1.2 pF (typical)

  • Low output capacitance; CO = 3.6 pF (typical)

  • Low dynamic power consumption; CPD = 10 pF (typical)

  • Low static power consumption; ICC = 2 μA (25 °C maximum)

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-12 (1.1 V to 1.3 V; inputs)

    • JESD8-11 (1.4 V to 1.6 V)

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD12-6 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2 kV

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1 kV

  • Latch-up performance exceeds 100 mA per JESD78D Class II

  • Inputs accept voltages up to 5.5 V

  • Typical data rate figures:
    • 320 Mbps when translating from 1.8 V to 3.3 V (up translation)

    • 175 Mbps when translating from 3.3 V to 1.8 V (down translation)

  • Low noise overshoot and undershoot < 10% of VCCO

  • IOFF circuitry provides partial power-down mode operation

  • Specified from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package nameCategory
74AXP4T245BQProduction0.9 - 5.50.9 - 5.5CMOS± 1294ultra low-40~1259011.960DHVQFN16Bi-directional | Direction controlled
74AXP4T245PWProduction0.9 - 5.50.9 - 5.5CMOS± 1294ultra low-40~1251234.052TSSOP16Bi-directional | Direction controlled

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AXP4T245BQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveP4T24574AXP4T245BQX
( 9356 907 04115 )
74AXP4T245PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveXP4T24574AXP4T245PWJ
( 9356 907 03118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AXP4T245BQ74AXP4T245BQX74AXP4T245BQweek 25, 2019
74AXP4T245PW74AXP4T245PWJ74AXP4T245PWweek 25, 2019
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
74AXP4T2454-bit dual supply translating transceiver; 3-stateData sheet2020-02-06
AN90029Pin FMEA for AXPnT familyApplication note2021-07-13
axp4t24574AXP4T245 IBIS modelIBIS model2020-11-20
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
axp4t24574AXP4T245 IBIS modelIBIS model2020-11-20

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.