74ALVCH162601
Parametrics
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74ALVCH162601DGG | n.a. | n.a. | TTL | ± 12 | 3.1 | 18 | 150 | low | -40~85 | TSSOP56 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVCH162601DGG | 74ALVCH162601DGG:1 (935262800118) |
Active | ALVCH162601 |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT364-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVCH162601DGG | 74ALVCH162601DGGY (935262800518) |
Withdrawn / End-of-life | ALVCH162601 |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVCH162601DGG | 74ALVCH162601DGG:1 | 74ALVCH162601DGG |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVCH162601DGG | 74ALVCH162601DGGY | 74ALVCH162601DGG |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74ALVCH162601 | 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state | Data sheet | 2024-06-27 |
mna289 | Block diagram: 74ALVCH162601DGG | Block diagram | 2009-11-03 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
alvch162601 | alvch162601 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
alvch162601 | alvch162601 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.