Features and benefits
-
Wide supply voltage range of 1.2 V to 3.6 V
-
CMOS low power consumption
-
Direct interface with TTL levels
-
Current drive ±24 mA at VCC = 3.0 V.
-
MULTIBYTE™ flow-through standard pin-out architecture
-
Low inductance multiple VCC and GND pins for minimum noise and ground bounce
-
All data inputs have bushold
-
Output drive capability 50 Ω transmission lines at 85 °C
-
Complies with JEDEC standards:
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8B/JESD36 (2.7 V to 3.6 V)
-
-
ESD protection:
- HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
- CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
Specified from -40 °C to +85 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74ALVCH16652DGG | Production | n.a. | n.a. | TTL | ± 24 | 2.6 | 16 | 150 | low | -40~85 | 93 | TSSOP56 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ALVCH16652DGG | TSSOP56 (SOT364-1) | SOT364-1 | SSOP-TSSOP-VSO-WAVE | SOT364-1_118 | Active | ALVCH16652 | 74ALVCH16652DGG,11 ( 9352 627 99118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ALVCH16652DGG | TSSOP56 (SOT364-1) | SOT364-1 | SSOP-TSSOP-VSO-WAVE | SOT364-1_518 | Discontinued / End-of-life | ALVCH16652 | 74ALVCH16652DGGY ( 9352 627 99518 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74ALVCH16652DGG | 935262799518 | |||||
74ALVCH16652DGG | 935262799512 | 2021-12-31 | 2022-06-30 | 74ALVCH16652DGG | ||
74ALVCH16652DGG | 935262799112 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ALVCH16652DGG | 74ALVCH16652DGG,11 | 74ALVCH16652DGG | week 2, 2006 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ALVCH16652DGG | 74ALVCH16652DGGY | 74ALVCH16652DGG | Always Pb-free |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
74ALVCH16652 | 16-bit transceiver/register with dual enable; 3-state | Data sheet | 2024-07-08 |
alvch16652 | alvch16652 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
alvch16652 | alvch16652 IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.