74ALVCH16952
16-bit registered transceiver; 3-state
The 74ALVCH16952 consists of two sections, each containing a dual octal non-inverting registered transceiver. Two 8-bit back to back registers store data flowing in both directions between two bidirectional buses. Data applied to the inputs is entered and stored on the rising edge of the clock (nCPAB and nCPBA) provided that the clock enable (nCEAB and nCEBA) is LOW. The data is then present at the output buffers, but is only accessible when the output enable input (nOEAB and nOEBA) is LOW. Data flow from A inputs to B outputs is the same as for B inputs to A outputs.
Features and benefits
CMOS low-power consumption
MULTIBYTE™ flow-through pinout architecture
Low inductance, multiple center power and ground pins for minimum noise and ground bounce
Direct interface with TTL levels
Output drive capability 50 Ω transmission lines at 85 °C
Complies with JEDEC standard JESD8-B
ESD protection:
- HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
- CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
- Specified from -40 °C to +85 °C
Parametrics
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74ALVCH16952DGG | n.a. | n.a. | TTL | ± 24 | 3.2 | 16 | 150 | low | -40~85 | TSSOP56 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVCH16952DGG | 74ALVCH16952DGG,11 (935262801118) |
Active | ALVCH16952 |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT364-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVCH16952DGG | 74ALVCH16952DGG,11 | 74ALVCH16952DGG |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
74ALVCH16952 | 16-bit registered transceiver; 3-state | Data sheet | 2024-07-10 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
alvch16952 | alvch16952 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
alvch16952 | alvch16952 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.