74AVC16244
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AVC16244DGG | 74AVC16244DGG,112 (935264443112) |
Obsolete | AVC16244 |
TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74AVC16244DGG,118 (935264443118) |
Withdrawn / End-of-life | AVC16244 | SOT362-1_118 | ||||
74AVC16244DGG,518 (935264443518) |
Obsolete | AVC16244 | Not available | ||||
74AVC16244DGG,512 (935264443512) |
Obsolete | AVC16244 | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AVC16244DGG | 74AVC16244DGG,112 | 74AVC16244DGG | ||
74AVC16244DGG | 74AVC16244DGG,118 | 74AVC16244DGG | ||
74AVC16244DGG | 74AVC16244DGG,518 | 74AVC16244DGG | ||
74AVC16244DGG | 74AVC16244DGG,512 | 74AVC16244DGG |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74AVC16244 | 16-bit buffer/line driver; 3.6 V tolerant; 3-state | Data sheet | 2018-02-20 |
AN90007 | Pin FMEA for AVC family | Application note | 2018-11-30 |
SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
avc16244 | avc16244 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP48_SOT362-1_mk | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.