Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AVC16373

16-bit D-type transparent latch; 3.6 V tolerant; 3-state

The 74AVC16373 is a 16-bit D-type transparent latch featuring separate D-type inputs for each latch and 3-state outputs for bus oriented applications. One latch enable (LE) input and one output enable (OE) input are provided per 8-bit section. The 74AVC16373 consist of two sections of eight D-type transparent latches with 3-state true outputs.

The 74AVC16373 is designed to have an extremely fast propagation delay and a minimum amount of power consumption.

To ensure the high-impedance output state during power-up or power-down, pin nOE should be tied to VCC through a pull-up resistor (Live Insertion).

A dynamic controlled output (DCO) circuitry is implemented to support termination line drive during transient.

Features and benefits

  • Wide supply voltage range from 1.2 V to 3.6 V

  • Complies with JEDEC standards:

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-1A (2.7 V to 3.6 V)

  • CMOS low power consumption

  • Input/output tolerant up to 3.6 V

  • Dynamic Controlled Output (DCO) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation

  • Low inductance multiple VCC and GND pins to minimize noise and ground bounce

  • Supports Live Insertion

Applications

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AVC16373DGG 74AVC16373DGG,112
(935265483112)
Obsolete AVC16373 no package information
74AVC16373DGG,518
(935265483518)
Obsolete AVC16373
74AVC16373DGG,512
(935265483512)
Obsolete AVC16373
74AVC16373DGG,118
(935265483118)
Obsolete AVC16373

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74AVC16373DGG 74AVC16373DGG,112 74AVC16373DGG rohs rhf rhf
74AVC16373DGG 74AVC16373DGG,518 74AVC16373DGG rohs rhf rhf
74AVC16373DGG 74AVC16373DGG,512 74AVC16373DGG rohs rhf rhf
74AVC16373DGG 74AVC16373DGG,118 74AVC16373DGG rohs rhf rhf
Quality and reliability disclaimer

Documentation (4)

File name Title Type Date
74AVC16373 16-bit D-type transparent latch; 3.6 V tolerant; 3-state Data sheet 2018-02-20
AN90007 Pin FMEA for AVC family Application note 2018-11-30
mna545 Block diagram: 74AVC16373DGG Block diagram 2009-11-04
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.