74AHC1G86-Q100; 74AHCT1G86-Q100
2-input EXCLUSIVE-OR gate
The 74AHC1G86-Q100; 74AHCT1G86-Q100 is a single 2-input EXCLUSIVE-OR gate. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Wide supply voltage range from 2.0 to 5.5 V
Overvoltage tolerant inputs to 5.5 V
High noise immunity
CMOS low power dissipation
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
Symmetrical output impedance
Balanced propagation delays
Input levels:
For 74AHC1G86-Q100: CMOS level
For 74AHCT1G86-Q100: TTL level
Multiple package options
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|
74AHC1G86GV-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.4 | 60 | 1 | low | -40~125 | TSOP5 |
74AHC1G86GW-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.4 | 60 | 1 | low | -40~125 | TSSOP5 |
74AHCT1G86GV-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.5 | 60 | 1 | low | -40~125 | TSOP5 |
74AHCT1G86GW-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.5 | 60 | 1 | low | -40~125 | TSSOP5 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC1G86GV-Q100 | 74AHC1G86GV-Q100,1 (935298626125) |
Active | A86 |
TSOP5 (SOT753) |
SOT753 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT753_125 |
74AHC1G86GW-Q100 | 74AHC1G86GW-Q100,1 (935298627125) |
Active | AH |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
74AHCT1G86GV-Q100 | 74AHCT1G86GV-Q100, (935298628125) |
Active | C86 |
TSOP5 (SOT753) |
SOT753 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT753_125 |
74AHCT1G86GW-Q100 | 74AHCT1G86GW-Q100, (935298629125) |
Active | CH |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC1G86GV-Q100 | 74AHC1G86GV-Q100,1 | 74AHC1G86GV-Q100 | ||
74AHC1G86GW-Q100 | 74AHC1G86GW-Q100,1 | 74AHC1G86GW-Q100 | ||
74AHCT1G86GV-Q100 | 74AHCT1G86GV-Q100, | 74AHCT1G86GV-Q100 | ||
74AHCT1G86GW-Q100 | 74AHCT1G86GW-Q100, | 74AHCT1G86GW-Q100 |
Documentation (15)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT1G86_Q100 | 2-input EXCLUSIVE-OR gate | Data sheet | 2023-10-11 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
mna038 | Block diagram: 74AHC1G86GV, 74AHC1G86GW, 74AHCT1G86GV, 74AHCT1G86GW, 74HC1G86GV, 74HC1G86GW, 74HCT1G86GV, 74HCT1G86GW, 74LVC1G86GF, 74LVC1G86GM, 74LVC1G86GV, 74LVC1G86GW | Block diagram | 2009-11-04 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
ahc1g86 | ahc1g86 IBIS model | IBIS model | 2013-04-08 |
ahct1g86 | ahct1g86 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.