Parametric search
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
PESD1IVN27L-Q | Bidirectional ESD protection diode | Production | |
PESD1IVN27A-Q | ESD protection for In-vehicle networks | Production | |
PESD1IVN24L-Q | Bidirectional ESD protection diode | Production | |
PESD2IVN24-U | ESD protection for In-vehicle networks | Production | |
PESD2IVN27-T | ESD protection for In-vehicle networks | Production | |
PESD2IVN48T-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN27U-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN27T-Q | ESD protection for in-vehicle networks | Production | |
PESD1IVN27-A | ESD protection for In-vehicle networks | Production | |
PESD1IVN24A-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN24T-Q | ESD protection for In-vehicle networks | Production | |
PESD2IVN24U-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN24-T | ESD protection for In-vehicle networks | Production | |
PESD1IVN27U-Q | ESD protection for in-vehicle networks | Production | |
PESD1IVN27-U | ESD protection for In-vehicle networks | Production | |
PESD2IVN27-U | ESD protection for In-vehicle networks | Production | |
PESD1IVN24-A | ESD protection for In-vehicle networks | Production | |
PESD1IVN27-LS | ESD protection for In-vehicle networks | Production | |
PESD1IVN24-LS | ESD protection for In-vehicle networks | Production | |
PESD1IVN24LS-Q | ESD protection for in-vehicle networks | Production | |
PESD1IVN27LS-Q | ESD protection for in-vehicle networks | Production |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Status | Quick access |
---|---|---|---|
PESD1IVN27L-Q | Bidirectional ESD protection diode | Production | |
PESD1IVN27A-Q | ESD protection for In-vehicle networks | Production | |
PESD1IVN24L-Q | Bidirectional ESD protection diode | Production | |
PESD2IVN24-U | ESD protection for In-vehicle networks | Production | |
PESD2IVN27-T | ESD protection for In-vehicle networks | Production | |
PESD2IVN48T-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN27U-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN27T-Q | ESD protection for in-vehicle networks | Production | |
PESD1IVN27-A | ESD protection for In-vehicle networks | Production | |
PESD1IVN24A-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN24T-Q | ESD protection for In-vehicle networks | Production | |
PESD2IVN24U-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN24-T | ESD protection for In-vehicle networks | Production | |
PESD1IVN27U-Q | ESD protection for in-vehicle networks | Production | |
PESD1IVN27-U | ESD protection for In-vehicle networks | Production | |
PESD2IVN27-U | ESD protection for In-vehicle networks | Production | |
PESD1IVN24-A | ESD protection for In-vehicle networks | Production | |
PESD1IVN27-LS | ESD protection for In-vehicle networks | Production | |
PESD1IVN24-LS | ESD protection for In-vehicle networks | Production | |
PESD1IVN24LS-Q | ESD protection for in-vehicle networks | Production | |
PESD1IVN27LS-Q | ESD protection for in-vehicle networks | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
vp_IVN.zip | IVN | Value proposition | 2019-12-06 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.