Key features and benefits
- Ultra-compact footprint – 10.9 mm²
- Thermal performance – no wires, no glue, 175 °C Tj max
- Electrical performance – low package resistance and inductance, up to 70 A ID max rating
- Mechanical robustness – Exposed leads absorb thermal and mechanical stresses
- Manufacturability – Exposed leads allows for easy optical inspection
Bringing Nexperia’s robust and reliable copper clip technology to the Power33 (3.3 mm x 3.3 mm) footprint, the LFPAK33 is the ultimate in automotive MOSFET performance within a compact power footprint.
Featured products
Featured documents
Latest videos
MOSFET requirements for automotive DC/DC converters
Parametric search

Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7M21-40E | N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M22-80E | N-channel 80 V, 22 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M9R5-40H | N-channel 40 V, 9.5 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M17-80E | N-channel 80 V, 17 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M3R3-40H | N-channel 40 V, 3.3 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M24-40E | N-channel 40 V, 24 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M12-60E | N-channel 60 V, 12 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M6R7-40H | N-channel 40 V, 6.7 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M19-60E | N-channel 60 V, 19 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M12-40E | N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M27-80E | N-channel 80 V, 27 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M28-80E | N-channel 80 V, 28 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M11-40H | N-channel 40 V, 11.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M52-40E | N-channel 40 V, 52 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M15-60E | N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M6R7-40H | N-channel 40 V, 6.7 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M120-100E | N-channel 100 V, 120 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M7R2-40E | N-channel 40 V, 7.2 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M5R2-30E | N-channel 30 V, 5.2 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M5R0-40H | N-channel 40 V, 5.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M10-30E | N-channel 30 V, 10 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M9R9-60E | N-channel 60 V, 9.9 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M15-40H | N-channel 40 V, 15.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M4R3-40H | N-channel 40 V, 4.3 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M42-60E | N-channel 60 V, 42 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M14-40E | N-channel 40 V, 14 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M6R6-30E | N-channel 30 V, 6.6 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M10-40E | N-channel 40 V, 10 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M6R0-40H | N-channel 40 V, 6.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M15-60E | N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M3R3-40H | N-channel 40 V, 3.3 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M85-60E | N-channel 60 V, 85 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M17-30E | N-channel 30 V, 17 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M15-40H | N-channel 40 V, 15.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M156-100E | N-channel 100 V, 156 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M45-40E | N-channel 40 V, 45 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M6R0-40H | N-channel 40 V, 6.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M12-60E | N-channel 60 V, 12 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M11-40H | N-channel 40 V, 11.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M20-40H | N-channel 40 V, 20.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M33-60E | N-channel 60 V, 33 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M4R3-40H | N-channel 40 V, 4.3 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M67-60E | N-channel 60 V, 67 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M5R0-40H | N-channel 40 V, 5.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M11-40E | N-channel 40 V, 11 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M19-60E | N-channel 60 V, 19 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M8R5-40H | N-channel 40 V, 8.5 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M9R1-40E | N-channel 40 V, 9.1 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M8R5-40H | N-channel 40 V, 8.5 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M20-40H | N-channel 40 V, 20.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M43-100E | N-channel 100 V, 43 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M6R3-40E | N-channel 40 V, 6.3 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M9R5-40H | N-channel 40 V, 9.5 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M8R0-40E | N-channel 40 V, 8 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M42-60E | N-channel 60 V, 42 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M35-80E | N-channel 80 V, 35 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M34-100E | N-channel 100 V, 34 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M53-60E | N-channel 60 V, 53 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M23-80E | N-channel 80 V, 23 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M24-60E | N-channel 60 V, 24 mΩ logic level MOSFET in LFPAK33 | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7M21-40E | N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M22-80E | N-channel 80 V, 22 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M9R5-40H | N-channel 40 V, 9.5 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M17-80E | N-channel 80 V, 17 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M3R3-40H | N-channel 40 V, 3.3 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M24-40E | N-channel 40 V, 24 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M12-60E | N-channel 60 V, 12 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M6R7-40H | N-channel 40 V, 6.7 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M19-60E | N-channel 60 V, 19 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M12-40E | N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M27-80E | N-channel 80 V, 27 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M28-80E | N-channel 80 V, 28 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M11-40H | N-channel 40 V, 11.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M52-40E | N-channel 40 V, 52 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M15-60E | N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M6R7-40H | N-channel 40 V, 6.7 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M120-100E | N-channel 100 V, 120 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M7R2-40E | N-channel 40 V, 7.2 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M5R2-30E | N-channel 30 V, 5.2 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M5R0-40H | N-channel 40 V, 5.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M10-30E | N-channel 30 V, 10 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M9R9-60E | N-channel 60 V, 9.9 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M15-40H | N-channel 40 V, 15.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M4R3-40H | N-channel 40 V, 4.3 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M42-60E | N-channel 60 V, 42 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M14-40E | N-channel 40 V, 14 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M6R6-30E | N-channel 30 V, 6.6 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M10-40E | N-channel 40 V, 10 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M6R0-40H | N-channel 40 V, 6.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M15-60E | N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M3R3-40H | N-channel 40 V, 3.3 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M85-60E | N-channel 60 V, 85 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M17-30E | N-channel 30 V, 17 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M15-40H | N-channel 40 V, 15.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M156-100E | N-channel 100 V, 156 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M45-40E | N-channel 40 V, 45 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M6R0-40H | N-channel 40 V, 6.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M12-60E | N-channel 60 V, 12 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M11-40H | N-channel 40 V, 11.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M20-40H | N-channel 40 V, 20.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M33-60E | N-channel 60 V, 33 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M4R3-40H | N-channel 40 V, 4.3 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M67-60E | N-channel 60 V, 67 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M5R0-40H | N-channel 40 V, 5.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M11-40E | N-channel 40 V, 11 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M19-60E | N-channel 60 V, 19 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M8R5-40H | N-channel 40 V, 8.5 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M9R1-40E | N-channel 40 V, 9.1 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M8R5-40H | N-channel 40 V, 8.5 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M20-40H | N-channel 40 V, 20.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M43-100E | N-channel 100 V, 43 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M6R3-40E | N-channel 40 V, 6.3 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M9R5-40H | N-channel 40 V, 9.5 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M8R0-40E | N-channel 40 V, 8 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M42-60E | N-channel 60 V, 42 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M35-80E | N-channel 80 V, 35 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M34-100E | N-channel 100 V, 34 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M53-60E | N-channel 60 V, 53 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M23-80E | N-channel 80 V, 23 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M24-60E | N-channel 60 V, 24 mΩ logic level MOSFET in LFPAK33 | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
AN11599.pdf | Using power MOSFETs in parallel | Application note | 2016-07-13 |
LFPAK33_SOT1210_mk.png | Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch; 2.7 mm x 3.4 mm x 0.9 mm body | Marcom graphics | 2017-01-28 |
SOT1210.step | 3D model for products with SOT1210 package | Design support | 2017-06-30 |
Nexperia_Document_Leaflet_LFPAK33_12022020.pdf | LFPAK33 shrinking the power footprint | Leaflet | 2020-03-25 |
Nexperia_Document_Leaflet_LFPAK33_12022020_CH.pdf | LFPAK33 leaflet | Leaflet | 2020-03-25 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
AN11156.pdf | Using Power MOSFET Zth Curves | Application note | 2021-01-04 |
AN11261.pdf | RC Thermal Models | Application note | 2021-03-18 |
AN10273.pdf | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
AN90003.pdf | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
AN50019.pdf | Thermal boundary condition study on MOSFET packages and PCB substrates | Application note | 2024-04-15 |
TN00008.pdf | Power MOSFET frequently asked questions and answers | Technical note | 2024-08-09 |
vp_1392634479735.zip | LFPAK33 MOSFETs | Value proposition | 2024-10-04 |
AN11160.pdf | Designing RC Snubbers | Application note | 2024-10-21 |
AN11158.pdf | Understanding power MOSFET data sheet parameters | Application note | 2025-02-18 |
AN11243.pdf | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-03-20 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.