Features and benefits
- High thermal power dissipation capability
- High energy efficiency due to less heat generation
- Electrically similar to popular MJD series
- Low collector emitter saturation voltage
- AEC-Q101 qualified
Applications
- Power management
- Load switch
- Linear mode voltage regulator
- Constant current drive backlighting application
- Motor drive
- Relay replacement
Focus products & packages
Featured documents
Latest news and blogs
Latest videos
Strengths and benefits of Nexperia’s power bipolar transistors in high voltage applications
Parametric search
Products
Bipolar transistors
Type number | Description | Status | Quick access |
---|---|---|---|
MJD148 | 45 V, 4 A NPN high power bipolar transistor | Production | |
MJD148-Q | 45 V, 4 A NPN high power bipolar transistor | Production | |
MJD2873 | 50 V, 2 A NPN high power bipolar transistor | Production | |
MJD2873-Q | 50 V, 2 A NPN high power bipolar transistor | Production | |
MJD31C | 100 V, 3 A NPN high power bipolar transistor | Production | |
MJD31CA | 100 V, 3 A NPN high power bipolar transistor | Production | |
MJD31CH-Q | 100 V, 3 A NPN high power bipolar transistor | Production | |
MJD32C | 100 V, 3 A PNP high power bipolar transistor | Production | |
MJD32CA | 100 V, 3 A PNP high power bipolar transistor | Production | |
MJD41C | 100 V, 6 A NPN high power bipolar transistor | Production | |
MJD41C-Q | 100 V, 6 A NPN high power bipolar transistor | Production | |
MJD42C | 100 V, 6 A PNP high power bipolar transistor | Production | |
MJD42C-Q | 100 V, 6 A PNP high power bipolar transistor | Production | |
MJD44H11 | 80 V, 8 A NPN high power bipolar transistor | Production | |
MJD44H11A | 80 V, 8 A NPN high power bipolar transistor | Production | |
MJD45H11 | 80 V, 8 A PNP high power bipolar transistor | Production | |
MJD45H11A | 80 V, 8 A PNP high power bipolar transistor | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
MJD148-Q | 45 V, 4 A NPN high power bipolar transistor | Production | |
MJD2873-Q | 50 V, 2 A NPN high power bipolar transistor | Production | |
MJD31CA | 100 V, 3 A NPN high power bipolar transistor | Production | |
MJD31CH-Q | 100 V, 3 A NPN high power bipolar transistor | Production | |
MJD32CA | 100 V, 3 A PNP high power bipolar transistor | Production | |
MJD41C-Q | 100 V, 6 A NPN high power bipolar transistor | Production | |
MJD42C-Q | 100 V, 6 A PNP high power bipolar transistor | Production | |
MJD44H11A | 80 V, 8 A NPN high power bipolar transistor | Production | |
MJD45H11A | 80 V, 8 A PNP high power bipolar transistor | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_brochure_DPAK_LFPAK_BJT_2021 | Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitry | Brochure | 2021-06-24 |
RS2811_DPAK_SOT428_B_mk | DPAK; SOT428B | Marcom graphics | 2021-03-11 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (17)
File name | Title | Type | Date |
---|---|---|---|
MJD148 | 45 V, 4 A NPN high power bipolar transistor | Data sheet | 2021-04-26 |
MJD148-Q | 45 V, 4 A NPN high power bipolar transistor | Data sheet | 2021-05-17 |
MJD2873 | 50 V, 2 A NPN high power bipolar transistor | Data sheet | 2021-04-26 |
MJD2873-Q | 50 V, 2 A NPN high power bipolar transistor | Data sheet | 2021-05-17 |
MJD31C | 100 V, 3 A NPN high power bipolar transistor | Data sheet | 2020-09-16 |
MJD31CA | 100 V, 3 A NPN high power bipolar transistor | Data sheet | 2024-05-28 |
MJD31CH-Q | 100 V, 3 A NPN high power bipolar transistor | Data sheet | 2021-05-18 |
MJD32C | 100 V, 3 A PNP high power bipolar transistor | Data sheet | 2019-09-30 |
MJD32CA | 100 V, 3 A PNP high power bipolar transistor | Data sheet | 2020-11-23 |
MJD41C | 100 V, 6 A NPN high power bipolar transistor | Data sheet | 2021-05-10 |
MJD41C-Q | 100 V, 6 A NPN high power bipolar transistor | Data sheet | 2021-05-17 |
MJD42C | 100 V, 6 A PNP high power bipolar transistor | Data sheet | 2021-05-10 |
MJD42C-Q | 100 V, 6 A PNP high power bipolar transistor | Data sheet | 2021-06-08 |
MJD44H11 | 80 V, 8 A NPN high power bipolar transistor | Data sheet | 2019-09-12 |
MJD44H11A | 80 V, 8 A NPN high power bipolar transistor | Data sheet | 2019-09-12 |
MJD45H11 | 80 V, 8 A PNP high power bipolar transistor | Data sheet | 2019-09-12 |
MJD45H11A | 80 V, 8 A PNP high power bipolar transistor | Data sheet | 2021-02-03 |