Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD123W

PTVSxS1UTR series

Parametrics

Type number Package version PPPM @10/1000 µs [max] (W) VRWM (V) (V) Configuration Nr of lines VBR [min] (V) VBR [max] (V) VCL @ IPPM 10/1000 µs [max] (V) IPPM @10/1000 µs [max] (A) IRM [max] (µA) Tj [max] (°C)
PTVS10VS1UTR SOD123W 400 10 Unidirectional 1 11.1 12.3 17 23.5 2.5 185
PTVS11VS1UTR SOD123W 400 11 Unidirectional 1 12.2 13.5 18.2 22 2.5 185
PTVS12VS1UTR SOD123W 400 12 Unidirectional 1 13.3 14.7 19.9 20.1 2.5 185
PTVS13VS1UTR SOD123W 400 13 Unidirectional 1 14.4 15.9 21.5 18.6 0.1 185
PTVS14VS1UTR SOD123W 400 14 Unidirectional 1 15.6 17.2 23.2 17.2 0.1 185
PTVS15VS1UTR SOD123W 400 15 Unidirectional 1 16.7 18.5 24.4 16.4 0.1 185
PTVS16VS1UTR SOD123W 400 16 Unidirectional 1 17.8 19.7 26 15.4 0.1 185
PTVS17VS1UTR SOD123W 400 17 Unidirectional 1 18.9 20.9 27.6 14.5 0.1 185
PTVS18VS1UTR SOD123W 400 18 Unidirectional 1 20 22.1 29.2 13.7 0.1 185
PTVS20VS1UTR SOD123W 400 20 Unidirectional 1 22.2 24.5 32.4 12.3 0.1 185
PTVS22VS1UTR SOD123W 400 22 Unidirectional 1 24.4 26.9 35.5 11.3 0.1 185
PTVS24VS1UTR SOD123W 400 24 Unidirectional 1 26.7 29.5 38.9 10.3 0.1 185
PTVS26VS1UTR SOD123W 400 26 Unidirectional 1 28.9 31.9 42.1 9.5 0.1 185
PTVS28VS1UTR SOD123W 400 28 Unidirectional 1 31.1 34.4 45.4 8.8 0.1 185
PTVS30VS1UTR SOD123W 400 30 Unidirectional 1 33.3 36.8 48.4 8.3 0.1 185
PTVS33VS1UTR SOD123W 400 33 Unidirectional 1 36.7 40.6 53.3 7.5 0.1 185
PTVS36VS1UTR SOD123W 400 36 Unidirectional 1 40 44.2 58.1 6.9 0.1 185
PTVS40VS1UTR SOD123W 400 40 Unidirectional 1 44.4 49.1 64.5 6.2 0.1 185
PTVS43VS1UTR SOD123W 400 43 Unidirectional 1 47.8 52.8 69.4 5.8 0.1 185
PTVS45VS1UTR SOD123W 400 45 Unidirectional 1 50 55.3 72.7 5.5 0.1 185
PTVS48VS1UTR SOD123W 400 48 Unidirectional 1 53.3 58.9 77.4 5.2 0.1 185
PTVS51VS1UTR SOD123W 400 51 Unidirectional 1 56.7 62.7 82.4 4.9 0.1 185
PTVS54VS1UTR SOD123W 400 54 Unidirectional 1 60 66.3 87.1 4.6 0.1 185
PTVS58VS1UTR SOD123W 400 58 Unidirectional 1 64.4 71.2 93.6 4.3 0.1 185
PTVS5V0S1UTR SOD123W 400 5 Unidirectional 1 6.4 7 9.2 43.5 400 185
PTVS60VS1UTR SOD123W 400 60 Unidirectional 1 66.7 73.7 96.8 4.1 0.1 185
PTVS64VS1UTR SOD123W 400 64 Unidirectional 1 71.1 78.6 103 3.9 0.1 185
PTVS6V0S1UTR SOD123W 400 6 Unidirectional 1 6.67 7.37 10.3 38.8 400 185
PTVS6V5S1UTR SOD123W 400 6.5 Unidirectional 1 7.22 7.98 11.2 35.7 250 185
PTVS7V0S1UTR SOD123W 400 7 Unidirectional 1 7.78 8.6 12 33.3 100 185
PTVS7V5S1UTR SOD123W 400 7.5 Unidirectional 1 8.33 9.21 12.9 31 50 185
PTVS8V0S1UTR SOD123W 400 8 Unidirectional 1 8.89 9.83 13.6 29.4 25 185
PTVS8V5S1UTR SOD123W 400 8.5 Unidirectional 1 9.44 10.4 14.4 27.8 10 185

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PTVS10VS1UTR PTVS10VS1UTR,115
(934065483115)
Active CB SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS11VS1UTR PTVS11VS1UTR,115
(934065484115)
Active CC SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS12VS1UTR PTVS12VS1UTR,115
(934065485115)
Active CD SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS13VS1UTR PTVS13VS1UTR,115
(934065486115)
Active CE SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS14VS1UTR PTVS14VS1UTR,115
(934065487115)
Active CF SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS15VS1UTR PTVS15VS1UTR,115
(934065488115)
Active CG SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS16VS1UTR PTVS16VS1UTR,115
(934065489115)
Active CH SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS17VS1UTR PTVS17VS1UTR,115
(934065491115)
Active CJ SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS18VS1UTR PTVS18VS1UTR,115
(934065492115)
Active CK SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS20VS1UTR PTVS20VS1UTR,115
(934065493115)
Active CL SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS22VS1UTR PTVS22VS1UTR,115
(934065494115)
Active CM SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS24VS1UTR PTVS24VS1UTR,115
(934065495115)
Active CN SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS26VS1UTR PTVS26VS1UTR,115
(934065496115)
Active CP SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS28VS1UTR PTVS28VS1UTR,115
(934065497115)
Active CR SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS30VS1UTR PTVS30VS1UTR,115
(934065499115)
Active CS SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS33VS1UTR PTVS33VS1UTR,115
(934065501115)
Active CT SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS36VS1UTR PTVS36VS1UTR,115
(934065502115)
Active CU SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS40VS1UTR PTVS40VS1UTR,115
(934065503115)
Active CV SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS43VS1UTR PTVS43VS1UTR,115
(934065504115)
Active CW SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS45VS1UTR PTVS45VS1UTR,115
(934065505115)
Active CX SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS48VS1UTR PTVS48VS1UTR,115
(934065506115)
Active CY SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS51VS1UTR PTVS51VS1UTR,115
(934065507115)
Active CZ SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS54VS1UTR PTVS54VS1UTR,115
(934065508115)
Active D1 SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS58VS1UTR PTVS58VS1UTR,115
(934065509115)
Active D2 SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS5V0S1UTR PTVS5V0S1UTR,115
(934065474115)
Active C3 SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS60VS1UTR PTVS60VS1UTR,115
(934065511115)
Active D3 SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS64VS1UTR PTVS64VS1UTR,115
(934065512115)
Active D4 SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS6V0S1UTR PTVS6V0S1UTR,115
(934065475115)
Active C4 SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS6V5S1UTR PTVS6V5S1UTR,115
(934065476115)
Active C5 SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS7V0S1UTR PTVS7V0S1UTR,115
(934065477115)
Active C6 SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS7V5S1UTR PTVS7V5S1UTR,115
(934065478115)
Active C7 SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS8V0S1UTR PTVS8V0S1UTR,115
(934065479115)
Active C8 SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115
PTVS8V5S1UTR PTVS8V5S1UTR,115
(934065481115)
Active C9 SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PTVS10VS1UTR PTVS10VS1UTR,115 PTVS10VS1UTR rohs rhf
PTVS11VS1UTR PTVS11VS1UTR,115 PTVS11VS1UTR rohs rhf
PTVS12VS1UTR PTVS12VS1UTR,115 PTVS12VS1UTR rohs rhf
PTVS13VS1UTR PTVS13VS1UTR,115 PTVS13VS1UTR rohs rhf
PTVS14VS1UTR PTVS14VS1UTR,115 PTVS14VS1UTR rohs rhf
PTVS15VS1UTR PTVS15VS1UTR,115 PTVS15VS1UTR rohs rhf
PTVS16VS1UTR PTVS16VS1UTR,115 PTVS16VS1UTR rohs rhf
PTVS17VS1UTR PTVS17VS1UTR,115 PTVS17VS1UTR rohs rhf
PTVS18VS1UTR PTVS18VS1UTR,115 PTVS18VS1UTR rohs rhf
PTVS20VS1UTR PTVS20VS1UTR,115 PTVS20VS1UTR rohs rhf
PTVS22VS1UTR PTVS22VS1UTR,115 PTVS22VS1UTR rohs rhf
PTVS24VS1UTR PTVS24VS1UTR,115 PTVS24VS1UTR rohs rhf
PTVS26VS1UTR PTVS26VS1UTR,115 PTVS26VS1UTR rohs rhf
PTVS28VS1UTR PTVS28VS1UTR,115 PTVS28VS1UTR rohs rhf
PTVS30VS1UTR PTVS30VS1UTR,115 PTVS30VS1UTR rohs rhf
PTVS33VS1UTR PTVS33VS1UTR,115 PTVS33VS1UTR rohs rhf
PTVS36VS1UTR PTVS36VS1UTR,115 PTVS36VS1UTR rohs rhf
PTVS40VS1UTR PTVS40VS1UTR,115 PTVS40VS1UTR rohs rhf
PTVS43VS1UTR PTVS43VS1UTR,115 PTVS43VS1UTR rohs rhf
PTVS45VS1UTR PTVS45VS1UTR,115 PTVS45VS1UTR rohs rhf
PTVS48VS1UTR PTVS48VS1UTR,115 PTVS48VS1UTR rohs rhf
PTVS51VS1UTR PTVS51VS1UTR,115 PTVS51VS1UTR rohs rhf
PTVS54VS1UTR PTVS54VS1UTR,115 PTVS54VS1UTR rohs rhf
PTVS58VS1UTR PTVS58VS1UTR,115 PTVS58VS1UTR rohs rhf
PTVS5V0S1UTR PTVS5V0S1UTR,115 PTVS5V0S1UTR rohs rhf
PTVS60VS1UTR PTVS60VS1UTR,115 PTVS60VS1UTR rohs rhf
PTVS64VS1UTR PTVS64VS1UTR,115 PTVS64VS1UTR rohs rhf
PTVS6V0S1UTR PTVS6V0S1UTR,115 PTVS6V0S1UTR rohs rhf
PTVS6V5S1UTR PTVS6V5S1UTR,115 PTVS6V5S1UTR rohs rhf
PTVS7V0S1UTR PTVS7V0S1UTR,115 PTVS7V0S1UTR rohs rhf
PTVS7V5S1UTR PTVS7V5S1UTR,115 PTVS7V5S1UTR rohs rhf
PTVS8V0S1UTR PTVS8V0S1UTR,115 PTVS8V0S1UTR rohs rhf
PTVS8V5S1UTR PTVS8V5S1UTR,115 PTVS8V5S1UTR rohs rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
PTVSXS1UTR_SER High-temperature 400 W Transient Voltage Suppressor Data sheet 2022-06-01
AN90002 Wave soldering guidelines for flatpack packages Application note 2023-11-02
Nexperia_document_brochure_CFP_Schottky_rectifier Schottky rectifiers in CFP packages Brochure 2020-01-28
SOD123W 3D model for products with SOD123W package Design support 2019-01-22
Nexperia_Document_Leaflet_Schottky_rectifiers_in_CFP_CHN_2022 CFP封装的肖特基整流器 Leaflet 2022-07-01
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
CFP3_SOD123W_mk plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body Marcom graphics 2017-01-28
SOD123W plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body Package information 2020-04-21
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
TN90007 Evaluation of junction temperature and thermal stacks using the virtual junction Technical note 2024-09-02
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD123W 3D model for products with SOD123W package Design support 2019-01-22

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.