Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD128

PTVSxP1UP

Parametrics

Type number Package version PPPM @10/1000 µs [max] (W) VRWM (V) (V) Configuration Nr of lines VBR [min] (V) VBR [max] (V) VCL @ IPPM 10/1000 µs [max] (V) IPPM @10/1000 µs [max] (A) IRM [max] (µA) Tj [max] (°C)
PTVS11VP1UP SOD128 600 11 Unidirectional 1 12.2 13.5 18.2 33 2.5 150
PTVS12VP1UP SOD128 600 12 Unidirectional 1 13.3 14.7 19.9 30.2 2.5 150
PTVS13VP1UP SOD128 600 13 Unidirectional 1 14.4 15.9 21.5 27.9 0.1 150
PTVS14VP1UP SOD128 600 14 Unidirectional 1 15.6 17.2 23.2 25.9 0.1 150
PTVS15VP1UP SOD128 600 15 Unidirectional 1 16.7 18.5 24.4 24.6 0.1 150
PTVS16VP1UP SOD128 600 16 Unidirectional 1 17.8 19.7 26 23.1 0.1 150
PTVS17VP1UP SOD128 600 17 Unidirectional 1 18.9 20.9 27.6 21.7 0.1 150
PTVS18VP1UP SOD128 600 18 Unidirectional 1 20 22.1 29.2 20.5 0.1 150
PTVS20VP1UP SOD128 600 20 Unidirectional 1 22.2 24.5 32.4 18.5 0.1 150
PTVS22VP1UP SOD128 600 22 Unidirectional 1 24.4 26.9 35.5 16.9 0.1 150
PTVS24VP1UP SOD128 600 24 Unidirectional 1 26.7 29.5 38.9 15.4 0.1 150
PTVS30VP1UP SOD128 600 30 Unidirectional 1 33.3 36.8 48.4 12.4 0.1 150
PTVS33VP1UP SOD128 600 33 Unidirectional 1 36.7 40.6 53.3 11.3 0.1 150
PTVS36VP1UP SOD128 600 36 Unidirectional 1 40 44.2 58.1 10.3 0.1 150
PTVS3V3P1UP SOD128 600 3.3 Unidirectional 1 5.2 6 8 75 600 150
PTVS40VP1UP SOD128 600 40 Unidirectional 1 44.4 49.1 64.5 9.3 0.1 150
PTVS43VP1UP SOD128 600 43 Unidirectional 1 47.8 52.8 69.4 8.6 0.1 150
PTVS45VP1UP SOD128 600 45 Unidirectional 1 50 55.3 72.7 8.3 0.1 150
PTVS48VP1UP SOD128 600 48 Unidirectional 1 53.3 58.9 77.4 7.8 0.1 150
PTVS51VP1UP SOD128 600 51 Unidirectional 1 56.7 62.7 82.4 7.3 0.1 150
PTVS54VP1UP SOD128 600 54 Unidirectional 1 60 66.3 87.1 6.9 0.1 150
PTVS58VP1UP SOD128 600 58 Unidirectional 1 64.4 71.2 96.8 6.2 0.1 150
PTVS5V0P1UP SOD128 600 5 Unidirectional 1 6.4 7 9.2 65.2 400 150
PTVS60VP1UP SOD128 600 60 Unidirectional 1 66.7 73.7 96.8 6.2 0.1 150
PTVS64VP1UP SOD128 600 64 Unidirectional 1 71.1 78.6 103 5.8 0.1 150
PTVS6V0P1UP SOD128 600 6 Unidirectional 1 6.67 7.37 10.3 58.3 400 150
PTVS6V5P1UP SOD128 600 6.5 Unidirectional 1 7.22 7.98 11.2 53.6 250 150
PTVS7V0P1UP SOD128 600 7 Unidirectional 1 7.78 8.6 12 50 100 150
PTVS7V5P1UP SOD128 600 7.5 Unidirectional 1 8.33 9.21 12.9 46.5 50 150
PTVS8V0P1UP SOD128 600 8 Unidirectional 1 8.89 9.83 13.6 44.1 25 150
PTVS8V5P1UP SOD128 600 8.5 Unidirectional 1 9.44 10.4 14.4 41.7 10 150

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PTVS11VP1UP PTVS11VP1UP,115
(934064164115)
Active AU SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS12VP1UP PTVS12VP1UP,115
(934064165115)
Active AV SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS13VP1UP PTVS13VP1UP,115
(934064166115)
Active AW SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS14VP1UP PTVS14VP1UP,115
(934064167115)
Active AX SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS15VP1UP PTVS15VP1UP,115
(934064168115)
Active AY SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS16VP1UP PTVS16VP1UP,115
(934064169115)
Active AZ SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS17VP1UP PTVS17VP1UP,115
(934064171115)
Active B1 SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS18VP1UP PTVS18VP1UP,115
(934064172115)
Active B2 SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS20VP1UP PTVS20VP1UP,115
(934064173115)
Active B3 SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS22VP1UP PTVS22VP1UP,115
(934064174115)
Active B4 SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS24VP1UP PTVS24VP1UP,115
(934064175115)
Active B5 SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS30VP1UP PTVS30VP1UP,115
(934064178115)
Active B8 SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS33VP1UP PTVS33VP1UP,115
(934064179115)
Active B9 SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS36VP1UP PTVS36VP1UP,115
(934064181115)
Active BA SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS3V3P1UP PTVS3V3P1UP,115
(934064143115)
Active AJ SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS40VP1UP PTVS40VP1UP,115
(934064182115)
Active BB SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS43VP1UP PTVS43VP1UP,115
(934064183115)
Active BC SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS45VP1UP PTVS45VP1UP,115
(934064184115)
Active BD SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS48VP1UP PTVS48VP1UP,115
(934064185115)
Active BE SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS51VP1UP PTVS51VP1UP,115
(934064186115)
Active BF SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS54VP1UP PTVS54VP1UP,115
(934064187115)
Active BG SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS58VP1UP PTVS58VP1UP,115
(934064188115)
Active BH SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS5V0P1UP PTVS5V0P1UP,115
(934064144115)
Active AK SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS60VP1UP PTVS60VP1UP,115
(934064189115)
Active BJ SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS64VP1UP PTVS64VP1UP,115
(934064191115)
Active BK SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS6V0P1UP PTVS6V0P1UP,115
(934064153115)
Active AL SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS6V5P1UP PTVS6V5P1UP,115
(934064154115)
Active AM SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS7V0P1UP PTVS7V0P1UP,115
(934064155115)
Active AN SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS7V5P1UP PTVS7V5P1UP,115
(934064156115)
Active AP SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS8V0P1UP PTVS8V0P1UP,115
(934064157115)
Active AQ SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115
PTVS8V5P1UP PTVS8V5P1UP,115
(934064158115)
Active AR SOD128
CFP5
(SOD128)
SOD128 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PTVS11VP1UP PTVS11VP1UP,115 PTVS11VP1UP rohs rhf
PTVS12VP1UP PTVS12VP1UP,115 PTVS12VP1UP rohs rhf
PTVS13VP1UP PTVS13VP1UP,115 PTVS13VP1UP rohs rhf
PTVS14VP1UP PTVS14VP1UP,115 PTVS14VP1UP rohs rhf
PTVS15VP1UP PTVS15VP1UP,115 PTVS15VP1UP rohs rhf
PTVS16VP1UP PTVS16VP1UP,115 PTVS16VP1UP rohs rhf
PTVS17VP1UP PTVS17VP1UP,115 PTVS17VP1UP rohs rhf
PTVS18VP1UP PTVS18VP1UP,115 PTVS18VP1UP rohs rhf
PTVS20VP1UP PTVS20VP1UP,115 PTVS20VP1UP rohs rhf
PTVS22VP1UP PTVS22VP1UP,115 PTVS22VP1UP rohs rhf
PTVS24VP1UP PTVS24VP1UP,115 PTVS24VP1UP rohs rhf
PTVS30VP1UP PTVS30VP1UP,115 PTVS30VP1UP rohs rhf
PTVS33VP1UP PTVS33VP1UP,115 PTVS33VP1UP rohs rhf
PTVS36VP1UP PTVS36VP1UP,115 PTVS36VP1UP rohs rhf
PTVS3V3P1UP PTVS3V3P1UP,115 PTVS3V3P1UP rohs rhf
PTVS40VP1UP PTVS40VP1UP,115 PTVS40VP1UP rohs rhf
PTVS43VP1UP PTVS43VP1UP,115 PTVS43VP1UP rohs rhf
PTVS45VP1UP PTVS45VP1UP,115 PTVS45VP1UP rohs rhf
PTVS48VP1UP PTVS48VP1UP,115 PTVS48VP1UP rohs rhf
PTVS51VP1UP PTVS51VP1UP,115 PTVS51VP1UP rohs rhf
PTVS54VP1UP PTVS54VP1UP,115 PTVS54VP1UP rohs rhf
PTVS58VP1UP PTVS58VP1UP,115 PTVS58VP1UP rohs rhf
PTVS5V0P1UP PTVS5V0P1UP,115 PTVS5V0P1UP rohs rhf
PTVS60VP1UP PTVS60VP1UP,115 PTVS60VP1UP rohs rhf
PTVS64VP1UP PTVS64VP1UP,115 PTVS64VP1UP rohs rhf
PTVS6V0P1UP PTVS6V0P1UP,115 PTVS6V0P1UP rohs rhf
PTVS6V5P1UP PTVS6V5P1UP,115 PTVS6V5P1UP rohs rhf
PTVS7V0P1UP PTVS7V0P1UP,115 PTVS7V0P1UP rohs rhf
PTVS7V5P1UP PTVS7V5P1UP,115 PTVS7V5P1UP rohs rhf
PTVS8V0P1UP PTVS8V0P1UP,115 PTVS8V0P1UP rohs rhf
PTVS8V5P1UP PTVS8V5P1UP,115 PTVS8V5P1UP rohs rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
PTVSXP1UP_SER 600 W Transient Voltage Suppressor Data sheet 2022-06-01
AN90002 Wave soldering guidelines for flatpack packages Application note 2023-11-02
Nexperia_document_brochure_CFP_Schottky_rectifier Schottky rectifiers in CFP packages Brochure 2020-01-28
Nexperia_Document_Leaflet_Schottky_rectifiers_in_CFP_CHN_2022 CFP封装的肖特基整流器 Leaflet 2022-07-01
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
CFP5_SOD128_mk plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body Marcom graphics 2017-01-28
SOD128 plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body Package information 2022-05-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
TN90007 Evaluation of junction temperature and thermal stacks using the virtual junction Technical note 2024-09-02
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.