Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PDZ-GW series

Single Zener diodes in a SOD123 package

General-purpose Zener diodes in a SOD123 small Surface-Mounted Device (SMD) plasic package.

Features and benefits

  • Non-repetitive peak reverse power dissipation: PZSM ≤ 40 W

  • Total power dissipation: Ptot ≤ 365 mW

  • Tolerance series: B2 approximately ± 2 %

  • Wide working voltage range: nominal 2.4 V to 36 V (E24 range)

  • Low reverse current IR range

  • Small plastic package suitable for surface-mounted design

  • AEC-Q101 qualified

Applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [max] (V)IF [max] (mA)VZ [min] (V)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
PDZ10BGWSOD123SOD1232.675 x 1.6 x 1.159.995appr. 2%10.212009.7736540150single
PDZ11BGWSOD123SOD1232.675 x 1.6 x 1.15115appr. 2%11.2220010.7836540150single
PDZ12BGWSOD123SOD1232.675 x 1.6 x 1.1511.995appr. 2%12.2420011.7436540150single
PDZ13BGWSOD123SOD1232.675 x 1.6 x 1.1513.25appr. 2%13.4920012.9136540150single
PDZ15BGWSOD123SOD1232.675 x 1.6 x 1.1514.665appr. 2%14.9820014.3436540150single
PDZ16BGWSOD123SOD1232.675 x 1.6 x 1.1516.185appr. 2%16.5120015.8536540150single
PDZ18BGWSOD123SOD1232.675 x 1.6 x 1.1517.9555appr. 2%18.3520017.5636540150single
PDZ2.4BGWSOD123SOD1232.675 x 1.6 x 1.152.535appr. 2%2.632002.4336540150single
PDZ2.7BGWSOD123SOD1232.675 x 1.6 x 1.152.85appr. 2%2.912002.6936540150single
PDZ20BGWSOD123SOD1232.675 x 1.6 x 1.1519.9555appr. 2%20.3920019.5236540150single
PDZ22BGWSOD123SOD1232.675 x 1.6 x 1.1522.0055appr. 2%22.4720021.5436540150single
PDZ24BGWSOD123SOD1232.675 x 1.6 x 1.1524.255appr. 2%24.7820023.7236540150single
PDZ27BGWSOD123SOD1232.675 x 1.6 x 1.1526.865appr. 2%27.5320026.1936540150single
PDZ3.0BGWSOD123SOD1232.675 x 1.6 x 1.152.965appr. 2%3.072002.8536540150single
PDZ3.3BGWSOD123SOD1232.675 x 1.6 x 1.153.4255appr. 2%3.532003.3236540150single
PDZ3.6BGWSOD123SOD1232.675 x 1.6 x 1.153.7255appr. 2%3.852003.636540150single
PDZ3.9BGWSOD123SOD1232.675 x 1.6 x 1.154.0255appr. 2%4.162003.8936540150single
PDZ30BGWSOD123SOD1232.675 x 1.6 x 1.1529.945appr. 2%30.6920029.1936540150single
PDZ33BGWSOD123SOD1232.675 x 1.6 x 1.1528.475appr. 2%33.7920023.1536540150single
PDZ36BGWSOD123SOD1232.675 x 1.6 x 1.1535.975appr. 2%36.8720035.0736540150single
PDZ4.3BGWSOD123SOD1232.675 x 1.6 x 1.154.3255appr. 2%4.482004.1736540150single
PDZ4.7BGWSOD123SOD1232.675 x 1.6 x 1.154.655appr. 2%4.752004.5536540150single
PDZ5.1BGWSOD123SOD1232.675 x 1.6 x 1.155.085appr. 2%5.22004.9636540150single
PDZ5.6BGWSOD123SOD1232.675 x 1.6 x 1.155.6055appr. 2%5.732005.4836540150single
PDZ6.2BGWSOD123SOD1232.675 x 1.6 x 1.156.1955appr. 2%6.332006.0636540150single
PDZ6.8BGWSOD123SOD1232.675 x 1.6 x 1.156.795appr. 2%6.932006.6536540150single
PDZ7.5BGWSOD123SOD1232.675 x 1.6 x 1.157.445appr. 2%7.62007.2836540150single
PDZ8.2BGWSOD123SOD1232.675 x 1.6 x 1.158.195appr. 2%8.362008.0236540150single
PDZ9.1BGWSOD123SOD1232.675 x 1.6 x 1.159.045appr. 2%9.232008.8536540150single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDZ10BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBGPDZ10BGWJ
( 9340 710 42118 )
SOD123_115ActiveBGPDZ10BGWX
( 9340 710 42115 )
PDZ11BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBHPDZ11BGWJ
( 9340 710 43118 )
SOD123_115ActiveBHPDZ11BGWX
( 9340 710 43115 )
PDZ12BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBJPDZ12BGWJ
( 9340 710 49118 )
SOD123_115ActiveBJPDZ12BGWX
( 9340 710 49115 )
PDZ13BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBKPDZ13BGWJ
( 9340 710 51118 )
SOD123_115ActiveBKPDZ13BGWX
( 9340 710 51115 )
PDZ15BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBLPDZ15BGWJ
( 9340 710 52118 )
SOD123_115ActiveBLPDZ15BGWX
( 9340 710 52115 )
PDZ16BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBMPDZ16BGWJ
( 9340 710 53118 )
SOD123_115ActiveBMPDZ16BGWX
( 9340 710 53115 )
PDZ18BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBNPDZ18BGWJ
( 9340 710 54118 )
SOD123_115ActiveBNPDZ18BGWX
( 9340 710 54115 )
PDZ2.4BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveB1PDZ2.4BGWJ
( 9340 710 23118 )
SOD123_115ActiveB1PDZ2.4BGWX
( 9340 710 23115 )
PDZ2.7BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_115ActiveB2PDZ2.7BGWX
( 9340 710 57115 )
PDZ20BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBPPDZ20BGWJ
( 9340 710 55118 )
SOD123_115ActiveBPPDZ20BGWX
( 9340 710 55115 )
PDZ22BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBQPDZ22BGWJ
( 9340 710 56118 )
SOD123_115ActiveBQPDZ22BGWX
( 9340 710 56115 )
PDZ24BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBRPDZ24BGWJ
( 9340 710 36118 )
SOD123_115ActiveBRPDZ24BGWX
( 9340 710 36115 )
PDZ27BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBSPDZ27BGWJ
( 9340 710 44118 )
SOD123_115ActiveBSPDZ27BGWX
( 9340 710 44115 )
PDZ3.0BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveB3PDZ3.0BGWJ
( 9340 710 58118 )
SOD123_115ActiveB3PDZ3.0BGWX
( 9340 710 58115 )
PDZ3.3BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveB4PDZ3.3BGWJ
( 9340 710 59118 )
SOD123_115ActiveB4PDZ3.3BGWX
( 9340 710 59115 )
PDZ3.6BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveB5PDZ3.6BGWJ
( 9340 710 61118 )
SOD123_115ActiveB5PDZ3.6BGWX
( 9340 710 61115 )
PDZ3.9BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveB6PDZ3.9BGWJ
( 9340 710 82118 )
SOD123_115ActiveB6PDZ3.9BGWX
( 9340 710 82115 )
PDZ30BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBTPDZ30BGWJ
( 9340 710 45118 )
SOD123_115ActiveBTPDZ30BGWX
( 9340 710 45115 )
PDZ33BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBUPDZ33BGWJ
( 9340 710 46118 )
SOD123_115ActiveBUPDZ33BGWX
( 9340 710 46115 )
PDZ36BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBVPDZ36BGWJ
( 9340 710 47118 )
SOD123_115ActiveBVPDZ36BGWX
( 9340 710 47115 )
PDZ4.3BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveB7PDZ4.3BGWJ
( 9340 710 83118 )
SOD123_115ActiveB7PDZ4.3BGWX
( 9340 710 83115 )
PDZ4.7BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveB8PDZ4.7BGWJ
( 9340 710 87118 )
SOD123_115ActiveB8PDZ4.7BGWX
( 9340 710 87115 )
PDZ5.1BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveB9PDZ5.1BGWJ
( 9340 710 88118 )
SOD123_115ActiveB9PDZ5.1BGWX
( 9340 710 88115 )
PDZ5.6BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBAPDZ5.6BGWJ
( 9340 710 89118 )
SOD123_115ActiveBAPDZ5.6BGWX
( 9340 710 89115 )
PDZ6.2BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBBPDZ6.2BGWJ
( 9340 710 25118 )
SOD123_115ActiveBBPDZ6.2BGWX
( 9340 710 25115 )
PDZ6.8BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBCPDZ6.8BGWJ
( 9340 710 37118 )
SOD123_115ActiveBCPDZ6.8BGWX
( 9340 710 37115 )
PDZ7.5BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBDPDZ7.5BGWJ
( 9340 710 38118 )
SOD123_115ActiveBDPDZ7.5BGWX
( 9340 710 38115 )
PDZ8.2BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBEPDZ8.2BGWJ
( 9340 710 39118 )
SOD123_115ActiveBEPDZ8.2BGWX
( 9340 710 39115 )
PDZ9.1BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveBFPDZ9.1BGWJ
( 9340 710 41118 )
SOD123_115ActiveBFPDZ9.1BGWX
( 9340 710 41115 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDZ2.7BGW

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118Withdrawn / End-of-lifeB2PDZ2.7BGWJ
( 9340 710 57118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDZ2.7BGW934071057118

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDZ10BGWPDZ10BGWJPDZ10BGWweek 25, 2019
PDZ10BGWPDZ10BGWXPDZ10BGWweek 25, 2019
PDZ11BGWPDZ11BGWJPDZ11BGWweek 25, 2019
PDZ11BGWPDZ11BGWXPDZ11BGWweek 25, 2019
PDZ12BGWPDZ12BGWJPDZ12BGWweek 25, 2019
PDZ12BGWPDZ12BGWXPDZ12BGWweek 25, 2019
PDZ13BGWPDZ13BGWJPDZ13BGWweek 25, 2019
PDZ13BGWPDZ13BGWXPDZ13BGWweek 25, 2019
PDZ15BGWPDZ15BGWJPDZ15BGWweek 25, 2019
PDZ15BGWPDZ15BGWXPDZ15BGWweek 25, 2019
PDZ16BGWPDZ16BGWJPDZ16BGWweek 25, 2019
PDZ16BGWPDZ16BGWXPDZ16BGWweek 25, 2019
PDZ18BGWPDZ18BGWJPDZ18BGWweek 25, 2019
PDZ18BGWPDZ18BGWXPDZ18BGWweek 25, 2019
PDZ2.4BGWPDZ2.4BGWJPDZ2.4BGWweek 25, 2019
PDZ2.4BGWPDZ2.4BGWXPDZ2.4BGWweek 25, 2019
PDZ2.7BGWPDZ2.7BGWXPDZ2.7BGWweek 25, 2019
PDZ20BGWPDZ20BGWJPDZ20BGWweek 25, 2019
PDZ20BGWPDZ20BGWXPDZ20BGWweek 25, 2019
PDZ22BGWPDZ22BGWJPDZ22BGWweek 25, 2019
PDZ22BGWPDZ22BGWXPDZ22BGWweek 25, 2019
PDZ24BGWPDZ24BGWJPDZ24BGWweek 25, 2019
PDZ24BGWPDZ24BGWXPDZ24BGWweek 25, 2019
PDZ27BGWPDZ27BGWJPDZ27BGWweek 25, 2019
PDZ27BGWPDZ27BGWXPDZ27BGWweek 25, 2019
PDZ3.0BGWPDZ3.0BGWJPDZ3.0BGWweek 25, 2019
PDZ3.0BGWPDZ3.0BGWXPDZ3.0BGWweek 25, 2019
PDZ3.3BGWPDZ3.3BGWJPDZ3.3BGWweek 25, 2019
PDZ3.3BGWPDZ3.3BGWXPDZ3.3BGWweek 25, 2019
PDZ3.6BGWPDZ3.6BGWJPDZ3.6BGWweek 25, 2019
PDZ3.6BGWPDZ3.6BGWXPDZ3.6BGWweek 25, 2019
PDZ3.9BGWPDZ3.9BGWJPDZ3.9BGWweek 25, 2019
PDZ3.9BGWPDZ3.9BGWXPDZ3.9BGWweek 25, 2019
PDZ30BGWPDZ30BGWJPDZ30BGWweek 25, 2019
PDZ30BGWPDZ30BGWXPDZ30BGWweek 25, 2019
PDZ33BGWPDZ33BGWJPDZ33BGWweek 25, 2019
PDZ33BGWPDZ33BGWXPDZ33BGWweek 25, 2019
PDZ36BGWPDZ36BGWJPDZ36BGWweek 25, 2019
PDZ36BGWPDZ36BGWXPDZ36BGWweek 25, 2019
PDZ4.3BGWPDZ4.3BGWJPDZ4.3BGWweek 25, 2019
PDZ4.3BGWPDZ4.3BGWXPDZ4.3BGWweek 25, 2019
PDZ4.7BGWPDZ4.7BGWJPDZ4.7BGWweek 25, 2019
PDZ4.7BGWPDZ4.7BGWXPDZ4.7BGWweek 25, 2019
PDZ5.1BGWPDZ5.1BGWJPDZ5.1BGWweek 25, 2019
PDZ5.1BGWPDZ5.1BGWXPDZ5.1BGWweek 25, 2019
PDZ5.6BGWPDZ5.6BGWJPDZ5.6BGWweek 25, 2019
PDZ5.6BGWPDZ5.6BGWXPDZ5.6BGWweek 25, 2019
PDZ6.2BGWPDZ6.2BGWJPDZ6.2BGWweek 25, 2019
PDZ6.2BGWPDZ6.2BGWXPDZ6.2BGWweek 25, 2019
PDZ6.8BGWPDZ6.8BGWJPDZ6.8BGWweek 25, 2019
PDZ6.8BGWPDZ6.8BGWXPDZ6.8BGWweek 25, 2019
PDZ7.5BGWPDZ7.5BGWJPDZ7.5BGWweek 25, 2019
PDZ7.5BGWPDZ7.5BGWXPDZ7.5BGWweek 25, 2019
PDZ8.2BGWPDZ8.2BGWJPDZ8.2BGWweek 25, 2019
PDZ8.2BGWPDZ8.2BGWXPDZ8.2BGWweek 25, 2019
PDZ9.1BGWPDZ9.1BGWJPDZ9.1BGWweek 25, 2019
PDZ9.1BGWPDZ9.1BGWXPDZ9.1BGWweek 25, 2019

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDZ2.7BGWPDZ2.7BGWJPDZ2.7BGWweek 25, 2019
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
PDZ-GW_SERSingle Zener diodes in a SOD123 packageData sheet2017-11-24
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOD123plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.