
LFPAK bipolar transistors
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | TJ [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PHPT610030NK | SOT1205 | LFPAK56D; Dual LFPAK | 4.7 x 5.3 x 1.05 | NPN | 2 | 1000 | 100 | 3000 | 150 | 175 | N |
PHPT610030NK-Q | SOT1205 | LFPAK56D; Dual LFPAK | Production | 100.0 | 3.0 | 8.0 | 150.0 | 250.0 | 2 | NPN | |
PHPT610030NPK | SOT1205 | LFPAK56D; Dual LFPAK | 4.7 x 5.3 x 1.05 | NPN/PNP | 2 | 1000.0 | 100.0 | 3000.0 | 150.0 | 175 | Y |
PHPT610030PK | SOT1205 | LFPAK56D; Dual LFPAK | 4.7 x 5.3 x 1.05 | PNP | 2 | 1000 | -100 | -3000 | 150 | 175 | N |
PHPT610030PK-Q | SOT1205 | LFPAK56D; Dual LFPAK | Production | -100 | -3 | -8 | 150 | 220 | 2 | PNP | |
PHPT610035NK | SOT1205 | LFPAK56D; Dual LFPAK | 4.7 x 5.3 x 1.05 | NPN | 2 | 1000.0 | 100.0 | 3000.0 | 150.0 | 175 | Y |
PHPT610035PK | SOT1205 | LFPAK56D; Dual LFPAK | 4.7 x 5.3 x 1.05 | PNP | 2 | 1000.0 | -100.0 | -3000.0 | 150.0 | 175 | Y |
Package
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PHPT610030NK | PHPT610030NKX | PHPT610030NK |
|
![]() |
PHPT610030NK-Q | PHPT610030NK-QX | PHPT610030NK-Q |
|
![]() |
PHPT610030NPK | PHPT610030NPKX | PHPT610030NPK |
|
![]() |
PHPT610030PK | PHPT610030PKX | PHPT610030PK |
|
![]() |
PHPT610030PK-Q | PHPT610030PK-QX | PHPT610030PK-Q |
|
![]() |
PHPT610035NK | PHPT610035NKX | PHPT610035NK |
|
![]() |
PHPT610035PK | PHPT610035PKX | PHPT610035PK |
|
![]() |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
AN11641 | Relay replacement by Nexperia high-power bipolar transistors in LFPAK56 | Application note | 2024-07-25 |
SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK56D_SOT1205_mk | plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body | Marcom graphics | 2017-01-28 |
SOT1205 | plastic, single ended surface mounted package (LFPAK56D); 8 leads | Package information | 2022-03-11 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.