Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
XS3A4053PW | Triple low-ohmic single-pole double-throw analog switch | Production | |
XS3A4052PW | Low-ohmic dual-pole quad-throw analog switch | Production | |
XS3A1T3157GM | Low-ohmic single-pole double-throw analog switch | Production | |
XS3A4051PW | Single low-ohmic 8-channel analog switch | Production | |
XS3A1T3157GS | Low-ohmic single-pole double-throw analog switch | Production | |
XS3A2467PW | Dual low-ohmic double-pole double-throw analog switch | Production | |
XS5A1T4157GW | Low-ohmic single-pole double-throw analog switch | Production | |
XS3A1T5157GM | Low-ohmic single-pole double-throw analog switch | Production | |
XS3A1T5157GS | Low-ohmic single-pole double-throw analog switch | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
DFN1410-6_SOT886_mk.png | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.